(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - Resin, grooved.

Shaft Collars - Resin, grooved.
  • Volume Discount

Resin exceeds in Weight Saving compared with Steel and Stainless Stee.. Thread Insert improves Mechanical Strength in threads

  • inCAD Components
セットカラースリット ねじインサート入り 樹脂タイプ:Related Image
・Materials
Type[ M ]MaterialColorOperating Ambient Temp[ A ]AccessoriesThreaded Insert Material
Clamp Type
SCSPHPolyacetalWhite-45°C~95°CHex Socket Head Cap Screw (Stainless Steel)
[ M ]304 Stainless Steel Equivalent
1 pc.
304 Stainless Steel
SCSMHMC NylonIvory-40°C~120°C
SCSPOPolyacetalWhite-45°C~95°CNot provided

Specifications

Part Number
SCSPH12
Part NumberBD1M (Coarse)dRWXY
TypeD
Threaded Inserts
(Clamp)
SCSPH
SCSM
H
8±0.2825M33.431.575
10±0.21030M44.53.751.595
12±0.21030M44.53.751.5105
15±0.21235M55.54.51.5126
16±0.21235M55.54.51.5126
20±0.21545M66.661.5158
25±0.21550M66.661.51810
30±0.21555M66.661.52010
[ ! ]The halves must remain in the same orientation as shipped when in use.
Part NumberBD1dM (Coarse)RWXY
TypeD
No Insert
(Clamp)
SCSPO
10±0.112284.5M43.751.595
12±0.112304.5M43.751.5106
13±0.112304.5M43.751.5106
15±0.115405.5M54.51.5138
16±0.115405.5M54.51.5138
20±0.115495.5M551.5168
25±0.115545.5M551.5206
30±0.115605.5M551.521.58

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SCSMH8
SCSMH10
SCSMH12
SCSMH15
SCSMH16
SCSMH20
SCSMH25
SCSMH30
SCSPH8
SCSPH10
SCSPH12
SCSPH15
SCSPH16
SCSPH20
SCSPH25
SCSPH30
SCSPO10
SCSPO12
SCSPO13
SCSPO15
SCSPO16
SCSPO20
SCSPO25
SCSPO30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Thread Insert Material
1 Piece(s)Available

8 Days or more

108 mm25 mm8 mm304 Stainless Steel
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm304 Stainless Steel
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm304 Stainless Steel
1 Piece(s)Available

8 Days or more

1015 mm35 mm12 mm304 Stainless Steel
1 Piece(s)Available

8 Days or more

1016 mm35 mm12 mm304 Stainless Steel
1 Piece(s)Available

8 Days or more

1020 mm45 mm15 mm304 Stainless Steel
1 Piece(s)Available

8 Days or more

1025 mm50 mm15 mm304 Stainless Steel
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm304 Stainless Steel
1 Piece(s)Available

8 Days or more

108 mm25 mm8 mm304 Stainless Steel
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm304 Stainless Steel
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm304 Stainless Steel
1 Piece(s)Available

8 Days or more

1015 mm35 mm12 mm304 Stainless Steel
1 Piece(s)Available

8 Days or more

1016 mm35 mm12 mm304 Stainless Steel
1 Piece(s)Available

8 Days or more

1020 mm45 mm15 mm304 Stainless Steel
1 Piece(s)Available

8 Days or more

1025 mm50 mm15 mm304 Stainless Steel
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm304 Stainless Steel
1 Piece(s)Available

8 Days or more

1010 mm28 mm12 mmNot Provided
1 Piece(s)Available

8 Days or more

1012 mm30 mm12 mmNot Provided
1 Piece(s)Available

8 Days or more

1013 mm30 mm12 mmNot Provided
1 Piece(s)Available

8 Days or more

1015 mm40 mm15 mmNot Provided
1 Piece(s)Available

8 Days or more

1016 mm40 mm15 mmNot Provided
1 Piece(s)Available

8 Days or more

1020 mm49 mm15 mmNot Provided
1 Piece(s)Available

8 Days or more

1025 mm54 mm15 mmNot Provided
1 Piece(s)Available

8 Days or more

1030 mm60 mm15 mmNot Provided

Loading...

  1. 1

Support Information

Variants and applications - Shaft Collars

ApplicationMethod of attachment
Set Screw
(Set Screws x2)
One Piece Clamp-on
(With set screw)
Two Piece Clamp-On
(Set Screws x2)
Clamp Lever
Is thinner than the slotted type.Avoids damage to the shaft due to the type of fastening.It is adaptable, ideal for maintenance.
Avoid damage to the shaft due to the fastening.
Ideal for places where installation is frequent.
General application

See models


See models

See models

See models

It can be used as a stopper, positioning, pulley fastening, etc.
Bearing fixation
See models

See models
--

Clamping of the inner bearing ring.
Installation of other parts
See models

See models

See models
-

Parts can be joined together as plates.
Sensor support
See models

See models

See models

See models

Compatible with passage of sensor holes.
Urethane race stoppers-
See models

See models
-

Reduces damage and noise.

Support Information

Other models and applications

TypeOne-touch clampingSnap fastening Threaded shaft retainer
Application
Easy, quick to install and remove

Snap-on shaft clamping

Screw type shaft fastening
Reference
See models hereSee models hereSee models here

Compatible Models

 

Basic Information

Tightening Method One Piece Clamp-On Features Standard Surface Finish None
Width Standard Type Side Hole Machining None

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.