(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - Threaded end, stepped end, tapped or not tapped end.

Precision Linear Shafts - Threaded end, stepped end, tapped or not tapped end.
  • New Pricing
  • Price Reduction

Case hardened stainless steel with low temp black chrome plating is added as new. [3/31/2023]
One End Stepped and Tapped or Not-Tapped, One End Threaded Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 8mm - 50mm
[Length range]25mm - 1496mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • inCAD Components
Precision Linear Shafts - One End Stepped and Tapped One End Threaded:Related Image
[ ! ]Shaft End Machined Area (Effective Thread Length + Approx. 10mm)Annealing may lower hardness.
[ ! ]Circularity, Straightness, Perpendicularity, Concentricity, Changes in Hardness >> P.111
[ ! ] Features of Low Temp. Black Chrome Plating >> P.128
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
One End Stepped and Tapped One, End ThreadedOne End Stepped, One End Threaded
D Tol. g6D Tol. h5D Tol. f8D Tol. g6D Tol. h5D Tol. f8
SFABSFUA-SFNBSFUB-52100 Bearing Steel EquivalentEffective Hardened Depth of Induction Hardened
>>P.112
52100 Bearing Steel Equivalent 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC~
-
SSFABSSFUA-SSFNBSSFUB-SUS440C(13Cr) Stainless Steel Equivalent
PSFABPSFUA-PSFNBPSFUB-52100 Bearing Steel EquivalentHard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 5µ or More ~
PSSFABPSSFUA-PSSFNBPSSFUB-SUS440C(13Cr) Stainless Steel Equivalent
RSFAB--RSFNB--52100 Bearing Steel EquivalentLow Temp. Black Chrome Plating
--PSFGB--PSNGB1045 Carbon Steel-Hard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 10µ or More ~
--PSSFGB--PSSNGB304 Stainless Steel

Specifications

Part Number-L-F-P-M-T-S-Q
SFNB20
SFAB20
-
-
400
400
-
-
F25
F25
-
-
P16
P16

-

M10
-
-
T35
T35
-
-
S25
S25
-
-
Q16
Q16
Part Number1mm IncrementM (Coarse Thread)QD Tol.(Y)Max.RC
TypeDLFTSPg6h5f8
One End Stepped and Tapped, One End Threaded825~ 9962≤F≤Px42≤T≤Qx5(When Q≤6)
S≤T-2

(When Q=8, 10)
S≤T-3

(When Q≥12)
S≤T-5

(W/o Threads)
S=0
[ ! ]S=0 is only applicable to One End Stepped and Tapped, One End Threaded.
[ ! ]S≥Pitchx3
63          34568      -0.005
-0.014
0
-0.006
-0.013
-0.035
8000.3 or Less0.5 or Less
1025~ 9966~8345         456810     -0.005
-0.014
0
-0.006
-0.013
-0.035
8000.3 or Less0.5 or Less
(D Tolerance g6)
SFAB
SSFAB
PSFAB
PSSFAB
RSFAB
(D Tolerance h5)
SFUA
SSFUA
PSFUA
PSSFUA
1225~ 11966~103456         5681012    -0.006
-0.017
0
-0.008
-0.016
-0.043
10000.3 or Less0.5 or Less
1325~ 11966~1134568        5681012    -0.006
-0.017
0
-0.008
-0.016
-0.043
10000.3 or Less0.5 or Less
1525~ 11966~133456810       5681012    -0.006
-0.017
0
-0.008
-0.016
-0.043
10000.3 or Less0.5 or Less
1625~11966~143456810       568101216   -0.006
-0.017
0
-0.008
-0.016
-0.043
12000.3 or Less0.5 or Less
1825~11968~16 45681012      568101216   -0.006
-0.017
0
-0.008
-0.016
-0.043
12000.3 or Less0.5 or Less
2025~11968~17 45681012       6810121620  -0.007
-0.020
0
-0.009
-0.020
-0.053
12000.3 or Less1.0 or Less
(D≤30,L≤500,Ymax≤800)
(D Tolerance f8)
PSFGB
PSSFGB
2525~11968~22 4568101216       81012162024 -0.007
-0.020
0
-0.009
-0.020
-0.053
12000.3 or Less1.0 or Less
3025~14969~27  5681012162024     8101216202430-0.007
-0.020
0
-0.009
-0.020
-0.053
15000.3 or Less1.0 or Less
3525~14969~32  5681012162024      101216202430-0.009
-0.025
0
-0.011
-0.025
-0.064
15000.5 or Less1.0 or Less
4025~149611~37   68101216202430      1216202430-0.009
-0.025
0
-0.011
-0.025
-0.064
15000.5 or Less1.0 or Less
5025~149611~47   68101216202430       16202430-0.009
-0.025
0
-0.011
-0.025
-0.064
15000.5 or Less1.0 or Less
 
Part Number1mm IncrementQD Tol.(Y)Max.RC
TypeDLFTSPg6h5f8
One End Stepped, One End Threaded825~ 9962≤F≤Px42≤T≤Qx5(When Q≤6)
S≤T-2

(When Q=8, 10)
S≤T-3

(When Q≥12)
S≤T-5


[ ! ]S≥Pitchx3
634568      -0.005
-0.014
0
-0.006
-0.013
-0.035
8000.3 or Less0.5 or Less
1025~ 9966~8 456810     -0.005
-0.014
0
-0.006
-0.013
-0.035
8000.3 or Less0.5 or Less
(D Tolerance g6)
SFNB
SSFNB
PSFNB
PSSFNB
RSFNB
(D Tolerance h5)
SFUB
SSFUB
PSFUB
PSSFUB
1225~ 11966~10  5681012    -0.006
-0.017
0
-0.008
-0.016
-0.043
10000.3 or Less0.5 or Less
1325~ 11966~11  5681012    -0.006
-0.017
0
-0.008
-0.016
-0.043
10000.3 or Less0.5 or Less
1525~ 11966~13  5681012    -0.006
-0.017
0
-0.008
-0.016
-0.043
10000.3 or Less0.5 or Less
1625~11966~14  568101216   -0.006
-0.017
0
-0.008
-0.016
-0.043
12000.3 or Less0.5 or Less
1825~11968~16  568101216   -0.006
-0.017
0
-0.008
-0.016
-0.043
12000.3 or Less0.5 or Less
2025~11968~17   6810121620  -0.007
-0.020
0
-0.009
-0.020
-0.053
12000.3 or Less1.0 or Less
(D≤30,L≤500,Ymax≤800)
(D Tolerance f8)
PSNGB
PSSNGB
2525~11968~22    81012162024 -0.007
-0.020
0
-0.009
-0.020
-0.053
12000.3 or Less1.0 or Less
3025~14969~27    8101216202430-0.007
-0.020
0
-0.009
-0.020
-0.053
15000.3 or Less1.0 or Less
3525~14969~32     101216202430-0.009
-0.025
0
-0.011
-0.025
-0.064
15000.5 or Less1.0 or Less
4025~149611~37      1216202430-0.009
-0.025
0
-0.011
-0.025
-0.064
15000.5 or Less1.0 or Less
5025~149611~47       16202430-0.009
-0.025
0
-0.011
-0.025
-0.064
15000.5 or Less1.0 or Less
 
Coarse Thread Dimension
MPitch
30.5
40.7
50.8
61.0
81.25
101.5
121.75
162.0
202.5
243.0
303.5
 
Part Number1mm IncrementM (Coarse Thread)QD Tol.(Y)Max.RC
TypeDLFTSPg6
One End Stepped and Tapped, One End Threaded825~5002≤F≤Px42≤T≤Qx5(When Q≤6)
S≤T-2

(When Q=8, 10)
S≤T-3

(When Q≥12)
S≤T-5

(W/o Threads)
S=0
[ ! ]S=0 is only applicable to One End Stepped and Tapped, One End Threaded.
[ ! ]S≥Pitchx3
63         34568      -0.005
-0.014
8000.3 or Less0.5 or Less
1025~5006~8345        456810     -0.005
-0.014
8000.3 or Less0.5 or Less
(D Tolerance g6)
Low Temp. Black Chrome Plating
RSFAB
(Ymax≤800)
1225~5006~103456        5681012    -0.006
-0.017
10000.3 or Less0.5 or Less
1325~5006~1134568       5681012    -0.006
-0.017
10000.3 or Less0.5 or Less
1525~5006~133456810      5681012    -0.006
-0.017
10000.3 or Less0.5 or Less
1625~5006~143456810      568101216   -0.006
-0.017
12000.3 or Less0.5 or Less
1825~5008~16 45681012     568101216   -0.006
-0.017
12000.3 or Less0.5 or Less
2025~5008~17 45681012      6810121620  -0.007
-0.020
12000.3 or Less1.0 or Less
 2525~5008~22 4568101216      81012162024 -0.007
-0.020
12000.3 or Less1.0 or Less
3025~5009~27  5681012162024    8101216202430-0.007
-0.020
15000.3 or Less1.0 or Less
 
Part Number1mm IncrementQD Tol.(Y)Max.RC
TypeDLFTSPg6
One End Stepped, One End Threaded825~5002≤F≤Px42≤T≤Qx5(When Q≤6)
S≤T-2

(When Q=8, 10)
S≤T-3

(When Q≥12)
S≤T-5


[ ! ]S≥Pitchx3
634568      -0.005
-0.014
8000.3 or Less0.5 or Less
1025~5006~8 456810     -0.005
-0.014
8000.3 or Less0.5 or Less
(D Tolerance g6)
Low Temp. Black Chrome Plating
RSFNB
(Ymax≤800)
1225~5006~10  5681012    -0.006
-0.017
10000.3 or Less0.5 or Less
1325~5006~11  5681012    -0.006
-0.017
10000.3 or Less0.5 or Less
1525~5006~13  5681012    -0.006
-0.017
10000.3 or Less0.5 or Less
1625~5006~14  568101216   -0.006
-0.017
12000.3 or Less0.5 or Less
1825~5008~16  568101216   -0.006
-0.017
12000.3 or Less0.5 or Less
2025~5008~17   6810121620  -0.007
-0.020
12000.3 or Less1.0 or Less
 2525~5008~22    81012162024 -0.007
-0.020
12000.3 or Less1.0 or Less
3025~5009~27    8101216202430-0.007
-0.020
15000.3 or Less1.0 or Less
[ ! ] P dimensions require M+3≤P. [ ! ] L+F dimensions require Mx4 or more.
[ ! ] When D=Q, specify T=S as S dimensions. However, L and T dimensions have manufacturing priority and S dimension will be T-(Pitchx2).

Alterations

Precision Linear Shafts - One End Stepped and Tapped One End Threaded:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSFAB8-[25-796/1]-F[2-24/1]-P6-M3-T[2-56/1]-S[0-53/1]-Q[3,​4,​5,​6,​8]
PSFAB8-[25-796/1]-F[2-24/1]-P6-M3-T[2-56/1]-S[0-53/1]-QMC[3,​4,​5,​6,​8]
PSFAB10-[25-796/1]-F[2-32/1]-P[6-8/1]-M[3,​4,​5]-T[2-70/1]-S[0-67/1]-Q[4,​5,​6,​8,​10]
PSFAB10-[25-796/1]-F[2-32/1]-P[6-8/1]-M[3,​4,​5]-T[2-70/1]-S[0-67/1]-QMC[4,​5,​6,​8,​10]
PSFAB10-[25-796/1]-F[2-32/1]-P[6-8/1]-M[3,​4,​5]-T[2-70/1]-S[0-67/1]-QMS10
PSFAB12-[25-996/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-T[2-84/1]-S[0-84/1]-Q[5,​6,​8,​10,​12]
PSFAB12-[25-996/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12]
PSFAB12-[25-996/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-T[2-84/1]-S[0-84/1]-QMS[10,​12]
PSFAB13-[25-996/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-T[2-84/1]-S[0-79/1]-Q[5,​6,​8,​10,​12]
PSFAB13-[25-996/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-T[2-84/1]-S[0-79/1]-QMC[5,​6,​8,​10,​12]
PSFAB13-[25-996/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-T[2-84/1]-S[0-79/1]-QMS[10,​12]
PSFAB15-[25-996/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-T[2-84/1]-S[0-79/1]-Q[5,​6,​8,​10,​12]
PSFAB15-[25-996/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-T[2-84/1]-S[0-79/1]-QMC[5,​6,​8,​10,​12,​15]
PSFAB15-[25-996/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-T[2-84/1]-S[0-79/1]-QMS[10,​12,​14]
PSFAB16-[25-1196/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-T[2-112/1]-S[0-107/1]-Q[5,​6,​8,​10,​12,​16]
PSFAB16-[25-1196/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-T[2-112/1]-S[0-107/1]-QMC[5,​6,​8,​10,​12,​15]
PSFAB16-[25-1196/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-T[2-112/1]-S[0-107/1]-QMS[10,​12,​14]
PSFAB18-[25-1196/1]-F[2-56/1]-P[6-16/1]-M[4,​5,​6,​8,​10,​12]-T[2-112/1]-S[0-107/1]-Q[5,​6,​8,​10,​12,​16]
PSFAB18-[25-1196/1]-F[2-56/1]-P[6-16/1]-M[4,​5,​6,​8,​10,​12]-T[2-112/1]-S[0-107/1]-QMC[5,​6,​8,​10,​12,​15,​17]
PSFAB18-[25-1196/1]-F[2-56/1]-P[6-16/1]-M[4,​5,​6,​8,​10,​12]-T[2-112/1]-S[0-107/1]-QMS[10,​12,​14,​18]
PSFAB20-[25-1196/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-T[2-140/1]-S[0-135/1]-Q[6,​8,​10,​12,​16,​20]
PSFAB20-[25-1196/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-T[2-140/1]-S[0-135/1]-QMC[6,​8,​10,​12,​15,​17,​20]
PSFAB20-[25-1196/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-T[2-140/1]-S[0-135/1]-QMS[10,​12,​14,​18]
PSFAB25-[25-1196/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-T[2-110/1]-S[0-135/1]-Q[8,​10,​12,​16,​20,​24]
PSFAB25-[25-1196/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-T[2-110/1]-S[0-135/1]-QMC[8,​10,​12,​15,​17,​20,​25]
PSFAB25-[25-1196/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-T[2-110/1]-S[0-135/1]-QMS[10,​12,​14,​18]
PSFAB30-[25-1496/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-T[2-210/1]-S[0-205/1]-Q[8,​10,​12,​16,​20,​24,​30]
PSFAB30-[25-1496/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-T[2-210/1]-S[0-205/1]-QMC[8,​10,​12,​15,​17,​20,​25,​30]
PSFAB30-[25-1496/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-T[2-210/1]-S[0-205/1]-QMS[10,​12,​14,​18]
PSFAB35-[25-1496/1]-F[2-128/1]-P[9-32/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-T[2-210/1]-S[0-205/1]-Q[10,​12,​16,​20,​24,​30]
PSFAB35-[25-1496/1]-F[2-128/1]-P[9-32/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-T[2-210/1]-S[0-205/1]-QMC[10,​12,​15,​17,​20,​25,​30]
PSFAB35-[25-1496/1]-F[2-128/1]-P[9-32/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-T[2-210/1]-S[0-205/1]-QMS[10,​12,​14,​18]
PSFAB40-[25-1496/1]-F[2-148/1]-P[11-37/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-T[2-210/1]-S[0-205/1]-Q[12,​16,​20,​24,​30]
PSFAB40-[25-1496/1]-F[2-148/1]-P[11-37/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-T[2-210/1]-S[0-205/1]-QMC[12,​15,​17,​20,​25,​30]
PSFAB40-[25-1496/1]-F[2-148/1]-P[11-37/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-T[2-210/1]-S[0-205/1]-QMS[12,​14,​18]
PSFAB50-[25-1496/1]-F[2-188/1]-P[11-47/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-T[2-210/1]-S[0-205/1]-Q[16,​20,​24,​30]
PSFAB50-[25-1496/1]-F[2-188/1]-P[11-47/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-T[2-210/1]-S[0-205/1]-QMC[15,​17,​20,​25,​30]
PSFAB50-[25-1496/1]-F[2-188/1]-P[11-47/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-T[2-210/1]-S[0-205/1]-QMS[14,​18]
PSFGB8-[25-796/1]-F[2-24/1]-P6-M3-T[2-56/1]-S[0-53/1]-Q[3,​4,​5,​6,​8]
PSFGB8-[25-796/1]-F[2-24/1]-P6-M3-T[2-56/1]-S[0-53/1]-QMC[3,​4,​5,​6,​8]
PSFGB10-[25-796/1]-F[2-32/1]-P[6-8/1]-M[3,​4,​5]-T[2-70/1]-S[0-67/1]-Q[4,​5,​6,​8,​10]
PSFGB10-[25-796/1]-F[2-32/1]-P[6-8/1]-M[3,​4,​5]-T[2-70/1]-S[0-67/1]-QMC[4,​5,​6,​8,​10]
PSFGB10-[25-796/1]-F[2-32/1]-P[6-8/1]-M[3,​4,​5]-T[2-70/1]-S[0-67/1]-QMS10
PSFGB12-[25-996/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-T[2-84/1]-S[0-79/1]-Q[5,​6,​8,​10,​12]
PSFGB12-[25-996/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-T[2-84/1]-S[0-79/1]-QMC[5,​6,​8,​10,​12]
PSFGB12-[25-996/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-T[2-84/1]-S[0-79/1]-QMS[10,​12]
PSFGB13-[25-996/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-T[2-84/1]-S[0-79/1]-Q[5,​6,​8,​10,​12]
PSFGB13-[25-996/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-T[2-84/1]-S[0-79/1]-QMC[5,​6,​8,​10,​12]
PSFGB13-[25-996/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-T[2-84/1]-S[0-79/1]-QMS[10,​12]
PSFGB15-[25-996/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-T[2-84/1]-S[0-84/1]-Q[5,​6,​8,​10,​12,​16]
PSFGB15-[25-996/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12,​15]
PSFGB15-[25-996/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-T[2-84/1]-S[0-84/1]-QMS[10,​12,​14]
PSFGB16-[25-1196/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-T[2-112/1]-S[0-107/1]-Q[5,​6,​8,​10,​12,​16]
PSFGB16-[25-1196/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-T[2-112/1]-S[0-107/1]-QMC[5,​6,​8,​10,​12,​15]
PSFGB16-[25-1196/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-T[2-112/1]-S[0-107/1]-QMS[10,​12,​14]
PSFGB18-[25-1196/1]-F[2-56/1]-P[6-16/1]-M[4,​5,​6,​8,​10,​12]-T[2-112/1]-S[0-107/1]-Q[5,​6,​8,​10,​12,​16]
PSFGB18-[25-1196/1]-F[2-56/1]-P[6-16/1]-M[4,​5,​6,​8,​10,​12]-T[2-112/1]-S[0-107/1]-QMC[5,​6,​8,​10,​12,​15,​17]
PSFGB18-[25-1196/1]-F[2-56/1]-P[6-16/1]-M[4,​5,​6,​8,​10,​12]-T[2-112/1]-S[0-107/1]-QMS[10,​12,​14,​18]
PSFGB20-[25-1196/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-T[2-140/1]-S[0-140/1]-Q[6,​8,​10,​12,​16,​20]
PSFGB20-[25-1196/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-T[2-140/1]-S[0-140/1]-QMC[6,​8,​10,​12,​15,​17,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
End Shape (Left) Material Heat Treated Surface Finish Shaft Fits Tolerance Length L
(mm)
Coarse Tap [M]
(mm)
F
(mm)
S
(mm)
T
(mm)
P
(mm)
Thread (Coarse) [Q]
(mm)
Thread (Fine) [QMS]
(mm)
Thread (Super-Fine) [QMC]
(mm)
1 Piece(s)

11 Days or more

108Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 79632 ~ 240 ~ 532 ~ 5663 ~ 8--
1 Piece(s)

11 Days or more

108Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 79632 ~ 240 ~ 532 ~ 566--3 ~ 8
1 Piece(s)

11 Days or more

1010Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7963 ~ 52 ~ 320 ~ 672 ~ 706 ~ 84 ~ 10--
1 Piece(s)

11 Days or more

1010Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7963 ~ 52 ~ 320 ~ 672 ~ 706 ~ 8--4 ~ 10
1 Piece(s)

11 Days or more

1010Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7963 ~ 52 ~ 320 ~ 672 ~ 706 ~ 8-10-
1 Piece(s)

11 Days or more

1012Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9963 ~ 62 ~ 400 ~ 842 ~ 846 ~ 105 ~ 12--
1 Piece(s)

11 Days or more

1012Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9963 ~ 62 ~ 400 ~ 842 ~ 846 ~ 10--5 ~ 12
1 Piece(s)

11 Days or more

1012Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9963 ~ 62 ~ 400 ~ 842 ~ 846 ~ 10-10 ~ 12-
1 Piece(s)

11 Days or more

1013Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9963 ~ 82 ~ 440 ~ 792 ~ 846 ~ 115 ~ 12--
1 Piece(s)

11 Days or more

1013Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9963 ~ 82 ~ 440 ~ 792 ~ 846 ~ 11--5 ~ 12
1 Piece(s)

11 Days or more

1013Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9963 ~ 82 ~ 440 ~ 792 ~ 846 ~ 11-10 ~ 12-
1 Piece(s)

11 Days or more

1015Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9963 ~ 102 ~ 520 ~ 792 ~ 846 ~ 135 ~ 12--
1 Piece(s)

11 Days or more

1015Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9963 ~ 102 ~ 520 ~ 792 ~ 846 ~ 13--5 ~ 15
1 Piece(s)

11 Days or more

1015Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9963 ~ 102 ~ 520 ~ 792 ~ 846 ~ 13-10 ~ 14-
1 Piece(s)

11 Days or more

1016Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11963 ~ 102 ~ 560 ~ 1072 ~ 1126 ~ 145 ~ 16--
1 Piece(s)

11 Days or more

1016Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11963 ~ 102 ~ 560 ~ 1072 ~ 1126 ~ 14--5 ~ 15
1 Piece(s)

11 Days or more

1016Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11963 ~ 102 ~ 560 ~ 1072 ~ 1126 ~ 14-10 ~ 14-
1 Piece(s)

11 Days or more

1018Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11964 ~ 122 ~ 560 ~ 1072 ~ 1126 ~ 165 ~ 16--
1 Piece(s)

11 Days or more

1018Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11964 ~ 122 ~ 560 ~ 1072 ~ 1126 ~ 16--5 ~ 17
1 Piece(s)

11 Days or more

1018Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11964 ~ 122 ~ 560 ~ 1072 ~ 1126 ~ 16-10 ~ 18-
1 Piece(s)

11 Days or more

1020Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11964 ~ 122 ~ 680 ~ 1352 ~ 1408 ~ 176 ~ 20--
1 Piece(s)

11 Days or more

1020Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11964 ~ 122 ~ 680 ~ 1352 ~ 1408 ~ 17--6 ~ 20
1 Piece(s)

11 Days or more

1020Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11964 ~ 122 ~ 680 ~ 1352 ~ 1408 ~ 17-10 ~ 18-
1 Piece(s)

11 Days or more

1025Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11964 ~ 162 ~ 880 ~ 1352 ~ 1108 ~ 228 ~ 24--
1 Piece(s)

11 Days or more

1025Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11964 ~ 162 ~ 880 ~ 1352 ~ 1108 ~ 22--8 ~ 25
1 Piece(s)

11 Days or more

1025Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11964 ~ 162 ~ 880 ~ 1352 ~ 1108 ~ 22-10 ~ 18-
1 Piece(s)

11 Days or more

1030Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14965 ~ 242 ~ 1080 ~ 2052 ~ 2109 ~ 278 ~ 30--
1 Piece(s)

11 Days or more

1030Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14965 ~ 242 ~ 1080 ~ 2052 ~ 2109 ~ 27--8 ~ 30
1 Piece(s)

11 Days or more

1030Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14965 ~ 242 ~ 1080 ~ 2052 ~ 2109 ~ 27-10 ~ 18-
1 Piece(s)

7 Days

1035Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14965 ~ 242 ~ 1280 ~ 2052 ~ 2109 ~ 3210 ~ 30--
1 Piece(s)

7 Days

1035Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14965 ~ 242 ~ 1280 ~ 2052 ~ 2109 ~ 32--10 ~ 30
1 Piece(s)

7 Days

1035Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14965 ~ 242 ~ 1280 ~ 2052 ~ 2109 ~ 32-10 ~ 18-
1 Piece(s)

7 Days

1040Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14966 ~ 302 ~ 1480 ~ 2052 ~ 21011 ~ 3712 ~ 30--
1 Piece(s)

7 Days

1040Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14966 ~ 302 ~ 1480 ~ 2052 ~ 21011 ~ 37--12 ~ 30
1 Piece(s)

7 Days

1040Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14966 ~ 302 ~ 1480 ~ 2052 ~ 21011 ~ 37-12 ~ 18-
1 Piece(s)

7 Days

1050Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14966 ~ 302 ~ 1880 ~ 2052 ~ 21011 ~ 4716 ~ 30--
1 Piece(s)

7 Days

1050Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14966 ~ 302 ~ 1880 ~ 2052 ~ 21011 ~ 47--15 ~ 30
1 Piece(s)

7 Days

1050Tapped[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14966 ~ 302 ~ 1880 ~ 2052 ~ 21011 ~ 47-14 ~ 18-
1 Piece(s)

11 Days or more

108Tapped[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 79632 ~ 240 ~ 532 ~ 5663 ~ 8--
1 Piece(s)

11 Days or more

108Tapped[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 79632 ~ 240 ~ 532 ~ 566--3 ~ 8
1 Piece(s)

11 Days or more

1010Tapped[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 7963 ~ 52 ~ 320 ~ 672 ~ 706 ~ 84 ~ 10--
1 Piece(s)

11 Days or more

1010Tapped[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 7963 ~ 52 ~ 320 ~ 672 ~ 706 ~ 8--4 ~ 10
1 Piece(s)

11 Days or more

1010Tapped[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 7963 ~ 52 ~ 320 ~ 672 ~ 706 ~ 8-10-
1 Piece(s)

11 Days or more

1012Tapped[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 9963 ~ 62 ~ 400 ~ 792 ~ 846 ~ 105 ~ 12--
1 Piece(s)

11 Days or more

1012Tapped[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 9963 ~ 62 ~ 400 ~ 792 ~ 846 ~ 10--5 ~ 12
1 Piece(s)

11 Days or more

1012Tapped[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 9963 ~ 62 ~ 400 ~ 792 ~ 846 ~ 10-10 ~ 12-
1 Piece(s)

11 Days or more

1013Tapped[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 9963 ~ 82 ~ 440 ~ 792 ~ 846 ~ 115 ~ 12--
1 Piece(s)

11 Days or more

1013Tapped[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 9963 ~ 82 ~ 440 ~ 792 ~ 846 ~ 11--5 ~ 12
1 Piece(s)

11 Days or more

1013Tapped[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 9963 ~ 82 ~ 440 ~ 792 ~ 846 ~ 11-10 ~ 12-
1 Piece(s)

11 Days or more

1015Tapped[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 9963 ~ 102 ~ 520 ~ 842 ~ 846 ~ 135 ~ 16--
1 Piece(s)

11 Days or more

1015Tapped[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 9963 ~ 102 ~ 520 ~ 842 ~ 846 ~ 13--5 ~ 15
1 Piece(s)

11 Days or more

1015Tapped[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 9963 ~ 102 ~ 520 ~ 842 ~ 846 ~ 13-10 ~ 14-
1 Piece(s)

11 Days or more

1016Tapped[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 11963 ~ 102 ~ 560 ~ 1072 ~ 1126 ~ 145 ~ 16--
1 Piece(s)

11 Days or more

1016Tapped[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 11963 ~ 102 ~ 560 ~ 1072 ~ 1126 ~ 14--5 ~ 15
1 Piece(s)

11 Days or more

1016Tapped[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 11963 ~ 102 ~ 560 ~ 1072 ~ 1126 ~ 14-10 ~ 14-
1 Piece(s)

11 Days or more

1018Tapped[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 11964 ~ 122 ~ 560 ~ 1072 ~ 1126 ~ 165 ~ 16--
1 Piece(s)

11 Days or more

1018Tapped[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 11964 ~ 122 ~ 560 ~ 1072 ~ 1126 ~ 16--5 ~ 17
1 Piece(s)

11 Days or more

1018Tapped[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 11964 ~ 122 ~ 560 ~ 1072 ~ 1126 ~ 16-10 ~ 18-
1 Piece(s)

11 Days or more

1020Tapped[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 11964 ~ 122 ~ 680 ~ 1402 ~ 1408 ~ 176 ~ 20--
1 Piece(s)

11 Days or more

1020Tapped[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 11964 ~ 122 ~ 680 ~ 1402 ~ 1408 ~ 17--6 ~ 20

Loading...

More Information

[ ! ]Shaft End Machined Area (Effective Thread Length + Approx. 10mm)
Annealing may lower hardness.
[ ! ]Circularity, Straightness, Perpendicularity Concentricity, Changes in Hardness >> Click here
[ ! ]Features of Low Temp. Black Chrome Plating >> Click here

Example

Precision Linear Shafts - One End Stepped and Tapped One End Threaded:Related Image
 

Basic Information

Basic Shape Both Ends Stepped End Shape (Right) Threaded Shaft End Perpendicularity Perpendicularity (0.2)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.