(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Increase efficiency by putting on the nozzle at end of pipe.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Heat Resistance Temp. |
SKNS | Ferrule: 304 Stainless SteelOthers: 304 Stainless Steel | 200°C |
SKNF |
Part Number | - | d |
SKNS4 | - | 1.5 |
SKNF6 | - | 1 |
Part Number | Orifice d Selection | (L) | B | A | Width Across | Weight (g) | Unit Price | |||||
Type | Applicable Pipe O.D. D | Main Body | Nut | 1 ~ 4 pc(s). | 5~20 | |||||||
SKNS | 4 | 1.0 | 1.5 | 2.0 | 25.3 | 9 | 4 | 14 | 12 | 15 | ||
6 | 1.5 | 2.0 | 3.0 | 30.6 | 12 | 5.5 | 14 | 13 | 20 | |||
8 | 2.0 | 3.0 | 5.0 | 37 | 13 | 8 | 19 | 17 | 38 | |||
SKNF | 4 | 0.8 | 1.0 | 1.2 | 24.2 | 8 | 4 | 13 | 12 | 15 | ||
6 | 28.4 | 10 | 5.5 | 14 | 13 | 20 | ||||||
8 | 38 | 14 | 8 | 19 | 17 | 40 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SKNF4-0.8 |
SKNF4-1.0 |
SKNF4-1.2 |
SKNF6-0.8 |
SKNF6-1.0 |
SKNF6-1.2 |
SKNF8-0.8 |
SKNF8-1.0 |
SKNF8-1.2 |
SKNS4-1.0 |
SKNS4-1.5 |
SKNS4-2.0 |
SKNS6-1.5 |
SKNS6-2.0 |
SKNS6-3.0 |
SKNS8-2.0 |
SKNS8-3.0 |
SKNS8-5.0 |
Loading...
Spray Shape | Point | Material | 304 Stainless Steel | Angle Adjustment | Straight |
---|---|---|---|---|---|
Mounting Method | Bite Type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy