(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Belts - Inclined Applications, with Guide (Part Numbers)

Flat Belts - Inclined Applications, with Guide

•Belt Specification: Inclination
•Friction Coefficient Against Polished Copper Reference Back Side: 0.2

  • inCAD Components
Flat Belts -  For Inclined Transfer - With Guide to Prevent Lateral Movement:Related Image
・Materials
TypeType
No.
Incline Angle
Standard
ColorPly countSurface
Shape
[ M ]MaterialFriction Coefficient
(Ref. Against Polished Steel)
Thickness
mm
Unit Mass
kg/m2
Allowable Tension
N/mm
Min. Pulley Dia.
Ømm
Continuous Use Temperature
°C
SurfaceBackFrontBack
LHBLTDSG15 or lessGreen1Vertical groovePolyurethanePolyester Resin1.30.21.41425-30~80
LHBLTDSW15 or lessWhite1Vertical groovePolyurethanePolyester Resin1.30.21.41425-30~80
LHBLWDSN15 or lessWhite2 Vertical grooveThermoplastic PolyurethanePolyester Resin Canvas1.60.22.32.2850(25) *1-30~80
LHBLYADSN15 or lessGray2Shallow groovePVCPolyester Resin Canvas1.20.23.33.4880-10~70
LHBLGDSN15 or lessGreen2Basket-weavePVCPolyester Resin Canvas1.10.22.32.48100(70) *1-10~60
LHBLGADSN20 or lessGreen2Deep groovePVCPolyester Resin Canvas1.20.25.34.2880-10~70
LHBLGTDSN20 or lessGreen2Rough topPVCPolyester Resin Canvas1.10.25.56.51280-10~70
LHBLYTDSN20 or lessGray2Rough topPVCPolyester Resin Canvas1.10.25.56.51280-10~70
LHBLGYDSN30 or lessGreen2 HerringboneSpecial Thermoplastic ElastomerPolyester Resin Canvas2.0 0.23.43.0850-10~60
LHBLYFDSN30 or lessGray2HerringboneSpecial Thermoplastic ElastomerPolyester Resin Canvas2.0 0.23.43.0875(50) *1-10~60
*1: Number in ( ) is the value when allowable tension is 5N/mm.

Specifications

Part Number-Belt Length L (m)
     
Type Belt Width  
SHBLTDSG
LHBLTDSG
 350
350
-
-
4.23
4.23


Part NumberBelt Length L (m)Body Price / mBelt Jointing Charge (Body Price + )
TypeBelt Width W0.01m Increment① ②⑦ ⑧③, ⑨, ⑩① ②③~⑧
0.01m Increment
10mm Increment
LHBLTDSG
LHBLTDSW
LHBLYADSNLHBLGDSNLHBLGADSNLHBLGTDSN
LHBLYTDSN
LHBLWDSN
LHBLGYDSN
LHBLYFDSN
LHBLTDSG
LHBLTDSW
LHBLWDSN, LHBLYADSN
LHBLGDSN, LHBLGADSN
LHBLGTDSN, LHBLYTDSN
LHBLGYDSN, LHBLYFDSN
LHBLTDSG
LHBLTDSW
LHBLWDSN
LHBLYADSN
LHBLGDSN
LHBLGADSN
LHBLGTDSN
LHBLYTDSN
LHBLGYDSN
LHBLYFDSN
50~900.50~20.00
(L≥Wx4)
        
100~190        
200~290        
300~400        
410~500        
[ ! ]Belts with meandering prevention crosspiece are knife-edged and hence cannot be used.

TypeStandard InclinationFood hygienic
properties
Antibacterial and
Antifungal Property
Fray PreventionWater Resistance,
Moist-Heat Resistance
Thermal Shrinkage
Prevention
Surface CleanabilityPrevention of shrinkage
due to imprinting
Sodium Hypochlorite
Resistant
Anti-stickOil Resistance
LHBLTDSG15 or less-------
LHBLTDSW15 or less-------
LHBLWDSN15 or less-------
LHBLYADSN15 or less---------
LHBLGDSN15 or less----------
LHBLGADSN20 or less---------
LHBLGTDSN20 or less----------
LHBLYTDSN20 or less----------
LHBLGYDSN30 or less----------
LHBLYFDSN30 or less---------
◎: Best suited, ○: Applicable, △: May be applicable, -: Not applicable

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LHBLGADSN50-[0.5-20/0.01]
LHBLGADSN60-[0.5-20/0.01]
LHBLGADSN70-[0.5-20/0.01]
LHBLGADSN80-[0.5-20/0.01]
LHBLGADSN90-[0.5-20/0.01]
LHBLGADSN100-[0.5-20/0.01]
LHBLGADSN110-[0.5-20/0.01]
LHBLGADSN120-[0.5-20/0.01]
LHBLGADSN130-[0.5-20/0.01]
LHBLGADSN140-[0.5-20/0.01]
LHBLGADSN150-[0.5-20/0.01]
LHBLGADSN160-[0.5-20/0.01]
LHBLGADSN170-[0.5-20/0.01]
LHBLGADSN180-[0.5-20/0.01]
LHBLGADSN190-[0.5-20/0.01]
LHBLGADSN200-[0.5-20/0.01]
LHBLGADSN210-[0.5-20/0.01]
LHBLGADSN220-[0.5-20/0.01]
LHBLGADSN230-[0.5-20/0.01]
LHBLGADSN240-[0.5-20/0.01]
LHBLGADSN250-[0.5-20/0.01]
LHBLGADSN260-[0.5-20/0.01]
LHBLGADSN270-[0.5-20/0.01]
LHBLGADSN280-[0.5-20/0.01]
LHBLGADSN290-[0.5-20/0.01]
LHBLGADSN300-[0.5-20/0.01]
LHBLGADSN310-[0.5-20/0.01]
LHBLGADSN320-[0.5-20/0.01]
LHBLGADSN330-[0.5-20/0.01]
LHBLGADSN340-[0.5-20/0.01]
LHBLGADSN350-[0.5-20/0.01]
LHBLGADSN360-[0.5-20/0.01]
LHBLGADSN370-[0.5-20/0.01]
LHBLGADSN380-[0.5-20/0.01]
LHBLGADSN390-[0.5-20/0.01]
LHBLGADSN400-[0.5-20/0.01]
LHBLGADSN410-[0.5-20/0.01]
LHBLGADSN420-[0.5-20/0.01]
LHBLGADSN430-[0.5-20/0.01]
LHBLGADSN440-[0.5-20/0.01]
LHBLGADSN450-[0.5-20/0.01]
LHBLGADSN460-[0.5-20/0.01]
LHBLGADSN470-[0.5-20/0.01]
LHBLGADSN480-[0.5-20/0.01]
LHBLGADSN490-[0.5-20/0.01]
LHBLGADSN500-[0.5-20/0.01]
LHBLGDSN50-[0.5-20/0.01]
LHBLGDSN60-[0.5-20/0.01]
LHBLGDSN70-[0.5-20/0.01]
LHBLGDSN80-[0.5-20/0.01]
LHBLGDSN90-[0.5-20/0.01]
LHBLGDSN100-[0.5-20/0.01]
LHBLGDSN110-[0.5-20/0.01]
LHBLGDSN120-[0.5-20/0.01]
LHBLGDSN130-[0.5-20/0.01]
LHBLGDSN140-[0.5-20/0.01]
LHBLGDSN150-[0.5-20/0.01]
LHBLGDSN160-[0.5-20/0.01]
LHBLGDSN170-[0.5-20/0.01]
LHBLGDSN180-[0.5-20/0.01]
LHBLGDSN190-[0.5-20/0.01]
LHBLGDSN200-[0.5-20/0.01]
LHBLGDSN210-[0.5-20/0.01]
LHBLGDSN220-[0.5-20/0.01]
LHBLGDSN230-[0.5-20/0.01]
LHBLGDSN240-[0.5-20/0.01]
LHBLGDSN250-[0.5-20/0.01]
LHBLGDSN260-[0.5-20/0.01]
LHBLGDSN270-[0.5-20/0.01]
LHBLGDSN280-[0.5-20/0.01]
LHBLGDSN290-[0.5-20/0.01]
LHBLGDSN300-[0.5-20/0.01]
LHBLGDSN310-[0.5-20/0.01]
LHBLGDSN320-[0.5-20/0.01]
LHBLGDSN330-[0.5-20/0.01]
LHBLGDSN340-[0.5-20/0.01]
LHBLGDSN350-[0.5-20/0.01]
LHBLGDSN360-[0.5-20/0.01]
LHBLGDSN370-[0.5-20/0.01]
LHBLGDSN380-[0.5-20/0.01]
LHBLGDSN390-[0.5-20/0.01]
LHBLGDSN400-[0.5-20/0.01]
LHBLGDSN410-[0.5-20/0.01]
LHBLGDSN420-[0.5-20/0.01]
LHBLGDSN430-[0.5-20/0.01]
LHBLGDSN440-[0.5-20/0.01]
LHBLGDSN450-[0.5-20/0.01]
LHBLGDSN460-[0.5-20/0.01]
LHBLGDSN470-[0.5-20/0.01]
LHBLGDSN480-[0.5-20/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Cover Color Surface Cover Material Belt width W (mm)
(mm)
Surface Cover Shape Tension Member Material Number of Plies Friction Coefficient (against Polished Copper, for Reference), Front Side Thickness
(mm)
Unit Mass
(kg/m2)
Allowable Tension
(N/mm)
Min. Pulley Diameter
(φ)
Continuous operating temperature
(℃)
Belt Length L
(m)
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC50[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC60[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC70[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC80[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC90[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC100[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC110[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC120[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC130[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC140[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC150[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC160[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC170[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC180[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC190[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC200[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC210[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC220[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC230[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC240[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC250[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC260[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC270[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC280[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC290[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC300[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC310[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC320[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC330[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC340[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC350[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC360[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC370[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC380[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC390[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC400[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC410[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC420[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC430[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC440[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC450[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC460[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC470[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC480[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC490[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

-[Green] Green[Vinyl Chloride] PVC500[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2 Ply1.25.34.2880-10~700.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC50[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC60[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC70[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC80[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC90[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC100[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC110[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC120[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC130[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC140[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC150[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC160[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC170[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC180[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC190[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC200[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC210[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC220[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC230[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC240[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC250[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC260[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC270[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC280[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC290[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC300[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC310[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC320[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC330[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC340[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC350[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC360[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC370[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC380[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC390[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC400[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC410[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC420[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC430[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC440[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC450[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC460[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC470[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20
1 Piece(s)

12 Days or more

10[Green] Green[Vinyl Chloride] PVC480[Woven Cloth] Basket-weave[Polyester] Polyester Canvas2 Ply1.12.32.48100(70)*1-10~600.5 ~ 20

Loading...

More Information

■For Inclined Transfer Features: Suitable for ensuring running straightness and strength against lateral forces. Various belt patterns are offered for high grip, such as Vertical groove, Shallow groove, Deep groove, Basket-weave, Rough top, Herringbone, etc.
 

Basic Information

Belt Specifications Inclination Friction Coefficient (against Polished Copper, for Reference), Back Side 0.2 Knife Edge(mm) Not Provided

Additional Products in this Category

Complementary Products

Tech Support