(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Belt Specification: Inclination
•Number Of Plies: 2-ply
•Surface Cover Color: Green
•Surface Cover Shape: Super Grip
•Surface Cover Material: Rubber (NBR Nitrile Rubber )
Part Number |
---|
HAG-12E [10-600/1]X[690-9999/1] E |
HAG-12E [10-600/1]X[690-9999/1] E [5MG,5W-2,7MG,10MW,10MWL,10SWL,OH] |
Loading...
Belt Specifications | Inclination | Surface Cover Color | Green | Surface Cover Material | Rubber (NBR) |
---|---|---|---|---|---|
Surface Cover Shape | Super grip | Endless Type | Diagonal Line | Tension Member Material | Polyester |
Number of Plies | 2 Ply |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy