(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Conveyors suitable for constant-pitch-transferring or inclined-transferring small workpieces.
Part Number
Configured Part Number is shown.
Frame | Motor Cover | Pulley Holder | |
[ M ]Material | Aluminum | Aluminum | Aluminum |
[ S ]Surface Treatment | Clear Anodize | Painted | Painted |
Part Number | H | - | B | - | L | - | Motor | - | Belt Specification | - | Motor Manufacturer Selection | - | Number of Crosspieces | |||||||
Output | - | Voltage | - | Specification | - | Gearhead Reduction Ratio | ||||||||||||||
CVDSA | 30 | - | 100 | - | 1000 | - | 40 | - | T100 | - | IM | - | 25 | - | WS | - | C | - | 10 |
Part Number | Crosspiece Height H Selection | Width B (mm) | Length L 5mm Increment | Motor | Belt Specification | Motor Manufacturer Selection [ ! ]The prices vary by manufacturer. | Number of Crosspieces Specified in increments of 1 | ||||||
Output (W) | Voltage (V) | Specification | Gearhead Reduction Ratio | ||||||||||
CVDSA (Belt for Food, White) | 30 | 50 100 150 200 250 300 | 500~3000 | 40 | (Single-Phase) TA100 TA110 TA115 TA200 TA220 TA230 | IM (Constant Speed Motor) SCM (Variable Speed Motor) | 7.5 18 50 100 | 9 25 60 120 | 12.5 30 75 150 | 15 36 90 180 | WS* (For Food, White) | B (Oriental Motor) C (Taiwanese Motor) | 5~100 * Number of crosspieces ≤ Perimeter (2L+160) / 50 [ ! ]Please note that the crosspiece pitch is automatically calculated by dividing the perimeter by the number of crosspieces. |
(Three-Phase) SA200 SA220 SA230 | IM (Constant Speed Motor) | ||||||||||||
NV (No Motor) | NM (No Motor) | NH (No Gearhead) | R (No Motor, Gearhead) | ||||||||||
CVDSB (Oil Resistant Belt for Food, Green) | 30 | 50 100 150 200 250 300 | 500~3000 | 40 | (Single-Phase) TA100 TA110 TA115 TA200 TA220 TA230 | IM (Constant Speed Motor) SCM (Variable Speed Motor) | 7.5 18 50 100 | 9 25 60 120 | 12.5 30 75 150 | 15 36 90 180 | HS (For Food and Oil Resistance, Green) | B (Oriental Motor) C (Taiwanese Motor) | 5~100 * Number of crosspieces ≤ Perimeter (2L+160)/50 [ ! ]Please note that the crosspiece pitch is automatically calculated by dividing the perimeter by the number of crosspieces. |
(Three-Phase) SA200 SA220 SA230 | IM (Constant Speed Motor) | ||||||||||||
NV (No Motor) | NM (No Motor) | NH (No Gearhead) | R (No Motor, Gearhead) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CVDSA30-[50,100,150,200,250,300]-[500-2000/5]-40-NV-[IM,INV,NM,SCM]-[7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[FS,J]-[A,B,C,R]-[5-100/1] |
CVDSA30-[50,100,150,200,250,300]-[500-2000/5]-40-S200-[IM,INV,NM,SCM]-[7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[FS,J]-[A,B,C,R]-[5-100/1] |
CVDSA30-[50,100,150,200,250,300]-[500-2000/5]-40-SA[200,220,230]-[IM,INV,NM,SCM]-[7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[FS,J]-[A,B,C,R]-[5-100/1] |
CVDSA30-[50,100,150,200,250,300]-[500-2000/5]-40-T[100,200]-[IM,INV,NM,SCM]-[7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[FS,J]-[A,B,C,R]-[5-100/1] |
CVDSA30-[50,100,150,200,250,300]-[500-2000/5]-40-TA[100,110,115,200,220,230]-[IM,INV,NM,SCM]-[7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[FS,J]-[A,B,C,R]-[5-100/1] |
CVDSB30-[50,100,150,200,250,300]-[500-2000/5]-40-NV-[IM,INV,NM,SCM]-[7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HS-[A,B,C,R]-[5-100/1] |
CVDSB30-[50,100,150,200,250,300]-[500-2000/5]-40-S200-[IM,INV,NM,SCM]-[7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HS-[A,B,C,R]-[5-100/1] |
CVDSB30-[50,100,150,200,250,300]-[500-2000/5]-40-SA[200,220,230]-[IM,INV,NM,SCM]-[7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HS-[A,B,C,R]-[5-100/1] |
CVDSB30-[50,100,150,200,250,300]-[500-2000/5]-40-T[100,200]-[IM,INV,NM,SCM]-[7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HS-[A,B,C,R]-[5-100/1] |
CVDSB30-[50,100,150,200,250,300]-[500-2000/5]-40-TA[100,110,115,200,220,230]-[IM,INV,NM,SCM]-[7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HS-[A,B,C,R]-[5-100/1] |
Loading...
■Features: A conveyor suitable for pitch transfer or inclined transfer of small workpiece, etc.
Conveyor Max. Load(kg) | 15 | Belt speed(m/min) | 37.7 | Belt Type | Flat Belts |
---|---|---|---|---|---|
Lateral Movement Prevention | Meandering prevention crown pulley | Tail Roller Dia. D (Tail Transfer Part R)(mm) | 50 | Drive Roller Dia.(mm) | 50 |
Drive Module Position | Head Drive | Reverse Switch Option | No |
1. Choose Motor Manufacturer before selecting any alterations
2. When NA or WA is selected, be sure to choose Stand Height [H] and Distance between Stands [P]
3. When ANT is selected, be sure to choose Nuts Qty. [Q] and Screw Size [M]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy