(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Point Nozzles - Prevention for Reverse Flow

Point Nozzles - Prevention for Reverse Flow

Click this image to zoom it.

Move the mouse over the image to zoom

  • Point Nozzles - Prevention for Reverse Flow
  • Point Nozzles - Prevention for Reverse Flow
  • Volume Discount

•Type: Point Nozzles
•Angle Adjustment: Angle Adjustable
•Category: Nozzle Main Body
•Blow Pattern: Point
•Feature: With Check Valve

  • inCAD Components
Point Nozzles - Reverse Flow Prevention:Related Image
・Materials
Type[ M ]Material
Pipe, Ball, Body, WasherSpringO-Ring E-Ring
PNZCV303 Stainless SteelSpring Steel (ASTM A228)Nitrile RubberSpring Steel

Specifications

Part Number-L-Cracking Pressure (MPa)
PNZCV1-30-0.1
Part NumberL SelectionCracking Pressure (MPa)dTUnit PriceVolume Discount Rate
TypeNo.1 ~ 4 pc(s).5~910~2930~50
PNZCV1100.05
0.1
0.2
3R1/8    
30
50
210R1/4    
30
50
[ ! ]For orders larger than indicated quantity, please use the Misumi website.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PNZCV1-10-0.05
PNZCV1-10-0.1
PNZCV1-10-0.2
PNZCV1-30-0.05
PNZCV1-30-0.1
PNZCV1-30-0.2
PNZCV1-50-0.05
PNZCV1-50-0.1
PNZCV1-50-0.2
PNZCV2-10-0.05
PNZCV2-10-0.1
PNZCV2-10-0.2
PNZCV2-30-0.05
PNZCV2-30-0.1
PNZCV2-30-0.2
PNZCV2-50-0.05
PNZCV2-50-0.1
PNZCV2-50-0.2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Screw Dimension Length L
(mm)
Cracking pressure
1 Piece(s)Available

10 Days or more

101(R1/8)100.05
1 Piece(s)Available

10 Days or more

101(R1/8)100.1
1 Piece(s)Available

10 Days or more

101(R1/8)100.2
1 Piece(s)Available

10 Days or more

101(R1/8)300.05
1 Piece(s)Available

11 Days or more

101(R1/8)300.1
1 Piece(s)Available

10 Days or more

101(R1/8)300.2
1 Piece(s)Available

10 Days or more

101(R1/8)500.05
1 Piece(s)Available

10 Days or more

101(R1/8)500.1
1 Piece(s)Available

10 Days or more

101(R1/8)500.2
1 Piece(s)Available

10 Days or more

102(R1/4)100.05
1 Piece(s)Available

10 Days or more

102(R1/4)100.1
1 Piece(s)Available

10 Days or more

102(R1/4)100.2
1 Piece(s)Available

10 Days or more

102(R1/4)300.05
1 Piece(s)Available

10 Days or more

102(R1/4)300.1
1 Piece(s)Available

10 Days or more

102(R1/4)300.2
1 Piece(s)Available

10 Days or more

102(R1/4)500.05
1 Piece(s)Available

10 Days or more

102(R1/4)500.1
1 Piece(s)Available

11 Days or more

102(R1/4)500.2

Loading...

  1. 1

More Information

■Features
Point Nozzles with built-in Check Valve. Air can be stored in the pipe. High reactive air blow is possible.

Example

Point Nozzles - Reverse Flow Prevention:Related Image
 

Basic Information

Spray Shape Point Angle Adjustment Angle adjustable Type Point Nozzles
Feature With Check Valve Applicable Fluid Compressed Air Hole diameter(mm) 3
Screw Shape Threaded

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support