(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Point Nozzles - Fit In, Compact

Point Nozzles - Fit In, Compact

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Point Nozzles
•Angle Adjustment: Angle Adjustable
•Category: Nozzle Main Body
•Blow Pattern: Point
•Compatible Fluid: Compressed Air

  • inCAD Components
Point Nozzles - Compact:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
Main BodyPipeBallMain Body
PNZCS (Screw-In Type)
PNZCF (Fit-In Type)
1045 Carbon Steel304 Stainless Steel303 Stainless SteelBlack Oxide

Specifications

Part Number-d-L
PNZCS1-3-10
PNZCF18-3-50
Part Numberd
I.D.
L
Selection
TUnit PriceVolume Discount Rate
TypeNo.1 ~ 4 pc(s).5~910~1920~50
PNZCS1310
30
50
R1/8    
4
2310
30
50
R1/4    
4
[ ! ]For orders larger than indicated quantity, please check with WOS.
Part Numberd
I.D.
L
Selection
DUnit PriceVolume Discount Rate
TypeNo.1 ~ 4 pc(s).5~910~2930~50
PNZCF18310
30
50
18    
410
30
50
[ ! ]For orders larger than indicated quantity, please use the Misumi website.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PNZCF18-3-10
PNZCF18-3-30
PNZCF18-3-50
PNZCF18-4-10
PNZCF18-4-30
PNZCF18-4-50
PNZCS1-3-10
PNZCS1-3-30
PNZCS1-3-50
PNZCS1-4-10
PNZCS1-4-30
PNZCS1-4-50
PNZCS2-3-10
PNZCS2-3-30
PNZCS2-3-50
PNZCS2-4-10
PNZCS2-4-30
PNZCS2-4-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole diameter
(mm)
Nominal Screw Dimension Length L
(mm)
Mounting Method
1 Piece(s)Available

10 Days or more

103-10Fitting
1 Piece(s)Available

10 Days or more

103-30Fitting
1 Piece(s)Available

10 Days or more

103-50Fitting
1 Piece(s)Available

10 Days or more

104-10Fitting
1 Piece(s)Available

10 Days or more

104-30Fitting
1 Piece(s)Available

10 Days or more

104-50Fitting
1 Piece(s)Available

10 Days or more

1031(R1/8)10Screw-In
1 Piece(s)Available

10 Days or more

1031(R1/8)30Screw-In
1 Piece(s)Available

11 Days or more

1031(R1/8)50Screw-In
1 Piece(s)Available

10 Days or more

1041(R1/8)10Screw-In
1 Piece(s)Available

10 Days or more

1041(R1/8)30Screw-In
1 Piece(s)Available

10 Days or more

1041(R1/8)50Screw-In
1 Piece(s)Available

10 Days or more

1032(R1/4)10Screw-In
1 Piece(s)Available

10 Days or more

1032(R1/4)30Screw-In
1 Piece(s)Available

10 Days or more

1032(R1/4)50Screw-In
1 Piece(s)Available

10 Days or more

1042(R1/4)10Screw-In
1 Piece(s)Available

10 Days or more

1042(R1/4)30Screw-In
1 Piece(s)Available

10 Days or more

1042(R1/4)50Screw-In

Loading...

  1. 1

More Information

■Features
Selectable from Screw-In Type and Fit-In Type depending on the application. For Fit-In Type, fix the nozzle with screws after insertion.

Example

Point Nozzles - Compact:Related Image
 

Basic Information

Spray Shape Point Angle Adjustment Angle adjustable Type Point Nozzles
Applicable Fluid Compressed Air

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support