(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Belt Conveyors - End drive, 2-groove frame, 30mm pulley diameter.

Flat Belt Conveyors - End drive, 2-groove frame, 30mm pulley diameter.

Flat belt with the width specifiable in the increments of 1mm, the smallest in the industry. This type is superior to CVSA in maintainability and space-saving.

Flat Belt Conveyors End Drive, 2-Groove Frame (Pulley Dia. 30mm):Related Image

Flat Belt Conveyors End Drive, 2-Groove Frame (Pulley Dia. 30mm):Related Image
 
 FrameMotor CoverPulley Holder
[ M ]MaterialAluminumAluminumAluminum
[ S ]Surface TreatmentClear AnodizePaintPaint

Specifications

Part Number-B-L-Motor-Belt Specification-Motor Manufacturer Selection
 
Output-Voltage-Specification-Gearhead
Reduction Ratio
CVGA-60-660-6-T100-IM-36-H-A
Part NumberWidth B (mm)
1mm Increment
Length L
5mm Increment
MotorBelt SpecificationMotor Manufacturer Selection
[ ! ]The prices vary by manufacturer.
Output (W)Voltage (V)SpecificationGearhead Reduction Ratio
CVGA30~300190~20006
25
(Single-Phase)
TA100
TA110
TA115

TA200
TA220
TA230
IM
(Constant Speed Motor)
SCM
(Variable Speed Motor)
5
18
60
150
7.5
25
75
180
9
30
90
12.5
36
100
15
50
120
H (General Purpose, Green)
W (General Purpose, White)
G (For Sliding, Green)
S (For Sliding, White)
D (Static Conductive)
F (Food Grade)
O (Oil Resistant)
N (Non- Stick Food Grade)
J (No Belt)

*For belts other than the above, select from Belt Specification below.
A (Panasonic Motor)
B (Oriental Motor)
C (Taiwanese Motor)

*SCM (Variable Speed Motor) is not selectable for A.
25(Three-Phase)
SA200
SA220
SA230
IM (Constant Speed Motor)
[ NG ]5~9 not applicable for 6W Motor
6
25
NV (No Motor)NM (No Motor)NH (No Gearhead)R (No Motor, Gearhead)
[ ! ]Connect the motor so that the belt rotates in the direction of conveyance. For connection diagram, and details of motor, Click here.
[ ! ]When "No motor, gearhead" is selected, the motor mounting hole pitch will vary depending on the motor's power rating. Please see Technical Information in our Conveyor Selection web site for the dimension details.
[ ! ]When "No motor, gearhead" is selected, this unit will be delivered unassembled. The customer is to assemble the unit according to the included assembly instructions. See our Conveyor Selection site for assembly procedures and packaging details.
 
Belt SpecificationStandard Belt (Body Price Only)Optional Belt 1Optional Belt 2No Belt
General PurposeH (Green), W (White), HG (Green)-HY (Yellow Green), HBN (Sky Blue)J
(No Belt)
For SlidingG (Green), S (White)--
For Inclined TransferLG (Green), LW (White)--
Grip Type-GG (Green), GW (White)GSN (Green)
Oil ResistantO (Navy Blue), OH (Green), OG (Green)OW (White)ON (White)
Non- Stick Food GradeN (White), NS (White)NB (Sky Blue), NBG (Lime Green), HH (Green), HW (White)NWN (White), NSN (Sky Blue), NGN (Lime Green), HBG (Green), HBW (White), BW (White)
Food GradeF (White)KW (White), KSB (Sky Blue), PHB (Sky Blue)PHN (Sky Blue), PWN (Sky Blue), KWN (White)
Static ConductiveD (Black), DS (Black)-DG (Black)
[ ! ]For flat belt details, Click here.
 

Alterations

Flat Belt Conveyors End Drive, 2-Groove Frame (Pulley Dia. 30mm):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CVGA-[30-300/1]-[190-2000/5]-[6,​25]-NV-[IM,​INV,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[BW,​D,​DG,​DS,​F,​G,​GG,​GSN,​GW,​H,​HBG,​HBN,​HBW,​HG,​HH,​HW,​HY,​J,​KSB,​KW,​KWN,​LG,​LW,​N,​NB,​NBG,​NGN,​NS,​NSN,​NWN,​O,​OG,​OH,​ON,​OW,​PHB,​PHN,​PWN,​S,​W]-[A,​B,​C,​R]
CVGA-[30-300/1]-[190-2000/5]-[6,​25]-S200-[IM,​INV,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[BW,​D,​DG,​DS,​F,​G,​GG,​GSN,​GW,​H,​HBG,​HBN,​HBW,​HG,​HH,​HW,​HY,​J,​KSB,​KW,​KWN,​LG,​LW,​N,​NB,​NBG,​NGN,​NS,​NSN,​NWN,​O,​OG,​OH,​ON,​OW,​PHB,​PHN,​PWN,​S,​W]-[A,​B,​C,​R]
CVGA-[30-300/1]-[190-2000/5]-[6,​25]-SA[200,​220,​230]-[IM,​INV,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[BW,​D,​DG,​DS,​F,​G,​GG,​GSN,​GW,​H,​HBG,​HBN,​HBW,​HG,​HH,​HW,​HY,​J,​KSB,​KW,​KWN,​LG,​LW,​N,​NB,​NBG,​NGN,​NS,​NSN,​NWN,​O,​OG,​OH,​ON,​OW,​PHB,​PHN,​PWN,​S,​W]-[A,​B,​C,​R]
CVGA-[30-300/1]-[190-2000/5]-[6,​25]-T[100,​200]-[IM,​INV,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[BW,​D,​DG,​DS,​F,​G,​GG,​GSN,​GW,​H,​HBG,​HBN,​HBW,​HG,​HH,​HW,​HY,​J,​KSB,​KW,​KWN,​LG,​LW,​N,​NB,​NBG,​NGN,​NS,​NSN,​NWN,​O,​OG,​OH,​ON,​OW,​PHB,​PHN,​PWN,​S,​W]-[A,​B,​C,​R]
CVGA-[30-300/1]-[190-2000/5]-[6,​25]-TA[100,​110,​115,​200,​220,​230]-[IM,​INV,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[BW,​D,​DG,​DS,​F,​G,​GG,​GSN,​GW,​H,​HBG,​HBN,​HBW,​HG,​HH,​HW,​HY,​J,​KSB,​KW,​KWN,​LG,​LW,​N,​NB,​NBG,​NGN,​NS,​NSN,​NWN,​O,​OG,​OH,​ON,​OW,​PHB,​PHN,​PWN,​S,​W]-[A,​B,​C,​R]
Part NumberMinimum order quantityVolume DiscountDays to Ship 1. Belt Width [B]
(mm)
2. Conveyor Length [L]
(mm)
3. Motor Output
(W)
4. Motor Voltage (Single-Phase) TA
(V)
4. Motor Voltage (Three-Phase) SA
(V)
4. Motor Voltage (No Motor) 5. Motor Type 6. Gearhead Reduction Ratio 7. Belt Spec. 7. Belt Spec. (Standard) $ 7. Belt Spec. (Specialty) $$ 7. Belt Spec. (Specialty) $$$ 8. Motor Manufacturer Selection
1 Piece(s)

15 Days or more

30 ~ 300190 ~ 20006 ~ 25--No Motor [NV]No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]General Use - Green [H] / No Belt [J]Food Grade - White [F] / General Use - Green [HG] / General Use - White [W] / Inclined Transfer - Green [LG] / Inclined Transfer - White [LW] / Non-Stick Food Grade - Glossy White [NS] / Non-Stick Food Grade - White [N] / Oil Resistant - Green [OG] / Oil Resistant - Green [OH] / Oil Resistant - Navy Blue [O] / Sliding - Green [G] / Sliding - White [S] / Static Conductive - Black [D] / Static Conductive - Glossy Black [DS]Food Grade - Sky Blue [KSB] / Food Grade - Sky Blue [PHB] / Food Grade - White [KW] / Grip Type - Green [GG] / Grip Type - White [GW] / Non-Stick Food Grade - Green [HH] / Non-Stick Food Grade - Lime Green [NBG] / Non-Stick Food Grade - Sky Blue [NB] / Non-Stick Food Grade - White [HW] / Oil Resistant - White [W]Food Grade - Sky Blue [PHN] / Food Grade - Sky Blue [PWN] / Food Grade - White [KWN] / General Use - Sky Blue [HBN] / General Use - Yellow Green [HY] / Grip Type - Green [GSN] / Non-Stick Food Grade - Green [HGN] / Non-Stick Food Grade - Lime Green [NGN] / Non-Stick Food Grade - Sky Blue [NSN] / Non-Stick Food Grade - White [BW] / Non-Stick Food Grade - White [HBW] / Non-Stick Food Grade - White [NWN] / Oil Resistant - White [ON] / Static Conductive - Black [DG][A] Panasonic Motor / [B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gear Head
1 Piece(s)

15 Days or more

30 ~ 300190 ~ 20006 ~ 25---No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]General Use - Green [H] / No Belt [J]Food Grade - White [F] / General Use - Green [HG] / General Use - White [W] / Inclined Transfer - Green [LG] / Inclined Transfer - White [LW] / Non-Stick Food Grade - Glossy White [NS] / Non-Stick Food Grade - White [N] / Oil Resistant - Green [OG] / Oil Resistant - Green [OH] / Oil Resistant - Navy Blue [O] / Sliding - Green [G] / Sliding - White [S] / Static Conductive - Black [D] / Static Conductive - Glossy Black [DS]Food Grade - Sky Blue [KSB] / Food Grade - Sky Blue [PHB] / Food Grade - White [KW] / Grip Type - Green [GG] / Grip Type - White [GW] / Non-Stick Food Grade - Green [HH] / Non-Stick Food Grade - Lime Green [NBG] / Non-Stick Food Grade - Sky Blue [NB] / Non-Stick Food Grade - White [HW] / Oil Resistant - White [W]Food Grade - Sky Blue [PHN] / Food Grade - Sky Blue [PWN] / Food Grade - White [KWN] / General Use - Sky Blue [HBN] / General Use - Yellow Green [HY] / Grip Type - Green [GSN] / Non-Stick Food Grade - Green [HGN] / Non-Stick Food Grade - Lime Green [NGN] / Non-Stick Food Grade - Sky Blue [NSN] / Non-Stick Food Grade - White [BW] / Non-Stick Food Grade - White [HBW] / Non-Stick Food Grade - White [NWN] / Oil Resistant - White [ON] / Static Conductive - Black [DG][A] Panasonic Motor / [B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gear Head
1 Piece(s)

15 Days or more

30 ~ 300190 ~ 20006 ~ 25-200 ~ 230-No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]General Use - Green [H] / No Belt [J]Food Grade - White [F] / General Use - Green [HG] / General Use - White [W] / Inclined Transfer - Green [LG] / Inclined Transfer - White [LW] / Non-Stick Food Grade - Glossy White [NS] / Non-Stick Food Grade - White [N] / Oil Resistant - Green [OG] / Oil Resistant - Green [OH] / Oil Resistant - Navy Blue [O] / Sliding - Green [G] / Sliding - White [S] / Static Conductive - Black [D] / Static Conductive - Glossy Black [DS]Food Grade - Sky Blue [KSB] / Food Grade - Sky Blue [PHB] / Food Grade - White [KW] / Grip Type - Green [GG] / Grip Type - White [GW] / Non-Stick Food Grade - Green [HH] / Non-Stick Food Grade - Lime Green [NBG] / Non-Stick Food Grade - Sky Blue [NB] / Non-Stick Food Grade - White [HW] / Oil Resistant - White [W]Food Grade - Sky Blue [PHN] / Food Grade - Sky Blue [PWN] / Food Grade - White [KWN] / General Use - Sky Blue [HBN] / General Use - Yellow Green [HY] / Grip Type - Green [GSN] / Non-Stick Food Grade - Green [HGN] / Non-Stick Food Grade - Lime Green [NGN] / Non-Stick Food Grade - Sky Blue [NSN] / Non-Stick Food Grade - White [BW] / Non-Stick Food Grade - White [HBW] / Non-Stick Food Grade - White [NWN] / Oil Resistant - White [ON] / Static Conductive - Black [DG][A] Panasonic Motor / [B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gear Head
1 Piece(s)

15 Days or more

30 ~ 300190 ~ 20006 ~ 25---No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]General Use - Green [H] / No Belt [J]Food Grade - White [F] / General Use - Green [HG] / General Use - White [W] / Inclined Transfer - Green [LG] / Inclined Transfer - White [LW] / Non-Stick Food Grade - Glossy White [NS] / Non-Stick Food Grade - White [N] / Oil Resistant - Green [OG] / Oil Resistant - Green [OH] / Oil Resistant - Navy Blue [O] / Sliding - Green [G] / Sliding - White [S] / Static Conductive - Black [D] / Static Conductive - Glossy Black [DS]Food Grade - Sky Blue [KSB] / Food Grade - Sky Blue [PHB] / Food Grade - White [KW] / Grip Type - Green [GG] / Grip Type - White [GW] / Non-Stick Food Grade - Green [HH] / Non-Stick Food Grade - Lime Green [NBG] / Non-Stick Food Grade - Sky Blue [NB] / Non-Stick Food Grade - White [HW] / Oil Resistant - White [W]Food Grade - Sky Blue [PHN] / Food Grade - Sky Blue [PWN] / Food Grade - White [KWN] / General Use - Sky Blue [HBN] / General Use - Yellow Green [HY] / Grip Type - Green [GSN] / Non-Stick Food Grade - Green [HGN] / Non-Stick Food Grade - Lime Green [NGN] / Non-Stick Food Grade - Sky Blue [NSN] / Non-Stick Food Grade - White [BW] / Non-Stick Food Grade - White [HBW] / Non-Stick Food Grade - White [NWN] / Oil Resistant - White [ON] / Static Conductive - Black [DG][A] Panasonic Motor / [B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gear Head
1 Piece(s)

15 Days or more

30 ~ 300190 ~ 20006 ~ 25100 ~ 230--No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]General Use - Green [H] / No Belt [J]Food Grade - White [F] / General Use - Green [HG] / General Use - White [W] / Inclined Transfer - Green [LG] / Inclined Transfer - White [LW] / Non-Stick Food Grade - Glossy White [NS] / Non-Stick Food Grade - White [N] / Oil Resistant - Green [OG] / Oil Resistant - Green [OH] / Oil Resistant - Navy Blue [O] / Sliding - Green [G] / Sliding - White [S] / Static Conductive - Black [D] / Static Conductive - Glossy Black [DS]Food Grade - Sky Blue [KSB] / Food Grade - Sky Blue [PHB] / Food Grade - White [KW] / Grip Type - Green [GG] / Grip Type - White [GW] / Non-Stick Food Grade - Green [HH] / Non-Stick Food Grade - Lime Green [NBG] / Non-Stick Food Grade - Sky Blue [NB] / Non-Stick Food Grade - White [HW] / Oil Resistant - White [W]Food Grade - Sky Blue [PHN] / Food Grade - Sky Blue [PWN] / Food Grade - White [KWN] / General Use - Sky Blue [HBN] / General Use - Yellow Green [HY] / Grip Type - Green [GSN] / Non-Stick Food Grade - Green [HGN] / Non-Stick Food Grade - Lime Green [NGN] / Non-Stick Food Grade - Sky Blue [NSN] / Non-Stick Food Grade - White [BW] / Non-Stick Food Grade - White [HBW] / Non-Stick Food Grade - White [NWN] / Oil Resistant - White [ON] / Static Conductive - Black [DG][A] Panasonic Motor / [B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gear Head

Loading...

  1. 1

More Information

■Features: Flat belt with the width specifiable in the increments of 1mm, the smallest in the industry. Superior to CVSA in maintainability and space saving.
 

Basic Information

Conveyor Max. Load(kg) 15 Belt speed(m/min) 67.7 Belt Type Flat Belts
Lateral Movement Prevention Meandering prevention crown pulley Tail Roller Dia. D (Tail Transfer Part R)(mm) 30 Drive Roller Dia.(mm) 30
Drive Module Position Head Drive Reverse Switch Option No

Frequently asked questions (FAQ)

質問: Where can I find spare parts for my MISUMI conveyor?
回答: You can easily search for spare parts at: https://us.misumi-ec.com/conveyor/maintenance_search.html
質問: What flat belts are available for conveyors?
回答: Flat belt specifications for conveyors can be found at: https://us.misumi-ec.com/pdf/fa/2014/p1_1279.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support