(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Belt Drive - MSA-SB1 Series

・Materials
[ A ]Accessories
[ A ]AccessoriesMotor MountsSensors
GearboxesMotor Kits
Actuator Material / Surface Treatment
ComponentsFrameRailCarriageBeltPulleys
[ M ]MaterialAluminum-AluminumPoly/SteelSteel
[ S ]SurfaceAnodized-Anodized Chrome

Specifications

Part Number-Shaft Type-Shaft Location-Actuator Length
MSA-SB1-B-GB -A-1-00750
MSA-SB1-Actuator , Single shaft in location #1,
750mm overall length, 465mm Stroke
TypeShaft TypeShaft LocationActuator Length
MSA-SB1-B-GB -A Single Shafted100750
to
06250
(50mm pitch)
2
-B Double Shafted3
4
Specifications
 HorizontalVertical
Motion Load45.36 kg22.7 kg
Maximum Speed5050 mm/sec2525 mm/sec
Maximum Load45.36 kg
Repeatability+/- 0.025 mm
Moment Load-
Acceleration Exceeding5 G's
Beam Dimensions56 x 28 mm
Weight 
First meter of travel2.71 kg
Additional per meter1.36 kg
Travels 
Standard Strokes271 to 5771 mm (50mm Pitch)
Standard Lengths750 to 6250 mm (50mm Pitch)
Standard Sizes 750 mm to 6250 mm in 50mm increments.

■Features
Extruded aluminum actuator body with T-slots for ease of mounting
Easy to adjust belt tensioner
One piece, machined and stress proof shafted pulley
Zero backlash belt to pulley design
Corrosion resistant components

Available Accessories
Motor Mount Kits
NEMA 23MMK-A58-38-6-67
NEMA 34MMK-A83-73-3-99
Click here for Motor Mount Details
Custom motor mounts are available
 
GearBoxes3:15:17:110:1
MPG-062-23-03-05-07-10
MPG-062-60-03-05-07-10
MPG-084-34-03-05-07-10
MPG-084-90-03-05-07-10
 Standard Stock Sizes
MPG-062-23-05
See page XXXX for Gearbox Details
NEMA 23 at 5:1
T-Slot Sensor KitCable Length in meters
PNP NO244-PNP-NO-02-06-12
PNP NC244-PNP-NC-02-06-12
NPN NO244-NPN-NO-02-06-12
NPN NC244-NPN-NC-02-06-12
See page XXXX for Sensor Details
Part Number
MSA-SB1-B-GB-A1-00500
MSA-SB1-B-GB-A1-00550
MSA-SB1-B-GB-A1-00600
MSA-SB1-B-GB-A1-00650
MSA-SB1-B-GB-A1-00700
MSA-SB1-B-GB-A1-00750
MSA-SB1-B-GB-A1-00800
MSA-SB1-B-GB-A1-00850
MSA-SB1-B-GB-A1-00900
MSA-SB1-B-GB-A1-00950
MSA-SB1-B-GB-A1-01000
MSA-SB1-B-GB-A1-01050
MSA-SB1-B-GB-A1-01100
MSA-SB1-B-GB-A1-01150
MSA-SB1-B-GB-A1-01200
MSA-SB1-B-GB-A1-01250
MSA-SB1-B-GB-A1-01300
MSA-SB1-B-GB-A1-01350
MSA-SB1-B-GB-A1-01400
MSA-SB1-B-GB-A1-01450
MSA-SB1-B-GB-A1-01500
MSA-SB1-B-GB-A1-01550
MSA-SB1-B-GB-A1-01600
MSA-SB1-B-GB-A1-01650
MSA-SB1-B-GB-A1-01700
MSA-SB1-B-GB-A1-01750
MSA-SB1-B-GB-A1-01800
MSA-SB1-B-GB-A1-01850
MSA-SB1-B-GB-A1-01900
MSA-SB1-B-GB-A1-01950
MSA-SB1-B-GB-A1-02000
MSA-SB1-B-GB-A1-02050
MSA-SB1-B-GB-A1-02100
MSA-SB1-B-GB-A1-02150
MSA-SB1-B-GB-A1-02200
MSA-SB1-B-GB-A1-02250
MSA-SB1-B-GB-A1-02300
MSA-SB1-B-GB-A1-02350
MSA-SB1-B-GB-A1-02400
MSA-SB1-B-GB-A1-02450
MSA-SB1-B-GB-A1-02500
MSA-SB1-B-GB-A1-02550
MSA-SB1-B-GB-A1-02600
MSA-SB1-B-GB-A1-02650
MSA-SB1-B-GB-A1-02700
MSA-SB1-B-GB-A1-02750
MSA-SB1-B-GB-A1-02800
MSA-SB1-B-GB-A1-02850
MSA-SB1-B-GB-A1-02900
MSA-SB1-B-GB-A1-02950
MSA-SB1-B-GB-A1-03000
MSA-SB1-B-GB-A1-03050
MSA-SB1-B-GB-A1-03100
MSA-SB1-B-GB-A1-03150
MSA-SB1-B-GB-A1-03200
MSA-SB1-B-GB-A1-03250
MSA-SB1-B-GB-A1-03300
MSA-SB1-B-GB-A1-03350
MSA-SB1-B-GB-A1-03400
MSA-SB1-B-GB-A1-03450
Part NumberMinimum order quantityVolume DiscountDays to Ship Single or Double Shaft Shaft Location Length (50mm Increments)
(mm)
Stroke (50mm Increments)
(mm)
1 Piece(s)

11 Days

Single1500215
1 Piece(s)

11 Days

Single1550265
1 Piece(s)

11 Days

Single1600315
1 Piece(s)

11 Days

Single1650365
1 Piece(s)

11 Days

Single1700415
1 Piece(s)

11 Days

Single1750465
1 Piece(s)

11 Days

Single1800515
1 Piece(s)

11 Days

Single1850565
1 Piece(s)

11 Days

Single1900615
1 Piece(s)

11 Days

Single1950665
1 Piece(s)

16 Days

Single11000715
1 Piece(s)

16 Days

Single11050765
1 Piece(s)

16 Days

Single11100815
1 Piece(s)

16 Days

Single11150865
1 Piece(s)

16 Days

Single11200915
1 Piece(s)

16 Days

Single11250965
1 Piece(s)

16 Days

Single113001015
1 Piece(s)

16 Days

Single113501065
1 Piece(s)

16 Days

Single114001115
1 Piece(s)

16 Days

Single114501165
1 Piece(s)

16 Days

Single115001215
1 Piece(s)

16 Days

Single115501265
1 Piece(s)

16 Days

Single116001315
1 Piece(s)

16 Days

Single116501365
1 Piece(s)

16 Days

Single117001415
1 Piece(s)

16 Days

Single117501465
1 Piece(s)

16 Days

Single118001515
1 Piece(s)

16 Days

Single118501565
1 Piece(s)

16 Days

Single119001615
1 Piece(s)

16 Days

Single119501665
1 Piece(s)

16 Days

Single120001715
1 Piece(s)

16 Days

Single120501765
1 Piece(s)

16 Days

Single121001815
1 Piece(s)

16 Days

Single121501865
1 Piece(s)

16 Days

Single122001915
1 Piece(s)

16 Days

Single122501965
1 Piece(s)

16 Days

Single123002015
1 Piece(s)

16 Days

Single123502065
1 Piece(s)

16 Days

Single124002115
1 Piece(s)

16 Days

Single124502165
1 Piece(s)

16 Days

Single125002215
1 Piece(s)

16 Days

Single125502265
1 Piece(s)

16 Days

Single126002315
1 Piece(s)

16 Days

Single126502365
1 Piece(s)

16 Days

Single127002415
1 Piece(s)

16 Days

Single127502465
1 Piece(s)

16 Days

Single128002515
1 Piece(s)

16 Days

Single128502565
1 Piece(s)

16 Days

Single129002615
1 Piece(s)

16 Days

Single129502665
1 Piece(s)

16 Days

Single130002715
1 Piece(s)

16 Days

Single130502765
1 Piece(s)

16 Days

Single131002815
1 Piece(s)

16 Days

Single131502865
1 Piece(s)

16 Days

Single132002915
1 Piece(s)

16 Days

Single132502965
1 Piece(s)

16 Days

Single133003015
1 Piece(s)

16 Days

Single133503065
1 Piece(s)

16 Days

Single134003115
1 Piece(s)

16 Days

Single134503165

Loading...

More Information

MSA-SB1 Belt Drive:Related Image

Basic Information

Max. Horizontal Load(kg) 11.4 / 22.7 / 45.4 Max. Vertical Load(kg) 11.4 / 22.7 Is Load Supported By Other Slides/Guides? Belt Drive (Yes)
Max. Speed Horizontal(mm/sec) 1270 / 2540 / 5080 Max. Speed Vertical(mm/sec) 635 / 1270 / 2540

Additional Products in this Category

Complementary Products

Tech Support