(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Load Supported By Slides/Guides: Belt Drive (No)
Part Number
Configured Part Number is shown.
[ A ]Accessories | |||||
[ A ]Accessories | Motor Mounts | Sensors | |||
Gearboxes | Motor Kits | ||||
Actuator Material / Surface Treatment | |||||
Components | Frame | Rail | Carriage | Belt | Pulleys |
[ M ]Material | Aluminum | - | Aluminum | Poly/Steel | Steel |
[ S ]Surface | Anodized | - | Anodized | Chrom |
Part Number | - | Shaft Type | - | Shaft Location | - | Actuator Length |
MSA-SBH-I-CF | - | A | - | 1 | - | 00750 |
Type | Shaft Type | Shaft Location | Actuator Length |
MSA-SBH-I-CF | -A Single Shafted | 1 | 00750 to 06250 (50mm pitch) |
2 | |||
-B Double Shafted | 3 | ||
4 |
Specifications | ||
Horizontal | Vertical | |
Motion Load | 1134 kg | 567 kg |
Maximum Speed | 15240 mm/sec | 7620 mm/sec |
Maximum Load | 1134 kg | |
Repeatability | +/- 0.025 mm | |
Moment Load | - | |
Acceleration Exceeding | 20 G's | |
Beam Dimensions | 80 x 80 mm | |
Weight | ||
First meter of travel | 23.13 kg | |
Additional per meter | 5 kg | |
Travels | ||
Standard Strokes | 205 to 5705 mm (50mm Pitch) | |
Standard Lengths | 750 to 6250 mm (50mm Pitch) |
Part Number |
---|
Loading...
Max. Horizontal Load(kg) | 11.4 / 22.7 / 45.4 / 90.7 / 181.1 / 226.8 / 453.6 / 1134 | Max. Vertical Load(kg) | 11.4 / 22.7 / 45.4 / 113.4 / 136.1 / 226.8 / 567 | Is Load Supported By Other Slides/Guides? | Belt Drive (Yes) |
---|---|---|---|---|---|
Max. Speed Horizontal(mm/sec) | 1270 / 2540 / 5080 / 10160 / 15240 | Max. Speed Vertical(mm/sec) | 635 / 1270 / 2540 / 5080 / 7620 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy