(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Max. Horizontal Load (kg): 11.4
•Max. Vertical Load (kg): 11.4
•Load Supported By Slides/Guides: Actuator (Yes)
•Max. Speed Horizontal (mm/sec): 1270
•Max. Speed Vertical (mm/sec): 635
Part Number
Configured Part Number is shown.
[ A ]Accessories | |||||
[ A ]Accessories | Motor Mounts | Sensors | |||
Gearboxes | Motor Kits | ||||
Actuator Material / Surface Treatment | |||||
Components | Frame | Rail | Carriage | Belt | Pulleys |
[ M ]Material | Aluminum | - | Delrin | Poly/Steel | Steel |
[ S ]Surface | Anodized | - | Anodized | Chrom |
Part Number | - | Shaft Type | - | Shaft Location | - | Actuator Length |
MSA-PSC-0-GB | - | A | - | 1 | - | 00750 |
Type | Shaft Type | Shaft Location | Actuator Length |
MSA-PSC-0-GB | -A Single Shafted | 1 | 00750 to 06250 (50mm pitch) |
2 | |||
-B Double Shafted | 3 | ||
4 |
Specifications | ||
Horizontal | Vertical | |
Motion Load | 9 kg | 9 kg |
Maximum Speed | 1270 mm/sec | 635 mm/sec |
Maximum Load | 9 kg | |
Repeatability | +/- 0.025 mm | |
Moment Load | 2.27 kg at 150 mm off CL | |
Acceleration Exceeding | 5 G's | |
Beam Dimensions | 38 x 28 mm | |
Weight | ||
First meter of travel | 2.71 kg | |
Additional per meter | 1.36 kg | |
Travels | ||
Standard Strokes | 271 to 5771 mm (50mm Pitch) | |
Standard Lengths | 750 to 6250 mm (50mm Pitch) |
Motor Mount Kits | |
NEMA 23 | MMK-A58-38-6-67 |
NEMA 34 | MMK-A83-73-3-99 |
Click here for Motor Mount Details |
GearBoxes | 3:1 | 5:1 | 7:1 | 10:1 | |
MPG-062-23 | -03 | -05 | -07 | -10 | |
MPG-062-60 | -03 | -05 | -07 | -10 | |
MPG-084-34 | -03 | -05 | -07 | -10 | |
MPG-084-90 | -03 | -05 | -07 | -10 | |
Standard Stock Sizes |
T-Slot Sensor Kit | Cable Length in meters | |||
PNP NO | 244-PNP-NO | -02 | -06 | -12 |
PNP NC | 244-PNP-NC | -02 | -06 | -12 |
NPN NO | 244-NPN-NO | -02 | -06 | -12 |
NPN NC | 244-NPN-NC | -02 | -06 | -12 |
Part Number |
---|
Loading...
Max. Horizontal Load(kg) | 11.4 | Max. Vertical Load(kg) | 11.4 | Is Load Supported By Other Slides/Guides? | Actuator (No) |
---|---|---|---|---|---|
Max. Speed Horizontal(mm/sec) | 1270 | Max. Speed Vertical(mm/sec) | 635 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy