(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepper Motor - High Torque, NEMA 8

Stepper Motor - High Torque, NEMA 8

The HT8-xxx two phase stepper motor is suitable for a wide range of motion control applications. Terminated in four motor leads the motor can be connected to Bipolar drives.

Part Number

Configured Part Number is shown.

NEMA 8  High Torque Stepper Motor:Related Image
・Materials
The HT8-xxx two phase stepper motor is suitable for a wide
range of motion control applications. Terminated in four motor
leads the motor can be connected to Bipolar drives

Specifications

Part Number    
HT8-020
HT8-020D
HT8-021
HT8-021D
-
-
-
-
Single Shaft
Double Shaft
Single Shaft
Double Shaft
Motor Specifications
Part Length
L
Torque Series Parallel Rotor
Inertia
Weight
Weight
Winding
Resistance
Winging
Inductance
Phase
Current
Phase
Voltage
Number mm N-cm Amp Amp g-cm² g OHM ±10% mH ±20% Amp VDC
HT8-020 29.97 1.69 - 0.35 1.90 50 8.50 3.4 0.4 2.8
HT8-021 46.48 3.14 - 0.35 4.00 85 16.00 7.2 0.4 5.6.
Part Number
HT08-020
HT08-021
Part NumberMinimum order quantityVolume DiscountDays to Ship Holding torque
(N·m)
1 Piece(s)

13 Days

0.02
1 Piece(s)

13 Days

0.03

Loading...

  1. 1

More Information

NEMA 8  High Torque Stepper Motor:Related Image

Basic Information

Category Motor Voltage Specifications DC Frame Size NEMA 8
Closed Loop Feedback No Step angle(°) 1.8 Reduction Gear No
Shaft Style Single

Additional Products in this Category

Complementary Products

Tech Support