(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MSA-SB5 Belt Drive

・Materials
[ A ]Accessories
[ A ]AccessoriesMotor MountsSensors
GearboxesMotor Kits
Actuator Material / Surface Treatment
ComponentsFrameRailCarriageBeltPulleys
[ M ]MaterialAluminum-AluminumPoly/SteelSteel
[ S ]SurfaceAnodized-Anodized Chrom

Specifications

Part Number-Shaft Type-Shaft Location-Actuator Length
MSA-SB5-G-BE-A-1-00750
MSA-SB5-Actuator , Single shaft in location #1,
750mm overall length, 372 mm Stroke
TypeShaft TypeShaft LocationActuator Length
MSA-SB5-G-BE-A Single Shafted100750
to
06250
(50mm pitch)
2
-B Double Shafted3
4
Specifications
 HorizontalVertical
Motion Load453.6 kg226.8 kg
Maximum Speed10160 mm/sec5080 mm/sec
Maximum Load453.6 kg
Repeatability+/- 0.025 mm
Moment Load-
Acceleration Exceeding20 G's
Beam Dimensions80 x 80 mm
Weight 
First meter of travel12.7 kg
Additional per meter5 kg
Travels 
Standard Strokes372 to 5872 mm (50mm Pitch)
Standard Lengths750 to 6250 mm (50mm Pitch)
Standard Sizes 750 mm to 6250 mm in 50mm increments.

■Features
Extruded aluminum actuator body with T-slots for ease of mounting
Easy to adjust belt tensioner
One piece, machined and stress proof shafted pulley
Zero backlash belt to pulley design
Corrosion resistant components

Available Accessories
Motor Mount Kits
NEMA 23MMK-B58-38-6-67
NEMA 34MMK-B83-73-3-99
Click here for Motor Mount Details
Custom motor mounts are available
 
GearBoxes3:15:17:110:1
MPG-062-23-03-05-07-10
MPG-062-60-03-05-07-10
MPG-084-34-03-05-07-10
MPG-084-90-03-05-07-10
 Standard Stock Sizes
MPG-062-23-05
See page XXXX for Gearbox Details
NEMA 23 at 5:1
T-Slot Sensor KitCable Length in meters
PNP NO244-PNP-NO-02-06-12
PNP NC244-PNP-NC-02-06-12
NPN NO244-NPN-NO-02-06-12
NPN NC244-NPN-NC-02-06-12
See page XXXX for Sensor Details
Part Number
MSA-SB5-G-BE-A1-00750
MSA-SB5-G-BE-A1-00800
MSA-SB5-G-BE-A1-00850
MSA-SB5-G-BE-A1-00900
MSA-SB5-G-BE-A1-00950
MSA-SB5-G-BE-A1-01000
MSA-SB5-G-BE-A1-01050
MSA-SB5-G-BE-A1-01100
MSA-SB5-G-BE-A1-01150
MSA-SB5-G-BE-A1-01200
MSA-SB5-G-BE-A1-01250
MSA-SB5-G-BE-A1-01300
MSA-SB5-G-BE-A1-01350
MSA-SB5-G-BE-A1-01400
MSA-SB5-G-BE-A1-01450
MSA-SB5-G-BE-A1-01500
MSA-SB5-G-BE-A1-01550
MSA-SB5-G-BE-A1-01600
MSA-SB5-G-BE-A1-01650
MSA-SB5-G-BE-A1-01700
MSA-SB5-G-BE-A1-01750
MSA-SB5-G-BE-A1-01800
MSA-SB5-G-BE-A1-01850
MSA-SB5-G-BE-A1-01900
MSA-SB5-G-BE-A1-01950
MSA-SB5-G-BE-A1-02000
MSA-SB5-G-BE-A1-02050
MSA-SB5-G-BE-A1-02100
MSA-SB5-G-BE-A1-02150
MSA-SB5-G-BE-A1-02200
MSA-SB5-G-BE-A1-02250
MSA-SB5-G-BE-A1-02300
MSA-SB5-G-BE-A1-02350
MSA-SB5-G-BE-A1-02400
MSA-SB5-G-BE-A1-02450
MSA-SB5-G-BE-A1-02500
MSA-SB5-G-BE-A1-02550
MSA-SB5-G-BE-A1-02600
MSA-SB5-G-BE-A1-02650
MSA-SB5-G-BE-A1-02700
MSA-SB5-G-BE-A1-02750
MSA-SB5-G-BE-A1-02800
MSA-SB5-G-BE-A1-02850
MSA-SB5-G-BE-A1-02900
MSA-SB5-G-BE-A1-02950
MSA-SB5-G-BE-A1-03000
MSA-SB5-G-BE-A1-03050
MSA-SB5-G-BE-A1-03100
MSA-SB5-G-BE-A1-03150
MSA-SB5-G-BE-A1-03200
MSA-SB5-G-BE-A1-03250
MSA-SB5-G-BE-A1-03300
MSA-SB5-G-BE-A1-03350
MSA-SB5-G-BE-A1-03400
MSA-SB5-G-BE-A1-03450
MSA-SB5-G-BE-A1-03500
MSA-SB5-G-BE-A1-03550
MSA-SB5-G-BE-A1-03600
MSA-SB5-G-BE-A1-03650
MSA-SB5-G-BE-A1-03700
Part NumberMinimum order quantityVolume DiscountDays to Ship Single or Double Shaft Shaft Location Length (50mm Increments)
(mm)
Stroke (50mm Increments)
(mm)
1 Piece(s)

16 Days

Single1750372
1 Piece(s)

16 Days

Single1800422
1 Piece(s)

16 Days

Single1850472
1 Piece(s)

16 Days

Single1900522
1 Piece(s)

16 Days

Single1950572
1 Piece(s)

16 Days

Single11000622
1 Piece(s)

16 Days

Single11050672
1 Piece(s)

16 Days

Single11100722
1 Piece(s)

16 Days

Single11150772
1 Piece(s)

16 Days

Single11200822
1 Piece(s)

16 Days

Single11250872
1 Piece(s)

16 Days

Single11300922
1 Piece(s)

16 Days

Single11350972
1 Piece(s)

16 Days

Single114001022
1 Piece(s)

16 Days

Single114501072
1 Piece(s)

16 Days

Single115001122
1 Piece(s)

16 Days

Single115501172
1 Piece(s)

16 Days

Single116001222
1 Piece(s)

16 Days

Single116501272
1 Piece(s)

16 Days

Single117001322
1 Piece(s)

16 Days

Single117501372
1 Piece(s)

16 Days

Single118001422
1 Piece(s)

16 Days

Single118501472
1 Piece(s)

16 Days

Single119001522
1 Piece(s)

16 Days

Single119501572
1 Piece(s)

16 Days

Single120001622
1 Piece(s)

16 Days

Single120501672
1 Piece(s)

16 Days

Single121001722
1 Piece(s)

16 Days

Single121501772
1 Piece(s)

16 Days

Single122001822
1 Piece(s)

16 Days

Single122501872
1 Piece(s)

16 Days

Single123001922
1 Piece(s)

16 Days

Single123501972
1 Piece(s)

16 Days

Single124002022
1 Piece(s)

16 Days

Single124502072
1 Piece(s)

16 Days

Single125002122
1 Piece(s)

16 Days

Single125502172
1 Piece(s)

16 Days

Single126002222
1 Piece(s)

16 Days

Single126502272
1 Piece(s)

16 Days

Single127002322
1 Piece(s)

16 Days

Single127502372
1 Piece(s)

16 Days

Single128002422
1 Piece(s)

16 Days

Single128502472
1 Piece(s)

16 Days

Single129002522
1 Piece(s)

16 Days

Single129502572
1 Piece(s)

16 Days

Single130002622
1 Piece(s)

16 Days

Single130502672
1 Piece(s)

16 Days

Single131002722
1 Piece(s)

16 Days

Single131502772
1 Piece(s)

16 Days

Single132002822
1 Piece(s)

16 Days

Single132502872
1 Piece(s)

16 Days

Single133002922
1 Piece(s)

16 Days

Single133502972
1 Piece(s)

16 Days

Single134003022
1 Piece(s)

16 Days

Single134503072
1 Piece(s)

16 Days

Single135003122
1 Piece(s)

16 Days

Single135503172
1 Piece(s)

16 Days

Single136003222
1 Piece(s)

16 Days

Single136503272
1 Piece(s)

16 Days

Single137003322

Loading...

More Information

MSA-SB5 Belt Drive:Related Image

Basic Information

Max. Horizontal Load(kg) 11.4 / 22.7 / 45.4 / 90.7 / 181.1 / 226.8 / 453.6 Max. Vertical Load(kg) 11.4 / 22.7 / 45.4 / 113.4 / 136.1 / 226.8 Is Load Supported By Other Slides/Guides? Belt Drive (Yes)
Max. Speed Horizontal(mm/sec) 1270 / 2540 / 5080 / 10160 Max. Speed Vertical(mm/sec) 635 / 1270 / 2540 / 5080

Additional Products in this Category

Complementary Products

Tech Support