(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Guided Belt Drive Actuator- MSA-135 Series

・Materials
[ A ]Accessories
[ A ]AccessoriesMotor MountsSensors
GearboxesMotor Kits
Actuator Material / Surface Treatment
ComponentsFrameRailCarriageBeltPulleys
[ M ]MaterialAluminumAluminumSteelPoly/SteelSteel
[ S ]SurfaceAnodizedAnodizedAnodized Chrome

Specifications

Part Number-Shaft Type-Shaft Location-Actuator Length
MSA-135-0-BC-A-1-00750
MSA-135-Actuator , Single shaft in location #1,
750mm overall length, 210 mm Stroke
TypeShaft TypeShaft LocationActuator Length
MSA-135-0-BC-A Single Shafted100750
to
06150
(50mm pitch)
2
-B Double Shafted3
4
Specifications
 HorizontalVertical
Motion Load226.8 kg113.4 kg
Maximum Speed5080mm/sec
Maximum Load226.8 kg
Repeatability+/- 0.025 mm
Moment Load113.4 kg at 300 mm off CL
Acceleration Exceeding10 G's
Beam Dimensions80 x 40 mm
Weight 
First meter of travel6.8 kg
Additional per meter2.27 kg
Travels 
Standard Strokes210 to 5610 mm (50mm Pitch)
Standard Lengths750 to 6150 mm (50mm Pitch)
Standard Sizes 750 mm to 6150 mm in 50mm increments.

■Features
Extruded aluminum actuator body with T-slots for ease of mounting
Easy to adjust belt tensioner
One piece, machined and stress proof shafted pulley
Zero backlash belt to pulley design
Corrosion resistant components
 

Available Accessories
Motor Mount Kits
NEMA 23MMK-A58-38-6-67
NEMA 34MMK-A83-73-3-99
Click here for Motor Mount Details
Custom motor mounts are available

 
GearBoxes3:15:17:110:1
MPG-062-23-03-05-07-10
MPG-062-60-03-05-07-10
MPG-084-34-03-05-07-10
MPG-084-90-03-05-07-10
 Standard Stock Sizes
MPG-062-23-05
See page XXXX for Gearbox Details
NEMA 23 at 5:1

 
T-Slot Sensor KitCable Length in meters
PNP NO244-PNP-NO-02-06-12
PNP NC244-PNP-NC-02-06-12
NPN NO244-NPN-NO-02-06-12
NPN NC244-NPN-NC-02-06-12
See page XXXX for Sensor Details
Part Number
MSA-135-0-BC-A1-00750
MSA-135-0-BC-A1-00800
MSA-135-0-BC-A1-00850
MSA-135-0-BC-A1-00900
MSA-135-0-BC-A1-00950
MSA-135-0-BC-A1-01000
MSA-135-0-BC-A1-01050
MSA-135-0-BC-A1-01100
MSA-135-0-BC-A1-01150
MSA-135-0-BC-A1-01200
MSA-135-0-BC-A1-01250
MSA-135-0-BC-A1-01300
MSA-135-0-BC-A1-01350
MSA-135-0-BC-A1-01400
MSA-135-0-BC-A1-01450
MSA-135-0-BC-A1-01500
MSA-135-0-BC-A1-01550
MSA-135-0-BC-A1-01600
MSA-135-0-BC-A1-01650
MSA-135-0-BC-A1-01700
MSA-135-0-BC-A1-01750
MSA-135-0-BC-A1-01800
MSA-135-0-BC-A1-01850
MSA-135-0-BC-A1-01900
MSA-135-0-BC-A1-01950
MSA-135-0-BC-A1-02000
MSA-135-0-BC-A1-02050
MSA-135-0-BC-A1-02100
MSA-135-0-BC-A1-02150
MSA-135-0-BC-A1-02200
MSA-135-0-BC-A1-02250
MSA-135-0-BC-A1-02300
MSA-135-0-BC-A1-02350
MSA-135-0-BC-A1-02400
MSA-135-0-BC-A1-02450
MSA-135-0-BC-A1-02500
MSA-135-0-BC-A1-02550
MSA-135-0-BC-A1-02600
MSA-135-0-BC-A1-02650
MSA-135-0-BC-A1-02700
MSA-135-0-BC-A1-02750
MSA-135-0-BC-A1-02800
MSA-135-0-BC-A1-02850
MSA-135-0-BC-A1-02900
MSA-135-0-BC-A1-02950
MSA-135-0-BC-A1-03000
MSA-135-0-BC-A1-03050
MSA-135-0-BC-A1-03100
MSA-135-0-BC-A1-03150
MSA-135-0-BC-A1-03200
MSA-135-0-BC-A1-03250
MSA-135-0-BC-A1-03300
MSA-135-0-BC-A1-03350
MSA-135-0-BC-A1-03400
MSA-135-0-BC-A1-03450
MSA-135-0-BC-A1-03500
MSA-135-0-BC-A1-03550
MSA-135-0-BC-A1-03600
MSA-135-0-BC-A1-03650
MSA-135-0-BC-A1-03700
Part NumberMinimum order quantityVolume DiscountDays to Ship Single or Double Shaft Shaft Location Length (50mm Increments)
(mm)
Stroke (50mm Increments)
(mm)
1 Piece(s)

16 Days

Single1750210
1 Piece(s)

16 Days

Single1800260
1 Piece(s)

16 Days

Single1850310
1 Piece(s)

16 Days

Single1900360
1 Piece(s)

16 Days

Single1950410
1 Piece(s)

16 Days

Single11000460
1 Piece(s)

16 Days

Single11050510
1 Piece(s)

16 Days

Single11100560
1 Piece(s)

16 Days

Single11150610
1 Piece(s)

16 Days

Single11200660
1 Piece(s)

16 Days

Single11250710
1 Piece(s)

16 Days

Single11300760
1 Piece(s)

16 Days

Single11350810
1 Piece(s)

16 Days

Single11400860
1 Piece(s)

16 Days

Single11450910
1 Piece(s)

16 Days

Single11500960
1 Piece(s)

16 Days

Single115501010
1 Piece(s)

16 Days

Single116001060
1 Piece(s)

16 Days

Single116501110
1 Piece(s)

16 Days

Single117001160
1 Piece(s)

16 Days

Single117501210
1 Piece(s)

16 Days

Single118001260
1 Piece(s)

16 Days

Single118501310
1 Piece(s)

16 Days

Single119001360
1 Piece(s)

16 Days

Single119501410
1 Piece(s)

16 Days

Single120001460
1 Piece(s)

16 Days

Single120501510
1 Piece(s)

16 Days

Single121001560
1 Piece(s)

16 Days

Single121501610
1 Piece(s)

16 Days

Single122001660
1 Piece(s)

16 Days

Single122501710
1 Piece(s)

16 Days

Single123001760
1 Piece(s)

16 Days

Single123501810
1 Piece(s)

16 Days

Single124001860
1 Piece(s)

16 Days

Single124501910
1 Piece(s)

16 Days

Single125001960
1 Piece(s)

16 Days

Single125502010
1 Piece(s)

16 Days

Single126002060
1 Piece(s)

16 Days

Single126502110
1 Piece(s)

16 Days

Single127002160
1 Piece(s)

16 Days

Single127502210
1 Piece(s)

16 Days

Single128002260
1 Piece(s)

16 Days

Single128502310
1 Piece(s)

16 Days

Single129002360
1 Piece(s)

16 Days

Single129502410
1 Piece(s)

16 Days

Single130002460
1 Piece(s)

16 Days

Single130502510
1 Piece(s)

16 Days

Single131002560
1 Piece(s)

16 Days

Single131502610
1 Piece(s)

16 Days

Single132002660
1 Piece(s)

16 Days

Single132502710
1 Piece(s)

16 Days

Single133002760
1 Piece(s)

16 Days

Single133502810
1 Piece(s)

16 Days

Single134002860
1 Piece(s)

16 Days

Single134502910
1 Piece(s)

16 Days

Single135002960
1 Piece(s)

16 Days

Single135503010
1 Piece(s)

16 Days

Single136003060
1 Piece(s)

16 Days

Single136503110
1 Piece(s)

16 Days

Single137003160

Loading...

More Information

MSA-135 Belt Drive Actuator:Related Image

Basic Information

Max. Horizontal Load(kg) 11.4 / 22.7 / 45.4 / 90.7 / 181.1 / 226.8 Max. Vertical Load(kg) 11.4 / 22.7 / 45.4 / 113.4 Is Load Supported By Other Slides/Guides? Actuator (No)
Max. Speed Horizontal(mm/sec) 1270 / 2540 / 5080 Max. Speed Vertical(mm/sec) 635 / 1270 / 2540 / 5080

Additional Products in this Category

Complementary Products

Tech Support