(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters for Pipe Frames - Frame Insert Type (Part Numbers)

Casters for Pipe Frames - Frame Insert Type
  • Lead Time Reduction

•Type: Casters for Factory Frames
•Caution: Although austenitic stainless steel is used, some magnetism is produced due to machining.

Casters for Factory Frames:Related Image
Usage: After inserting it into the frame, tightening the hexagonal part with a dedicated wrench (PFSP21, sold separately) will cause the rubber to expand, securing it from the inside of the pipe.

Specifications

Part Number-Wheel Material
FFHCHF50
-
R
Part NumberWheel Materiald1BHJEWrench Width mmMass (kg)
TypeDElement, Color
FFHCHF50R
(Synthetic Rubber, Black)
T
(Conductive Rubber, Black)
2320703222190.20
752510028210.51
100129310.68
FFHCHFS
(with Stopper)
50207022190.20
752510028210.51
100129310.68

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FFHCHF50-R
FFHCHF50-T
FFHCHF75-R
FFHCHF75-T
FFHCHF100-R
FFHCHF100-T
FFHCHFS50-R
FFHCHFS50-T
FFHCHFS75-R
FFHCHFS75-T
FFHCHFS100-R
FFHCHFS100-T
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications Wheel O.D. D
(ø)
Wheel Material
1 Piece(s)

8 Days or more

10Insertion Type50R (Synthetic Rubber)
1 Piece(s)

8 Days or more

10Insertion Type50T (Conductive Rubber)
1 Piece(s)

8 Days or more

10Insertion Type75R (Synthetic Rubber)
1 Piece(s)

8 Days or more

10Insertion Type75T (Conductive Rubber)
1 Piece(s)

8 Days or more

10Insertion Type100R (Synthetic Rubber)
1 Piece(s)

8 Days or more

10Insertion Type100T (Conductive Rubber)
1 Piece(s)

8 Days or more

10Insertion Type (With Stopper)50R (Synthetic Rubber)
1 Piece(s)

8 Days or more

10Insertion Type (With Stopper)50T (Conductive Rubber)
1 Piece(s)

8 Days or more

10Insertion Type (With Stopper)75R (Synthetic Rubber)
1 Piece(s)

8 Days or more

10Insertion Type (With Stopper)75T (Conductive Rubber)
1 Piece(s)

8 Days or more

10Insertion Type (With Stopper)100R (Synthetic Rubber)
1 Piece(s)

8 Days or more

10Insertion Type (With Stopper)100T (Conductive Rubber)

Loading...

  1. 1
 

Basic Information

Type Casters for Factory Frames

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.