(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Has the Leaf Spring welded to the Post-Assembly Insertion Nut to facilitate positioning.
Part Number
Configured Part Number is shown.
HNTRP6-6
Nut Type | Post-Assembly Insertion Nuts | Series Name | 6 Series |
---|---|---|---|
Thread Nominal M(mm) | M6 | Function | Lock Nuts |
Material | Steel | Loosening Prevention | None |
Material | 1010 Carbon Steel Equivalent, Wing Part Stainless Steel304 | Surface Treatment | Trivalent Chromate |
Extrusion Series | HFS | Extrusion No. | 6 |
Thread Length L(mm) | 6 | Sale Type | Post-Assembly Insertion Lock Nuts with Leaf Springs |
Show More | |||
RoHS | 10 | - | - |
Show Less |
Part | [ M ]Material | [ S ]Surface Treatment |
Main Body | 1010 Carbon Steel | Trivalent Chromate |
Wing Part | 304 Stainless Steel | - |
Part Number | - | M |
HNTR6 | - | 6 |
Part Number | M | Accessories |
HNTRP6 | 6 | M4x4 Set Screw for Locking Set Screw 1 pc. |
Nut Type | Post-Assembly Insertion Nuts | Series Name | 6 Series | Thread Nominal M(mm) | M6 |
---|---|---|---|---|---|
Function | Lock Nuts | Material | Steel | Loosening Prevention | None |
Material | 1010 Carbon Steel Equivalent, Wing Part Stainless Steel304 | Surface Treatment | Trivalent Chromate | Extrusion Series | HFS |
Extrusion No. | 6 | Thread Length L(mm) | 6 | Sale Type | Post-Assembly Insertion Lock Nuts with Leaf Springs |
Please check the type/dimensions/specifications of the part HNTRP6-6 in the Post-Assembly Insertion Lock Nuts with Leaf Spring for 6 Series Aluminum Extrusions series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy