(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Accessories - Guiding Conveyor Belt Cover H

Part Number

Configured Part Number is shown.

CVBCH-[80-340/1]-[10-570/1]

Cover H for Guiding Conveyor Belt:Related Image

 

・Materials
Material304 Stainless Steel (t=1.0)
Surface Treatment-

Specifications

Part Number--
CVBCH-303-505
TypeW
1mm Increment
L
1mm Increment
W1L1B
Conveyor Belt Width
Applicable Conveyors
CVBCH80~14010~570(W-14)/2L+21.8W-38CVSJA
141~190
191~240
241~290
291~340

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CVBCH-[80-340/1]-[10-570/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL
(mm)
W
(mm)
1 Piece(s)

15 Days or more

1010 ~ 57080 ~ 340

Loading...

  1. 1

Basic Information

Applicable Conveyor (No.) CVSJA

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.