(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Direct screw-on brackets to use on tapped extrusions.
Part Number
Configured Part Number is shown.
HBLPL5-4040
Part Number | - | Extrusion |
HBLPL5 | - | 4040 |
Part Number | Extrusion | Z1 | Z2 | Mass (g) |
Type | Applicable Screw | |||
HBLPL5 | 4040 | M5 | M5 | 210 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Material | 1018 Carbon Steel | Surface Finish | Electroless Nickel Plating | Extrusion Series | HFS |
---|---|---|---|---|---|
Extrusion No. | 5 | Extrusion Size | For 4040 | Bracket Type | Plate Brackets |
Applicable Screws | M5 Screws | Through Hole Machining | DC (Through Hole Machining) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy