(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/1/2025 to 11:00 a.m. (CST) 2/2/2025. We apologize for the inconvenience.

Cover Plates - Compact, Plastic

Cover Plates - Compact, Plastic

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Compact Trims for Plastic Cover - With Adhesive Type - is added to the product line-up with ease-to install. In addition to Gray Type, the Yellow Type effective for alerting is provided.

  • inCAD Components
Compact Trims - Plastic Cover Plates -:Related Image
・Materials
■Material Properties
ItemTPEAdhesive
Specific Gravity0.95-
Heat Resistance+135°C+88°C
Low Temp. Resistance-60°C-15°C
Compression Set15~25%-
[ ! ]TPE does not produce dioxin when burned.
Type[ M ]Material
Main BodyAdhesive
CTRTT
CTRTTR
Thermoplastic Elastomer (TPE)Sealant

Specifications

Part Number-Color-L
CTRTT3.0-G-L1
CTRTTR5.0-Y-L3
Part NumberColorL (m)Applicable Plate Thickness
TypeT
CTRTT3.0 G
(Gray)
Y
(Yellow)
L1
L3
L5
2.5~3.5
5.0 4.5~5.5
CTRTTR3.0 2.5~3.5
5.0 4.5~5.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CTRTT3.0-G-L1
CTRTT3.0-G-L3
CTRTT3.0-G-L5
CTRTT3.0-Y-L1
CTRTT3.0-Y-L3
CTRTT3.0-Y-L5
CTRTT5.0-G-L1
CTRTT5.0-G-L3
CTRTT5.0-G-L5
CTRTT5.0-Y-L1
CTRTT5.0-Y-L3
CTRTT5.0-Y-L5
CTRTTR3.0-G-L1
CTRTTR3.0-G-L3
CTRTTR3.0-G-L5
CTRTTR3.0-Y-L1
CTRTTR3.0-Y-L3
CTRTTR3.0-Y-L5
CTRTTR5.0-G-L1
CTRTTR5.0-G-L3
CTRTTR5.0-G-L5
CTRTTR5.0-Y-L1
CTRTTR5.0-Y-L3
CTRTTR5.0-Y-L5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Color Thickness T
(mm)
Overall Length L
(m)
1 Piece(s)Available

8 Days or more

10For Resin CoverG (Gray)3.01
1 Piece(s)Available

8 Days or more

10For Resin CoverG (Gray)3.03
1 Piece(s)Available

8 Days or more

10For Resin CoverG (Gray)3.05
1 Piece(s)Available

8 Days or more

10For Resin CoverY (Yellow)3.01
1 Piece(s)Available

8 Days or more

10For Resin CoverY (Yellow)3.03
1 Piece(s)Available

8 Days or more

10For Resin CoverY (Yellow)3.05
1 Piece(s)Available

8 Days or more

10For Resin CoverG (Gray)5.01
1 Piece(s)Available

8 Days or more

10For Resin CoverG (Gray)5.03
1 Piece(s)Available

8 Days or more

10For Resin CoverG (Gray)5.05
1 Piece(s)Available

8 Days or more

10For Resin CoverY (Yellow)5.01
1 Piece(s)Available

8 Days or more

10For Resin CoverY (Yellow)5.03
1 Piece(s)Available

8 Days or more

10For Resin CoverY (Yellow)5.05
1 Piece(s)Available

8 Days or more

10With Lip for Resin CoverG (Gray)3.01
1 Piece(s)Available

8 Days or more

10With Lip for Resin CoverG (Gray)3.03
1 Piece(s)Available

8 Days or more

10With Lip for Resin CoverG (Gray)3.05
1 Piece(s)Available

8 Days or more

10With Lip for Resin CoverY (Yellow)3.01
1 Piece(s)Available

8 Days or more

10With Lip for Resin CoverY (Yellow)3.03
1 Piece(s)Available

8 Days or more

10With Lip for Resin CoverY (Yellow)3.05
1 Piece(s)Available

8 Days or more

10With Lip for Resin CoverG (Gray)5.01
1 Piece(s)Available

8 Days or more

10With Lip for Resin CoverG (Gray)5.03
1 Piece(s)Available

8 Days or more

10With Lip for Resin CoverG (Gray)5.05
1 Piece(s)Available

8 Days or more

10With Lip for Resin CoverY (Yellow)5.01
1 Piece(s)Available

8 Days or more

10With Lip for Resin CoverY (Yellow)5.03
1 Piece(s)Available

8 Days or more

10With Lip for Resin CoverY (Yellow)5.05

Loading...

  1. 1

Example

Compact Trims - Plastic Cover Plates -:Related Image
 

Basic Information

Body Material Thermoplastic Elastomer

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.