(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Carriers - Cantilever Type

Roller Carriers - Cantilever Type

Move the mouse over the image to zoom

  • Roller Carriers - Cantilever Type
  • Roller Carriers - Cantilever Type
  • Volume Discount

•Conveyor Type: Straight
•Specification: Standard
•Extrusion Type: L Shaped
•Frame Material: Steel
•Frame Surface Treatment: Chromate

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Roller Carriers -:Related Image
・Materials
Type#[ M ]Material#[ S ]Surface Treatment
P=30P=35①RollersBearing②Frame③Screw, Nut①RollersBearing②Frame③Screw, Nut
CRONKCRONKFSteelTrivalent ChromateTrivalent ChromateTrivalent ChromateTrivalent Chromate
CROJKCROJKFPolyacetalSteel-

Specifications

Part Number-Number of Wheels
CRONK-20
■Cantilever Type
Part Number(L)
TypeWheel
Qty.
Pitch
P=30
Pitch
P=35
Cantilever Type

CRONK
CRONKF

(Steel)

CROJK
CROJKF

(Polyacetal)
3(85)(100)
4(115)(135)
5(145)(170)
6(175)(205)
7(205)(240)
8(235)(275)
9(265)(310)
10(295)(345)
11(325)(380)
12(355)(415)
13(385)(450)
14(415)(485)
15(445)(520)
16(475)(555)
17(505)(590)
18(535)(625)
19(565)(660)
20(595)(695)
21(625)(730)
22(655)(765)
23(685)(800)
24(715)(835)
25(745)(870)
26(775)(905)
27(805)(940)
28(835)(975)
29(865)-
30(895)-
31(925)-
32(955)-
33(985)-

Alterations

Roller Carriers -:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CROJK-3
CROJK-4
CROJK-5
CROJK-6
CROJK-7
CROJK-8
CROJK-9
CROJK-10
CROJK-11
CROJK-12
CROJK-13
CROJK-14
CROJK-15
CROJK-16
CROJK-17
CROJK-18
CROJK-19
CROJK-20
CROJK-21
CROJK-22
CROJK-23
CROJK-24
CROJK-25
CROJK-26
CROJK-27
CROJK-28
CROJK-29
CROJK-30
CROJK-31
CROJK-32
CROJK-33
CROJKF-3
CROJKF-4
CROJKF-5
CROJKF-6
CROJKF-7
CROJKF-8
CROJKF-9
CROJKF-10
CROJKF-11
CROJKF-12
CROJKF-13
CROJKF-14
CROJKF-15
CROJKF-16
CROJKF-17
CROJKF-18
CROJKF-19
CROJKF-20
CROJKF-21
CROJKF-22
CROJKF-23
CROJKF-24
CROJKF-25
CROJKF-26
CROJKF-27
CROJKF-28
CRONK-3
CRONK-4
CRONK-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWheel Width W
(mm)
Wheel load capacity (per wheel) 
(kgf)
Wheel O.D. D
(mm)
Wheel Pitch P
(mm)
Wheel Surface Treatment External Shape Height H
(mm)
Conveyer Length L
(mm)
Number of Wheels
(piece)
1 Piece(s)Available

10 Days or more

107202630No30853
1 Piece(s)Available

10 Days or more

107202630No301154
1 Piece(s)Available

10 Days or more

107202630No301455
1 Piece(s)Available

10 Days or more

107202630No301756
1 Piece(s)Available

10 Days or more

107202630No302057
1 Piece(s)Available

10 Days or more

107202630No302358
1 Piece(s)Available

10 Days or more

107202630No302659
1 Piece(s)Available

10 Days or more

107202630No3029510
1 Piece(s)Available

10 Days or more

107202630No3032511
1 Piece(s)Available

10 Days or more

107202630No3035512
1 Piece(s)Available

10 Days or more

107202630No3038513
1 Piece(s)Available

10 Days or more

107202630No3041514
1 Piece(s)Available

10 Days or more

107202630No3044515
1 Piece(s)Available

10 Days or more

107202630No3047516
1 Piece(s)Available

10 Days or more

107202630No3050517
1 Piece(s)Available

10 Days or more

107202630No3053518
1 Piece(s)Available

10 Days or more

107202630No3056519
1 Piece(s)Available

10 Days or more

107202630No3059520
1 Piece(s)Available

10 Days or more

107202630No3062521
1 Piece(s)Available

10 Days or more

107202630No3065522
1 Piece(s)Available

10 Days or more

107202630No3068523
1 Piece(s)Available

10 Days or more

107202630No3071524
1 Piece(s)Available

10 Days or more

107202630No3074525
1 Piece(s)Available

10 Days or more

107202630No3077526
1 Piece(s)Available

10 Days or more

107202630No3080527
1 Piece(s)Available

10 Days or more

107202630No3083528
1 Piece(s)Available

10 Days or more

107202630No3086529
1 Piece(s)Available

10 Days or more

107202630No3089530
1 Piece(s)Available

10 Days or more

107202630No3092531
1 Piece(s)Available

10 Days or more

107202630No3095532
1 Piece(s)Available

10 Days or more

107202630No3098533
1 Piece(s)Available

10 Days or more

107202635No301003
1 Piece(s)Available

10 Days or more

107202635No301354
1 Piece(s)Available

10 Days or more

107202635No301705
1 Piece(s)Available

10 Days or more

107202635No302056
1 Piece(s)Available

10 Days or more

107202635No302407
1 Piece(s)Available

10 Days or more

107202635No302758
1 Piece(s)Available

10 Days or more

107202635No303109
1 Piece(s)Available

10 Days or more

107202635No3034510
1 Piece(s)Available

10 Days or more

107202635No3038011
1 Piece(s)Available

10 Days or more

107202635No3041512
1 Piece(s)Available

10 Days or more

107202635No3045013
1 Piece(s)Available

10 Days or more

107202635No3048514
1 Piece(s)Available

10 Days or more

107202635No3052015
1 Piece(s)Available

10 Days or more

107202635No3055516
1 Piece(s)Available

10 Days or more

107202635No3059017
1 Piece(s)Available

10 Days or more

107202635No3062518
1 Piece(s)Available

10 Days or more

107202635No3066019
1 Piece(s)Available

10 Days or more

107202635No3069520
1 Piece(s)Available

10 Days or more

107202635No3073021
1 Piece(s)Available

10 Days or more

107202635No3076522
1 Piece(s)Available

10 Days or more

107202635No3080023
1 Piece(s)Available

10 Days or more

107202635No3083524
1 Piece(s)Available

10 Days or more

107202635No3087025
1 Piece(s)Available

10 Days or more

107202635No3090526
1 Piece(s)Available

10 Days or more

107202635No3094027
1 Piece(s)Available

10 Days or more

107202635No3097528
1 Piece(s)Available

10 Days or more

109302530Trivalent Chromate29.5853
1 Piece(s)Available

10 Days or more

109302530Trivalent Chromate29.51154
1 Piece(s)Available

10 Days or more

109302530Trivalent Chromate29.51455

Loading...

Example

Roller Carriers -:Related Image
 

Basic Information

Conveyer Type Straight Wheel Surface Material Steel Type Wheel conveyor body
Application For transporting small items / Medium Load Extrusion Type L-Shaped Frame Material Steel
Frame Surface Treatment Trivalent Chromate Specifications Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.