(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Roller Carriers - 25 or 50 mm Width

Roller Carriers - 25 or 50 mm Width

Click this image to zoom it.

Move the mouse over the image to zoom

  • Roller Carriers - 25 or 50 mm Width
  • Roller Carriers - 25 or 50 mm Width
  • Volume Discount

New: Medium load types are added. [July 2023]
•Conveyor Type: Straight
•Specification: Standard
•Extrusion Type: Inward Bent Type
•Wheel Surface Material: Steel
•Type: Wheel Main Body

  • inCAD Components

PDFP.2019-1190

Unit examples related to this product
Roller Carriers - 25mm Width:Related Image
・Materials
TypeRoller Pitch①RollerBearing②Frame③Screw, Nut④Bracket
Roller WidthBracketP=25P=30P=35[ M ]Material[ S ]Surface Treatment[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment
25No BracketCRONEWCRONFWCRONWSteelTrivalent ChromateSteelSteelHot Dip Plating*SteelTrivalent Chromate--
With BracketCRONEWBCRONFWBCRONWBSteelTrivalent Chromate
With Bracket--CROCWBHard Chrome Plating
No Bracket--CROSWStainless Steel-Stainless SteelStainless Steel-Stainless Steel---
With Bracket--CROSWBStainless Steel-
50No BracketCRONEXCRONFXCRONXSteelTrivalent ChromateSteelSteelHot Dip Plating*SteelTrivalent Chromate--
With BracketCRONEXBCRONFXBCRONXBSteelTrivalent Chromate
* Hot Dip Plating (Fused Plating of Zinc, Aluminum, Magnesium)

Specifications

Part Number
CRONEW15
Part Number(L)
TypeNumber of WheelsP=25P=30P=35
Roller Width 25mm
No Bracket
CRONEW
CRONFW
CRONW
CROSW

With Bracket
CRONEWB
CRONFWB
CRONWB
CROCWB
CROSWB

Roller Width 50mm
No Bracket
CRONEX
CRONFX
CRONX

With Bracket
CRONEXB
CRONFXB
CRONXB
2(48)(58)(68)
3(73)(88)(103)
4(98)(118)(138)
5(123)(148)(173)
6(148)(178)(208)
7(173)(208)(243)
8(198)(238)(278)
9(223)(268)(313)
10(248)(298)(348)
11(273)(328)(383)
12(298)(358)(418)
13(323)(388)(453)
14(348)(418)(488)
15(373)(448)(523)
16(398)(478)(558)
17(423)(508)(593)
18(448)(538)(628)
19(473)(568)(663)
20(498)(598)(698)
21(523)(628)(733)
22(548)(658)(768)
23(573)(688)(803)
24(598)(718)(838)
25(623)(748)(873)
26(648)(778)(908)
27(673)(808)(943)
28(698)(838)(978)
29(723)(868)(1013)
30(748)(898)(1048)
31(773)(928)(1083)
32(798)(958)(1118)
33(823)(988)(1153)
[ ! ]For loading weight, 40kgf (392N) per wheel for 25mm width Rollers, and 50kgf (490N) for 50mm width Rollers.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CROCWB2
CROCWB3
CROCWB4
CROCWB5
CROCWB6
CROCWB7
CROCWB8
CROCWB9
CROCWB10
CROCWB11
CROCWB12
CROCWB13
CROCWB14
CROCWB15
CROCWB16
CROCWB17
CROCWB18
CROCWB19
CROCWB20
CROCWB21
CROCWB22
CROCWB23
CROCWB24
CROCWB25
CROCWB26
CROCWB27
CROCWB28
CROCWB29
CROCWB30
CROCWB31
CROCWB32
CROCWB33
CRONEW2
CRONEW3
CRONEW4
CRONEW5
CRONEW6
CRONEW7
CRONEW8
CRONEW9
CRONEW10
CRONEW11
CRONEW12
CRONEW13
CRONEW14
CRONEW15
CRONEW16
CRONEW17
CRONEW18
CRONEW19
CRONEW20
CRONEW21
CRONEW22
CRONEW23
CRONEW24
CRONEW25
CRONEW26
CRONEW27
CRONEW28
CRONEW29
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWheel Width W
(mm)
Wheel load capacity (per wheel) 
(kgf)
Wheel Pitch P
(mm)
Wheel Surface Treatment Frame Material Frame Surface Treatment Conveyer Length L
(mm)
Number of Wheels
(piece)
Accessory
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating682Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating1033Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating1384Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating1735Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating2086Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating2437Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating2788Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating3139Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating34810Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating38311Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating41812Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating45313Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating48814Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating52315Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating55816Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating59317Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating62818Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating66319Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating69820Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating73321Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating76822Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating80323Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating83824Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating87325Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating90826Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating94327Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating97828Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating101329Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating104830Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating108331Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating111832Brackets
1 Piece(s)Available

8 Days or more

10254035Hard Chrome Plating[Steel] SteelHot dip plating115333Brackets
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating482None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating733None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating984None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating1235None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating1486None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating1737None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating1988None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating2239None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating24810None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating27311None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating29812None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating32313None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating34814None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating37315None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating39816None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating42317None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating44818None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating47319None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating49820None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating52321None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating54822None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating57323None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating59824None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating62325None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating64826None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating67327None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating69828None
1 Piece(s)Available

8 Days or more

10254025Trivalent Chromate[Steel] SteelHot dip plating72329None

Loading...

More Information

■Method for Mounting Brackets
Remove nuts from two bracket joining locations, and use included brackets and screws to install.
 

Basic Information

Conveyer Type Straight Wheel Surface Material Steel Wheel O.D. D(mm) 20
Type Wheel conveyor body Application For transporting small items / Medium Load Extrusion Type Inward-curved Type
External Shape Height H(mm) 27 Specifications Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support