(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Heaters - Square, with Thermostat

Rubber Heaters - Square, with Thermostat

Click this image to zoom it.

Move the mouse over the image to zoom

•Application: For Metal and Mold Heating
•Category: Heater Main Body
•Usage Pattern: Individual Item
•Category Single Body: Silicon Rubber Heaters
•Maximum Operating Temperature (°c): 220

  • inCAD Components

Part Number

Configured Part Number is shown.

MRHSSB-[120-500/1]-[80-400/1]-V[100,​200]-W[10-1000/10]-S[80,​120,​150,​180]

Rubber Heaters - Square Shape with Thermostat:Related Image
■Lead Wire Retaining Sheet Dimensions
TypeCurrent Value ACDE
MRHSSBLess than 5A(25)(40)(33)
5 A to less than 8 A(40)(40)(18)
8A~10A(40)(100)(18)
Dimensions in ( ) are reference values.
・Materials
[ M ] Material
Heater : Silicon Rubber
Lead Wire : Nickel (Ni)
Lead Wire Film: fluoropolymer

· Thermostats
Heater : Ceramic (Steatite Type)
Cap : Aluminum
Bimetal: Disk Bimetal
 

Specifications

Part Number-A-B-V-W-S
MRHSSB-200-200-V200-W80-S120
■Thermostat Operating Temperature Rating
S Thermostats Operating Temperature (°C)OFF PointON Point
80(80±5)°C(65±8)°C
120(120±6)°C(100±10)°C
150(150±6)°C(125±15)°C
180(180±8)°C(140±15)°C
· It energizes (NC) when the power is turned on and the contact point shuts off when it reaches to the operation temperature rate (OFF) and electricity is turned off. It automatically recovers when it is below the rated operating temperature.
(Ex.) When at thermostat operation temperature (°C) 80, contact point shuts off at (80±5)°C after electricity is supplied. It will automatically recover when it becomes (65±8)°C. In temperature adjustment, set it lower than the temperature of OFF point tolerance
(In case of 80°C: 80-5=75°C or less).
■Rubber Heaters Square (with Thermostat)
Part Number1mm IncrementV (Voltage)W (Electric Power) 10W IncrementS (Thermostat Operating
Temperature) (°C)
Electrical Power Density (W/cm2)
TypeAB
MRHSSB120~50080~400100
200
10~100080
120
150
180
0.2≤W/cm2≤0.8
[ ! ]W/cm2=W/(AB/100)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MRHSSB-[120-500/1]-[80-400/1]-V[100,​200]-W[10-1000/10]-S[80,​120,​150,​180]
Part NumberMinimum order quantityVolume DiscountDays to Ship #2 #3
(mm)
S (Thermostat Operating Temperature)
(℃)
V W
1 Piece(s)

77 Days or more

120 ~ 50080 ~ 40080 ~ 180100 ~ 20010 ~ 1000

Loading...

  1. 1

More Information

■Feature
· The bimetal thermostat with automatic recovery system prevents overheating of rubber heaters.
(Features of Thermostats)
Principle of Operation: Bimetal Non-energizing Type Single Pole Single Throw Operating Temperature One Point Fixed Type
Operating Method: OFF when temperature rises, and ON when temperature drops
(Electric Rating)
Resistance Load AC125V / 10A AC250V / 5.0A (Minimum Current: 0.1 A)
(Contact Resistance)
50mΩ or less according to minute current ohmmeter (DC6V/0.1A) (Initial Value)
(Insulation Resistance)
10MΩ or more with DC500V mega in the charge part and non-charge part
(Insulation Resistance)
AC1500V/min or AC1800V/sec in the charge part and non-charge part (Leakage Current: 10mA)
(ON/OFF life span)
The thermal ON/OFF operation is done approx. 10,000 times or less at the load of rated current and voltage.
Insulation Resistance: 50MΩ; Contact resistance: 100mΩ or less
■How to Mount
Apply Rubber Heater (left-hand page) and attach to the heated object. Click here
■Precautions for Use
[ ! ]The thermostat should not be used for temperature adjustment. Please use it as overheat protector.
[ ! ]Do not apply force to thermostat.
[ ! ]There are temperature gaps (about 10~40°C) between thermostat operating temperature and heater surface temperature, and between thermostat and heated object. Please check before actual use.
[ ! ]A part of upper terminal of thermostat is exposed. Please pay attention to short circuit.
[ ! ]Do not use it in flammable atmospheres.
[ ! ]To avoid burn injury, do not touch the heater when the power supply is on or immediately after use.
 

Basic Information

Category Heater Main Body Maximum Operating Temperature(°C) 220 Rubber Heater Shape Square

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.