(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Guide Rails - Straight, Stainless Steel

Conveyor Guide Rails - Straight, Stainless Steel

Click this image to zoom it.

Part Number

Configured Part Number is shown.

CGPS-W[50-800/1]-H[30-200/1]

Conveyor Guide Rails - Straight:Related Image

[ M ] Material: Stainless Steel304 one side polished

Specifications

Part Number-W-H
CGPS-W200-H50

Part NumberW
1mm Increment
H
1mm Increment
CGPS50~80030~100
101~200

Part Number 

Loading...
Part Number
CGPS-W[50-800/1]-H[30-200/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSH
(mm)
W
(mm)
1 Piece(s)

12 Days or more

1030 ~ 20050 ~ 800
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSH
(mm)
W
(mm)
  1. 1

Basic Information

Type Work Guides Product Specifications Straight

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.