(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Mounting Brackets - L-Type (Part Numbers)

Conveyor Mounting Brackets - L-Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Belt Conveyor-dedicated Mounting Brackets

  • inCAD Components
Conveyor L Type Mounting Brackets:Related Image

[ M ] Material: 304 Stainless Steel

Specifications

Part Number-L
     
Type W  
LGBR 60-200

Part NumberL
Selection
PGY
TypeW
Standard Type
LGBR
3014020525
200
601404010
200
1001406020
200

Part NumberL
Selection
PGY
TypeW
Slotted Hole Type
LGBW
3014020535
200
601404010
200
1001406020
200

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LGBR30-140
LGBR30-200
LGBR60-140
LGBR60-200
LGBR100-140
LGBR100-200
LGBW30-140
LGBW30-200
LGBW60-140
LGBW60-200
LGBW100-140
LGBW100-200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType W Dimension L Dimension
1 Piece(s)Available

8 Days or more

10Standard30140
1 Piece(s)Available

8 Days or more

10Standard30200
1 Piece(s)Available

8 Days or more

10Standard60140
1 Piece(s)Available

8 Days or more

10Standard60200
1 Piece(s)Available

8 Days or more

10Standard100140
1 Piece(s)Available

8 Days or more

10Standard100200
1 Piece(s)Available

8 Days or more

10Slotted Hole Type30140
1 Piece(s)Available

8 Days or more

10Slotted Hole Type30200
1 Piece(s)Available

8 Days or more

10Slotted Hole Type60140
1 Piece(s)Available

8 Days or more

10Slotted Hole Type60200
1 Piece(s)Available

8 Days or more

10Slotted Hole Type100140
1 Piece(s)Available

8 Days or more

10Slotted Hole Type100200

Loading...

  1. 1

Example

Conveyor L Type Mounting Brackets:Related Image
 

Basic Information

Applicable Conveyor Type Flat Belt Conveyor

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.