(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Up to 90W, Medium distance transfer suited conveyor. The belt with crosspiece prevents meandering, and the center drive is suitable for "Conveyor to Conveyor" transfer.
Part Number
Configured Part Number is shown.
Frame | Motor Cover | Pulley Holder | |
[ M ]Material | Aluminum | Steel | 1018 Carbon Steel |
[ S ]Surface Treatment | Clear Anodize | Paint | Paint |
Part Number | - | B | - | L | - | Motor | - | Belt Specification | - | Motor Manufacturer Selection | - | FYA | ||||||
Output | - | Voltage | - | Specification | - | Gearhead Reduction Ratio | ||||||||||||
CVSY | - | 300 | - | 2000 | - | 90 | - | T100 | - | IM | - | 25 | - | H | - | C | - | FYA1000 |
Part Number | Width B (mm) | Length L 5mm Increment | Motor | Belt Specification | FYA (Additional Counterbores) 5mm Increment | Motor Manufacturer Selection [ ! ]The prices vary by manufacturer. | |||||||
Output (W) | Voltage (V) | Specification | Gearhead Reduction Ratio | ||||||||||
CVSY | 100 200 300 400 500 | 480~6000 | 60 90 | (Single-Phase) TA100 TA110 TA115 TA200 TA220 TA230 | IM (Constant Speed Motor) SCM (Variable Speed Motor) | 5 18 60 150 | 7.5 25 75 180 | 9 30 90 | 12.5 36 100 | 15 50 120 | H (General Purpose, Green) W (General Purpose, White) G (For Sliding, Green) S (For Sliding, White) D (Static Conductive) O (Oil Resistant) N (Non-Stick Food Grade) J (No Belt) *For belts other than the above, select from Belt Specification below. | 105<FYA *When not specified, there will be no additional counterbores. | B (Oriental Motor) C (Taiwanese Motor) |
(Three-Phase) SA200 SA220 SA230 | IM (Constant Speed Motor) | ||||||||||||
NV (No Motor) | NM (No Motor) | NH (No Gearhead) | R (No Motor, Gearhead) |
Belt Specification | Standard Belt (Body Price Only) | Optional Belt 1 | Optional Belt 2 | No Belt |
General Purpose | H (Green), W (White) | - | - | J (No Belt) |
For Sliding | G (Green), S (White) | - | - | |
For Inclined Transfer | - | - | - | |
Grip Type | - | - | GG (Green), GW (White) | |
Oil Resistant | O (Green) | OW (White) | - | |
Non-Stick Food Grade | N (White) | NB (Sky Blue), NBG (Lime Green) HH (Green), HW (White) | - | |
Food Grade | - | KW (White), KSB (Sky Blue), PHB (Sky Blue) | - | |
Static Conductive | D (Black) | - | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CVSY-[100-500/100]-[480-2000/5]-[60,90]-NV-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[D,G,GG,GW,H,HH,HW,J,KSB,KW,N,NB,NBG,O,OW,PHB,S,W]-[A,B,C,R] |
CVSY-[100-500/100]-[480-2000/5]-[60,90]-S200-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[D,G,GG,GW,H,HH,HW,J,KSB,KW,N,NB,NBG,O,OW,PHB,S,W]-[A,B,C,R] |
CVSY-[100-500/100]-[480-2000/5]-[60,90]-SA[200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[D,G,GG,GW,H,HH,HW,J,KSB,KW,N,NB,NBG,O,OW,PHB,S,W]-[A,B,C,R] |
CVSY-[100-500/100]-[480-2000/5]-[60,90]-T[100,200]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[D,G,GG,GW,H,HH,HW,J,KSB,KW,N,NB,NBG,O,OW,PHB,S,W]-[A,B,C,R] |
CVSY-[100-500/100]-[480-2000/5]-[60,90]-TA[100,110,115,200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[D,G,GG,GW,H,HH,HW,J,KSB,KW,N,NB,NBG,O,OW,PHB,S,W]-[A,B,C,R] |
Part Number |
---|
Loading...
■Features: Up to 90W, Medium distance (up to 6m) transfer suited conveyor. The belt with the guide prevents lateral movement, and the center drive is suitable for "Conveyor to Conveyor" transfer.
Conveyor Max. Load(kg) | 50 | Belt speed(m/min) | 56.5 | Belt Type | Flat Belts |
---|---|---|---|---|---|
Lateral Movement Prevention | With Meandering Prevention Crosspiece | Tail Roller Dia. D (Tail Transfer Part R)(mm) | 30 | Drive Roller Dia.(mm) | 30 |
Drive Module Position | Center Drive | Reverse Switch Option | No |
1. Select Motor Manufacturer before choosing alterations
2. When ANT is selected, be sure to choose Nuts Qty. [Q] and Screw Size [M]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy