(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]·This is a nut bracket for conveyors. [Material]·It is SPCC.
Part Number
Configured Part Number is shown.
NTBK25
Material | Low Carbon Steel t3.2 |
Surface Treatment | Electroless Nickel Plating |
Part Number |
NTBK25 |
Type | No. | Applicable Conveyors |
NTBK | 6 | CVSA, CVSB, CVSC, CVSD, CVSFA, CVSFB, CVSFC, CVSFD, CVSSA, CVSTA |
25 | CVSA, CVSB, CVSC, CVSD, CVSFA, CVSFB, CVSFC, CVSFD, CVSPA, CVSSA, CVSTA, CVSTB | |
40 | CVSB, CVSD, CVSFB, CVSFD, CVSPA, CVSSA, CVSTB | |
NTBKK | 6 | CVSA, CVSB, CVSC, CVSD, CVSFA, CVSFB, CVSFC, CVSFD, CVSSA, CVSTA |
25 | CVSA, CVSB, CVSC, CVSD, CVSFA, CVSFB, CVSFC, CVSFD, CVSPA, CVSSA, CVSTA, CVSTB | |
40 | CVSB, CVSD, CVSFB, CVSFD, CVSPA, CVSSA, CVSTB |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Please check the type/dimensions/specifications of the part NTBK25 in the Tensioning Parts for Conveyors - Nut Brackets series.
Part Number |
---|
NTBK40 |
NTBK6 |
NTBKK25 |
NTBKK40 |
NTBKK6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy