(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Rollers Brackets - Steel or Aluminum

Conveyor Rollers Brackets - Steel or Aluminum
  • Volume Discount

[Features]·This is a roller receiving bracket for conveyors. ·Compatible conveyors (No.) are CVSTA, SVKA, and SVKB.

SWDAS-D 
Right-hand Specification (to the conveyance direction)
Bracket for Conveyor Roller:Related Image
SWDAS-R
Left-hand Specification (to the conveyance direction)
Bracket for Conveyor Roller:Related Image
Bracket for Conveyor Roller:Related Image
・Materials
TypeMaterialSurface Treatment
SWDAS304 Stainless Steel
SWDAA5052P Aluminum AlloyClear Anodize

Specifications

Part Number-Roller Shaft Bracket Size-H
SWDAS-D8.2  
SWDAA-R6-51
Part NumberRoller Shaft Bracket SizeHApplicable ConveyorsShaft Support Position
SWDASD8.2-SVKA、SVKBRight
R8.2-Left
SWDAAR651CVSTA-
R656CVSTB-

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SWDAA-R6-51
SWDAS-D8.2
SWDAS-R8.2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Conveyor (No.) Roller Bearing Size (Bearing Position)
1 Piece(s)Available

13 Days or more

10CVSTA-
1 Piece(s)Available

13 Days or more

10SVKA・SVKBD8.2 (Right)
1 Piece(s)Available

13 Days or more

10SVKA・SVKBR8.2 (Left)

Loading...

  1. 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.