(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tensioning Parts for Conveyors - Drive Belt Tensioner

Tensioning Parts for Conveyors - Drive Belt Tensioner
  • Volume Discount

•Motor Size: 60
For complete product overview and details on Tensioning Parts for Conveyors - Drive Belt Tensioner see the sections below:

Drive Belt Tensioner for Conveyor:Related Image
・Materials
[M] Material1018 Carbon Steel
[S] Surface TreatmentNickel Plating

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MTBTNS-CV-60
MTBTNS-CV-80
MTBTNS-SV-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Conveyor (No.) Motor Size
1 Piece(s)Available

12 Days or more

10CVGC・CVGD-
1 Piece(s)Available

12 Days or more

10CVGTB-
1 Piece(s)Available

12 Days or more

10SVKA・SVKB60

Loading...

  1. 1

More Information

Part Number-Conveyor Type-Motor Size
MTBTNS-SV-60

Part Number

Conveyor Type

Motor Size

Output(W)

Applicable Conveyors

MTBTNSSV606
25
SVKA
SVKB

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.