(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Couplers - Socket, Tube Connector, Lock Mechanism

Air Couplers - Socket, Tube Connector, Lock Mechanism

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Body Material: Steel
•Thread Type: For Tube Mounting
•Operating Environment Application: Standard
•Compatible Fluid: Air
•Operating Temperature Range (?): -20::60

  • inCAD Components
・Materials
Type[ M ]Material[ S ]Surface Treatment
MCSTHSteelNickel Plating

Specifications

Part Number
MCSCS10
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part Number(L)ATdMass (g)
TypeNo.
MCSTH207727.59590
30793211.37.592
4079.5321510104

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCSTH20
MCSTH30
MCSTH40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Applicable Hose Nominal I.D.
1 Piece(s)Available

8 Days or more

1058
1 Piece(s)Available

8 Days or more

107.510
1 Piece(s)Available

8 Days or more

101015

Loading...

  1. 1

More Information

Specifications
TypeSockets Sockets - High Flow Rate Type
Applicable FluidAir / Water (Stainless Steel Type) Air
Operating Temperature Range-20~80°C -20~60°C
Max. Operating Pressure1.5MPa 1.5MPa
Pressure Resistant2.0MPa 2.0MPa
Seal MaterialNitrile Rubber
Structure of ValveSingle Passage Opening Closing Type (Only socket has valve structure)
 

Basic Information

Type Standard Material Steel Applicable Fluid Air
Male/Female Sockets Thread Type For Tube Mounting Operating Environment, Applications Standard
Operating Temperature Range(℃) -20::60 Max. Operating Pressure(MPa) ::1.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.