(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Carriers - Milled Rollers, 7 or 9 mm Width (Part Numbers)

Roller Carriers - Milled Rollers, 7 or 9 mm Width

Click this image to zoom it.

Move the mouse over the image to zoom

  • Roller Carriers - Milled Rollers, 7 or 9 mm Width
  • Roller Carriers - Milled Rollers, 7 or 9 mm Width
  • Volume Discount

•Conveyor Type: Straight
•Specification: Standard
•Extrusion Type: Inward Bent Type
•Type: Wheel Main Body
•Wheel Positioning: Single Track

  • inCAD Components

PDFP.2019-1188

Unit examples related to this product

Roller Carriers - 7~9mm Width:Related Image

Roller Carriers - 7~9mm Width:Related Image

Specifications

Part Number
CROS25
CRONU30

 

Part NumberL
TypeWheel
Quantity
P=30P=35
  2(58)(68)
 3(88)(103)
4(118)(138)
With General Nuts

CRONF
(Steel)

CRON
(Steel)

CROC
(Steel+Hard Chrome Plating)

CROS
(Stainless Steel)

CROJ
(Plastic)

CROJS
(Plastic Roller / Stainless Steel Frame)

CRONFB
(Steel With Brackets)
With U Nuts

CRONFU
(Steel)

CRONU
(Steel)

CROCU
(Steel+Hard Chrome Plating)

CROSU
(Stainless Steel)
5(148)(173)
6(178)(208)
7(208)(243)
8(238)(278)
9(268)(313)
10(298)(348)
11(328)(383)
12(358)(418)
13(388)(453)
14(418)(488)
15(448)(523)
16(478)(558)
17(508)(593)
18(538)(628)
19(568)(663)
20(598)(698)
21(628)(733)
22(658)(768)
23(688)(803)
24(718)(838)
25(748)(873)
26(778)(908)
27(808)(943)
 28(838)(978)
29(868)(1013)
  30(898)(1048)
31(928)(1083)
32(958)(1118)
33(988)(1153)
[ ! ]For loading weight, 30kgf (294N) per wheel for Milled Rollers.

Alterations

Roller Carriers - 7~9mm Width:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CROCU12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWheel Surface Material Wheel Width W
(mm)
Wheel load capacity (per wheel) 
(kgf)
Wheel O.D. D
(mm)
Wheel Pitch P
(mm)
Wheel Surface Treatment Frame Material Frame Surface Treatment External Shape Height H
(mm)
Conveyer Length L
(mm)
Number of Wheels
(piece)
Accessory
1 Piece(s)Available

10 Days or more

10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.541812None

Loading...

  1. 1
 

Basic Information

Conveyer Type Straight Type Wheel conveyor body Application For transporting small items / Medium Load
Extrusion Type Inward-curved Type Specifications Standard

Please check the type/dimensions/specifications of the part CROCU12 in the Roller Carriers - Milled Rollers, 7 or 9 mm Width series.

Products like this...

Part Number
CROCU10
CROCU11
CROCU13
CROCU14
CROCU15
CROCU16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWheel Surface Material Wheel Width W
(mm)
Wheel load capacity (per wheel) 
(kgf)
Wheel O.D. D
(mm)
Wheel Pitch P
(mm)
Wheel Surface Treatment Frame Material Frame Surface Treatment External Shape Height H
(mm)
Conveyer Length L
(mm)
Number of Wheels
(piece)
Accessory
1 Piece(s)Available

10 Days or more

10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.534810None
1 Piece(s)Available

10 Days or more

10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.538311None
1 Piece(s)Available

10 Days or more

10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.545313None
1 Piece(s)Available

10 Days or more

10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.548814None
1 Piece(s)Available

10 Days or more

10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.552315None
1 Piece(s)Available

10 Days or more

10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.555816None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.