(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Conveyor Type: Straight
•Specification: Standard
•Extrusion Type: Inward Bent Type
•Type: Wheel Main Body
•Wheel Positioning: Single Track
Part Number
Configured Part Number is shown.
Part Number |
CROS25 CRONU30 |
Part Number | L | |||
Type | Wheel Quantity | P=30 | P=35 | |
2 | (58) | (68) | ||
3 | (88) | (103) | ||
4 | (118) | (138) | ||
With General Nuts CRONF (Steel) CRON (Steel) CROC (Steel+Hard Chrome Plating) CROS (Stainless Steel) CROJ (Plastic) CROJS (Plastic Roller / Stainless Steel Frame) CRONFB (Steel With Brackets) | With U Nuts CRONFU (Steel) CRONU (Steel) CROCU (Steel+Hard Chrome Plating) CROSU (Stainless Steel) | 5 | (148) | (173) |
6 | (178) | (208) | ||
7 | (208) | (243) | ||
8 | (238) | (278) | ||
9 | (268) | (313) | ||
10 | (298) | (348) | ||
11 | (328) | (383) | ||
12 | (358) | (418) | ||
13 | (388) | (453) | ||
14 | (418) | (488) | ||
15 | (448) | (523) | ||
16 | (478) | (558) | ||
17 | (508) | (593) | ||
18 | (538) | (628) | ||
19 | (568) | (663) | ||
20 | (598) | (698) | ||
21 | (628) | (733) | ||
22 | (658) | (768) | ||
23 | (688) | (803) | ||
24 | (718) | (838) | ||
25 | (748) | (873) | ||
26 | (778) | (908) | ||
27 | (808) | (943) | ||
28 | (838) | (978) | ||
29 | (868) | (1013) | ||
30 | (898) | (1048) | ||
31 | (928) | (1083) | ||
32 | (958) | (1118) | ||
33 | (988) | (1153) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CROS20 |
CROSU20 |
Loading...
Conveyer Type | Straight | Type | Wheel conveyor body | Application | For transporting small items / Medium Load |
---|---|---|---|---|---|
Extrusion Type | Inward-curved Type | Specifications | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy