(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threaded Stopper Blocks - Standard

Threaded Stopper Blocks - Standard
  • Spec Change

For complete product overview and details on Threaded Stopper Blocks - Standard see the sections below:

  • inCAD Components
・Materials
Type[ M ]
Material
[ S ]Surface
Treatment
Coarse ThreadFine Thread
SNTBBSSTXB1018 Carbon SteelBlack Oxide
SNTBMSSTBMElectroless Nickel Plating
SNTBSSSTBS304 Stainless Steel-

Specifications

Part Number-H
SNTBM8
SSTBS10
-
-
12
20
Part NumberH
1mm Increment
H1TMxPitchLP1d1d21
TypeMCoarse ThreadFine Thread
(Coarse)
SNTBB
SNTBM

SNTBS
(Fine)
SSTXB
SST
BM
SSTBS
45~20584x0.74x0.5221463.53.5
55~205105x0.85x0.5301884.54.5
66~206106x1.06x0.753020
88~208128x1.258x0.7532209.55.55.5
1010~20101610x1.510x1.03822116.56.5
1212~25121612x1.7512x1.03822
1615~30151916x2.016x1.550321499

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SNTBB4-[5-20/1]
SNTBB5-[5-20/1]
SNTBB6-[6-20/1]
SNTBB8-[8-20/1]
SNTBB10-[10-20/1]
SNTBB12-[12-25/1]
SNTBB16-[15-30/1]
SNTBM4-[5-20/1]
SNTBM5-[5-20/1]
SNTBM6-[6-20/1]
SNTBM8-[8-20/1]
SNTBM10-[10-20/1]
SNTBM12-[12-25/1]
SNTBM16-[15-30/1]
SNTBS4-[5-20/1]
SNTBS5-[5-20/1]
SNTBS6-[6-20/1]
SNTBS8-[8-20/1]
SNTBS10-[10-20/1]
SNTBS12-[12-25/1]
SNTBS16-[15-30/1]
SSTBM4-[5-20/1]
SSTBM5-[5-20/1]
SSTBM6-[6-20/1]
SSTBM8-[8-20/1]
SSTBM10-[10-20/1]
SSTBM12-[12-25/1]
SSTBM16-[15-30/1]
SSTBS4-[5-20/1]
SSTBS5-[5-20/1]
SSTBS6-[6-20/1]
SSTBS8-[8-20/1]
SSTBS10-[10-20/1]
SSTBS12-[12-25/1]
SSTBS16-[15-30/1]
SSTXB4-[5-20/1]
SSTXB5-[5-20/1]
SSTXB6-[6-20/1]
SSTXB8-[8-20/1]
SSTXB10-[10-20/1]
SSTXB12-[12-25/1]
SSTXB16-[15-30/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Thread Diameter M
(mm)
Thread Pitch
(mm)
Height H
(mm)
1 Piece(s)

13 Days or more

10Low Carbon SteelBlack Oxide Coating40.7(Coarse Thread)5 ~ 20
1 Piece(s)

13 Days or more

10Low Carbon SteelBlack Oxide Coating50.8(Coarse Thread)5 ~ 20
1 Piece(s)

13 Days or more

10Low Carbon SteelBlack Oxide Coating61.0(Coarse Thread)6 ~ 20
1 Piece(s)

13 Days or more

10Low Carbon SteelBlack Oxide Coating81.25(Coarse Thread)8 ~ 20
1 Piece(s)

13 Days or more

10Low Carbon SteelBlack Oxide Coating101.5 (Coarse)10 ~ 20
1 Piece(s)

13 Days or more

10Low Carbon SteelBlack Oxide Coating121.75(Coarse Thread)12 ~ 25
1 Piece(s)

13 Days or more

10Low Carbon SteelBlack Oxide Coating162.0(Coarse Thread)15 ~ 30
1 Piece(s)

13 Days or more

10Low Carbon SteelElectroless Nickel Plating40.7(Coarse Thread)5 ~ 20
1 Piece(s)

13 Days or more

10Low Carbon SteelElectroless Nickel Plating50.8(Coarse Thread)5 ~ 20
1 Piece(s)

13 Days or more

10Low Carbon SteelElectroless Nickel Plating61.0(Coarse Thread)6 ~ 20
1 Piece(s)

13 Days or more

10Low Carbon SteelElectroless Nickel Plating81.25(Coarse Thread)8 ~ 20
1 Piece(s)

13 Days or more

10Low Carbon SteelElectroless Nickel Plating101.5 (Coarse)10 ~ 20
1 Piece(s)

13 Days or more

10Low Carbon SteelElectroless Nickel Plating121.75(Coarse Thread)12 ~ 25
1 Piece(s)

13 Days or more

10Low Carbon SteelElectroless Nickel Plating162.0(Coarse Thread)15 ~ 30
1 Piece(s)

10 Days or more

10304 Stainless Steel-40.7(Coarse Thread)5 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless Steel-50.8(Coarse Thread)5 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless Steel-61.0(Coarse Thread)6 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless Steel-81.25(Coarse Thread)8 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless Steel-101.5 (Coarse)10 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless Steel-121.75(Coarse Thread)12 ~ 25
1 Piece(s)

10 Days or more

10304 Stainless Steel-162.0(Coarse Thread)15 ~ 30
1 Piece(s)

13 Days or more

10Low Carbon SteelElectroless Nickel Plating40.5 (Fine)5 ~ 20
1 Piece(s)

13 Days or more

10Low Carbon SteelElectroless Nickel Plating50.5 (Fine)5 ~ 20
1 Piece(s)

13 Days or more

10Low Carbon SteelElectroless Nickel Plating60.75 (Fine)6 ~ 20
1 Piece(s)

13 Days or more

10Low Carbon SteelElectroless Nickel Plating80.75 (Fine)8 ~ 20
1 Piece(s)

13 Days or more

10Low Carbon SteelElectroless Nickel Plating101.0 (Fine)10 ~ 20
1 Piece(s)

13 Days or more

10Low Carbon SteelElectroless Nickel Plating121.0 (Fine)12 ~ 25
1 Piece(s)

13 Days or more

10Low Carbon SteelElectroless Nickel Plating161.5 (Fine)15 ~ 30
1 Piece(s)

10 Days or more

10304 Stainless Steel-40.5 (Fine)5 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless Steel-50.5 (Fine)5 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless Steel-60.75 (Fine)6 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless Steel-80.75 (Fine)8 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless Steel-101.0 (Fine)10 ~ 20
1 Piece(s)

10 Days or more

10304 Stainless Steel-121.0 (Fine)12 ~ 25
1 Piece(s)

10 Days or more

10304 Stainless Steel-161.5 (Fine)15 ~ 30
1 Piece(s)

13 Days or more

10Low Carbon SteelBlack Oxide Coating40.5 (Fine)5 ~ 20
1 Piece(s)

13 Days or more

10Low Carbon SteelBlack Oxide Coating50.5 (Fine)5 ~ 20
1 Piece(s)

13 Days or more

10Low Carbon SteelBlack Oxide Coating60.75 (Fine)6 ~ 20
1 Piece(s)

13 Days or more

10Low Carbon SteelBlack Oxide Coating80.75 (Fine)8 ~ 20
1 Piece(s)

13 Days or more

10Low Carbon SteelBlack Oxide Coating101.0 (Fine)10 ~ 20
1 Piece(s)

13 Days or more

10Low Carbon SteelBlack Oxide Coating121.0 (Fine)12 ~ 25
1 Piece(s)

13 Days or more

10Low Carbon SteelBlack Oxide Coating161.5 (Fine)15 ~ 30

Loading...

  1. 1

Example

 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support