(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For complete product overview and details on Threaded Stopper Blocks - with Counterbores & Tapped Holes see the sections below:
Part Number
Configured Part Number is shown.
H Selectable | H Configurable | [ M ] Material | [ S ]Surface Treatment | ||
Coarse Thread | Fine Thread | Coarse Thread | Fine Thread | ||
AJSN | AJSS | AJFSN | AJFFSS | 1018 Carbon Steel | Black Oxide |
AJSNM | AJSSM | AJFSNM | AJFSSM | Electroless Nickel Plating | |
AJSNS | AJSSS | AJFSNS | AJFSSS | 304 Stainless Steel | - |
Part Number | - | H |
AJSN3 | - | 10 |
Part Number | H | H1 | T | MxPitch | L | P1 | d1 | d2 | ℓ1 | N | |||||||||
Type | M | Selectable | Configurable 1mm Increment | Coarse Thread | Fine Thread | ||||||||||||||
(H Selectable) AJSN (Coarse) AJSNM AJSNS AJSS (Fine) AJSSM AJSSS | (H Configurable) AJFSN AJFSNM AJFSNS AJFFSS AJFSSM AJFSSS | 3 | 10 | 15 | 10~20 | 10 | 10 | 3x0.5 | 3x0.35 | 32 | 20 | 8 | 4.5 | 4.5 | M5 | ||||
4 | 10 | 15 | 10~20 | 4x0.7 | 4x0.5 | ||||||||||||||
5 | 10 | 15 | 10~20 | 5x0.8 | 5x0.5 | ||||||||||||||
6 | 15 | 20 | 25 | 30 | 15~35 | 6x1.0 | 6x0.75 | ||||||||||||
8 | 15 | 20 | 25 | 30 | 15~35 | 15 | 16 | 8x1.25 | 8x0.75 | 44 (50) | 28 | 11 | 6.5 | 6.5 | M8 | ||||
10 | 15 | 20 | 25 | 30 | 15~35 | 10x1.5 | 10x1.0 | ||||||||||||
12 | 15 | 20 | 25 | 30 | 15~35 | 12x1.75 | 12x1.0 | ||||||||||||
16 | 20 | 25 | 30 | 40 | 20~50 | 20 | 22 | 16x2.0 | 16x1.5 | 60 (65) | 42 | 14 | 9 | 9 | M10 | ||||
20 | 20 | 25 | 30 | 40 | 20~50 | 20x2.5 | 20x1.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
AJFFSS3-[10-20/1] |
AJFFSS4-[10-20/1] |
AJFFSS5-[10-20/1] |
AJFFSS6-[15-35/1] |
AJFFSS8-[15-35/1] |
AJFFSS10-[15-35/1] |
AJFFSS12-[15-35/1] |
AJFFSS16-[20-50/1] |
AJFFSS20-[20-50/1] |
AJFSN3-[10-20/1] |
AJFSN4-[10-20/1] |
AJFSN5-[10-20/1] |
AJFSN6-[15-35/1] |
AJFSN8-[15-35/1] |
AJFSN10-[15-35/1] |
AJFSN12-[15-35/1] |
AJFSN16-[20-50/1] |
AJFSN20-[20-50/1] |
AJFSNM3-[10-20/1] |
AJFSNM4-[10-20/1] |
AJFSNM5-[10-20/1] |
AJFSNM6-[15-35/1] |
AJFSNM8-[15-35/1] |
AJFSNM10-[15-35/1] |
AJFSNM12-[15-35/1] |
AJFSNM16-[20-50/1] |
AJFSNM20-[20-50/1] |
AJFSNS3-[10-20/1] |
AJFSNS4-[10-20/1] |
AJFSNS5-[10-20/1] |
AJFSNS6-[15-35/1] |
AJFSNS8-[15-35/1] |
AJFSNS10-[15-35/1] |
AJFSNS12-[15-35/1] |
AJFSNS16-[20-50/1] |
AJFSNS20-[20-50/1] |
AJFSSM3-[10-20/1] |
AJFSSM4-[10-20/1] |
AJFSSM5-[10-20/1] |
AJFSSM6-[15-35/1] |
AJFSSM8-[15-35/1] |
AJFSSM10-[15-35/1] |
AJFSSM12-[15-35/1] |
AJFSSM16-[20-50/1] |
AJFSSM20-[20-50/1] |
AJFSSS3-[10-20/1] |
AJFSSS4-[10-20/1] |
AJFSSS5-[10-20/1] |
AJFSSS6-[15-35/1] |
AJFSSS8-[15-35/1] |
AJFSSS10-[15-35/1] |
AJFSSS12-[15-35/1] |
AJFSSS16-[20-50/1] |
AJFSSS20-[20-50/1] |
AJSN3-[10,15] |
AJSN4-[10,15] |
AJSN5-[10,15] |
AJSN6-[15,20,25,30] |
AJSN8-[15,20,25,30] |
AJSN10-[15,20,25,30] |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy