(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Offers roll brush with uneven shafts for interlocking
Part Number
Configured Part Number is shown.
Type | Type | [ M ]Material | ||
Brush Filament | Pipe | |||
Brush Body | Fixed | URBSN | Nylon 6 | PP |
Configurable | URBSNF | Nylon 66 (Filament Dia. No. 0.1) Nylon 6 (Filament Dia. No. 0.2~0.5) | ||
URBSMF | Conductive Nylon Mono-Eight® | |||
Dedicated Shaft Collar | URBSSC | 304 Stainless Steel |
Part Number |
URBSSC35 |
Part Number | - | D | - | L | - | Filament Dia. |
URBSNF40 | - | 105 | - | 50 | - | 0.5 |
Part Number | - | L | - | Filament Dia. |
URBSN80 | - | 50 | - | 0.3 |
Type | Filament Dia. | d |
URBSNF | 0.1 | 0.1 |
0.2 | 0.21 | |
0.3 | 0.295 | |
0.5 | 0.535 | |
URBSMF | 0.15 | 0.15 |
0.3 | 0.295 |
Part Number | L | Filament Dia. No. | d | D1 | V | H | Proper Motor Power (Unit: kW) [ ! ]Reference Value | ||
Type | D | Filament Dia. | d | ||||||
URBSN | 80 | 50 100 | 0.3 | 0.3 | 0.295 | 35 | 15 | 22.5 | 0.4 |
100 | 40 | 20 | 30.0 | 0.75 | |||||
150 | 40 | 20 | 55.0 |
Part Number | D 5mm Increment | L | Filament Dia. No. | V | H (H=(D-D1)/2) | Proper Motor Power (Unit: kW) [ ! ]Reference Value | |
Type | D1 | ||||||
URBSNF | 35 | 60~80 | 50 | 0.1 | 15 | 12.5~22.5 | 0.4 |
0.2 | |||||||
40 | 70~150 | 100 | 0.3 | 20 | 10~55 | 0.75 | |
0.5 | |||||||
URBSMF | 35 | 60~80 | 50 | 0.15 | 15 | 12.5~22.5 | 0.4 |
40 | 70~150 | 100 | 0.3 | 20 | 10~55 | 0.75 |
Part Number | V | Accessories | |
Type | D1 | ||
URBSSC | 35 | 15 | Hex Socket Set Screw (Flat End) MSSFS5-8 (304 Stainless Steel ) |
40 | 20 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
URBSMF35-[60-80/5]-[50,100]-[0.15,0.3] |
URBSMF40-[70-150/5]-[50,100]-[0.15,0.3] |
URBSN80-50-0.3 |
URBSN80-100-0.3 |
URBSN100-50-0.3 |
URBSN100-100-0.3 |
URBSN150-50-0.3 |
URBSN150-100-0.3 |
URBSNF35-[60-80/5]-[50,100]-[0.1,0.2,0.3,0.5] |
URBSNF40-[70-150/5]-[50,100]-[0.1,0.2,0.3,0.5] |
URBSSC35 |
URBSSC40 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy