(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Channel Brush Accessory - Attachment Bracket, Horizontal Mount

Channel Brush Accessory - Attachment Bracket, Horizontal Mount
  • Volume Discount

MISUMI original design Channel Brush Attachment Brackets enabling quick brush changes are provided.

  • inCAD Components
Attachment for Channel Brush:Related Image
・Materials
Type[ M ]Main Body[ M ]InsertAccessories
BRUSAMC Nylon, Conductive Grade (Black)304 Stainless SteelScrew (304 Stainless Steel)

Specifications

Part Number
BRUSA3N
Part NumberApplicable Strip BrushApplicable Screw
TypeT
BRUSA3NBRUSN3(Nylon 6)BRUSM3
(Conductive Nylon Mono-Eight®)
M4
3SBRUSE3
(Conductive Fiber Thunderon®)
5BRUSN5(Nylon 6)BRUSM5
(Conductive Nylon Mono-Eight®)
5KBRU W1-8 Tool Steel(Nylon with Abrasive Grain)

Alterations

Attachment for Channel Brush:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BRUSA3N
BRUSA3N-SET
BRUSA3S
BRUSA3S-SET
BRUSA5
BRUSA5-SET
BRUSA5K
BRUSA5K-SET
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBrush Filament Applicable Channel Brush Applicable Brush Thickness T (mm) Wing Bolt Included Shaft Diameter D1
(φ)
Brush Diameter
(mm)
Full length L
(mm)
Wire diameter No.(d inch)
1 Piece(s)Available

8 Days or more

10-BRUSE33CHBS4-8----
1 Piece(s)Available

8 Days or more

106 Nylon----80500.3(0.295)
1 Piece(s)Available

8 Days or more

10-BRUSN5,BRUSM55CHBS4-10----
1 Piece(s)Available

8 Days or more

106 Nylon---30---
1 Piece(s)Available

8 Days or more

10--3CHBS4-8----
1 Piece(s)Available

8 Days or more

106 Nylon---20---
1 Piece(s)Available

8 Days or more

10-BRUSN3,BRUSM33CHBS4-8----
1 Piece(s)Available

8 Days or more

106 Nylon----100500.3(0.295)

Loading...

  1. 1

Example

Attachment for Channel Brush:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.