(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Manual XY-Axis Stages - Dovetail, Feed Screw, XY/XYFES

Manual XY-Axis Stages - Dovetail, Feed Screw, XY/XYFES
  • Volume Discount
  • New Pricing

Feed Screw Stages with 0.5mm fine feed lead.

  • inCAD Components
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize
 

Specifications

Part Number
XYFES40
■XY-Axis Stages
[ ! ]High Precision Stage Existing Product: XYEG (Click here)
Part NumberStage Surface (mm)Travel Distance
(mm)
Travel per Knob Rotation (mm)Load Capacity
(N)
Travel AccuracyWeight
(kg)
TypeNo.Clamp PositionStraightness
XYFES25Not Specified
(Standard)
R (Reversed)
25x25±50.527.450µm0.09
4040x40±70.16
6060x60±833.30.36
[ ! ]Resolution (Vernier Scale Indication): 0.1mm/division
[ ! ]Knob Extension Cover HDEXT12-_ (Sold Separately): Ø12 knobs can be extended by installing the cover. >> Click here
(Caution) Please note that increased knob diameter may interfere with the stage mounting base surfaces.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYFES25
XYFES25-R
XYFES40
XYFES40-R
XYFES60
XYFES60-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Reversed
1 Piece(s)Available

8 Days or more

105~30~25~2525.1~30252527.4±5±530Standard
1 Piece(s)Available

8 Days or more

105~30~25~2525.1~30252527.4±5±530Right and Left
1 Piece(s)Available

Same day

Stock

105~3026~4026~4025.1~30404027.4±7±730Standard
1 Piece(s)Available

8 Days or more

105~3026~4026~4025.1~30404027.4±7±730Right and Left
1 Piece(s)Available

8 Days or more

1030.1~5041~6041~6030.1~35606033.3±8±834Standard
1 Piece(s)Available

8 Days or more

1030.1~5041~6041~6030.1~35606033.3±8±834Right and Left

Loading...

  1. 1
 

Basic Information

Travel Distance (X Distance) (Selection Range)(mm) ~ ±10mm Travel Distance (Y Distance) (Selection Range)(mm) ~ ±10mm Feeding Method Feed Screw
Guiding Mechanism Dovetail Slide Table Material Aluminum Alloy Table Surface Treatment Black Anodize
Through Hole (Table Center Hole) No Table Straightness(µm) 50 Feed Knob Position No Micrometer Head
Clamp Standard Feed method (feed screw type) Knob Feed method (with vernier scale) With Vernier Scale
Feed method (feed pitch)(mm) 0.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.