(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/1/2025 to 11:00 a.m. (CST) 2/2/2025. We apologize for the inconvenience.

Trims - Corner

Trims - Corner

Move the mouse over the image to zoom

  • Trims - Corner
  • Trims - Corner
  • Volume Discount

Corner Trims are offered for saving machining process.

  • inCAD Components

Part Number

Configured Part Number is shown.

Corner Trims:Related Image
・Materials
■Feature
Because of the internal metal strip, it does not require adhesives to install.
Type[ M ]Material
Main BodyInternal Metal Strip
TRIN
TROUT
Thermoplastic Elastomer (TPE)Aluminum

Specifications

Part Number-Color
TRIN 0.8
-
B
Part NumberCorner DirectionColorLA1AB1BWApplicable Plate Thickness
(T Range)
Applicable Trim
TypeT
TRIN0.8Internal CornerB
(Black)
507.65.613.512.30.80.6~1.2TRAT 0.8*
TRBT 0.8
1.6808.46.412.312.11.61.2~2.0TRAT 1.6*
TRBT 1.6
2.41009.27.212.2122.42.0~3.0TRAT 2.4*
TRBT 2.4
3.21009.67.615.2153.22.4~4.0TRBT 3.2*
TRCT 3.2
TROUT
0.8External Corner507.65.613.512.30.80.6~1.2TRAT 0.8*
TRBT 0.8
1.6808.46.412.312.11.61.2~2.0TRAT 1.6*
TRBT 1.6
2.41009.27.212.2122.42.0~3.0TRAT 2.4*
TRBT 2.4
3.21009.67.615.2153.22.4~4.0TRBT 3.2*
TRCT 3.2
* While B dimension on trim side become shorter, lip part of the corner trim will cover the gap.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TRIN0.8-B
TRIN1.6-B
TRIN2.4-B
TRIN3.2-B
TROUT0.8-B
TROUT1.6-B
TROUT2.4-B
TROUT3.2-B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Thickness T
(mm)
1 Piece(s)Available

8 Days or more

10For Internal Corner0.8
1 Piece(s)Available

8 Days or more

10For Internal Corner1.6
1 Piece(s)Available

8 Days or more

10For Internal Corner2.4
1 Piece(s)Available

8 Days or more

10For Internal Corner3.2
1 Piece(s)Available

8 Days or more

10For External Corner0.8
1 Piece(s)Available

8 Days or more

10For External Corner1.6
1 Piece(s)Available

8 Days or more

10For External Corner2.4
1 Piece(s)Available

8 Days or more

10For External Corner3.2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Thickness T
(mm)

Loading...

  1. 1

Example

Corner Trims:Related Image
TR_T (>> Click here)

Basic Information

Body Material Thermoplastic Elastomer Color B (Black)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.