(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Thread Type: Metric Coarse
•Material: 304 Stainless Steel
•Tip Shape: Flat End
Part Number
Configured Part Number is shown.
Part Number | - | L | - | F |
DBS6 | - | 3 | - | 10 |
DNDN6 | - | 30 |
Part Number | L | D | B | M | F | |
Type | P | |||||
DNDN | 6 | 30 | 12 | 6 | 6 | 22 |
50 | 30 | |||||
8 | 30 | 16 | 8 | 8 | 20 | |
50 | 30 | |||||
60 | 30 | |||||
10 | 50 | 20 | 10 | 10 | 30 | |
70 | 40 | |||||
100 | 50 | |||||
12 | 50 | 24 | 12 | 12 | 30 | |
80 | 45 | |||||
100 | 60 | |||||
16 | 100 | 32 | 16 | 16 | 50 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
DNDN6-30 |
DNDN6-50 |
DNDN8-30 |
DNDN8-50 |
DNDN8-60 |
DNDN10-50 |
DNDN10-70 |
DNDN10-100 |
DNDN12-50 |
DNDN12-80 |
DNDN12-100 |
DNDN16-100 |
Loading...
Material | 304 Stainless Steel | Thread Type | Metric Coarse | Tip Shape | Flat End |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy