(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Yahata Neji
Adjustment bolt made from iron plated with bright chromate.
[Features]
· The materials are iron and bright chromate plating.
· Adjustment bolt
Days to Ship: | 8 Days or more |
---|
Eye Bolts - Hinge Screw, Stainless Steel
MISUMI
•Thread Type: Metric Coarse
•Material: 304 Stainless Steel
•Tip Shape: Flat End
Days to Ship: | Same day or more |
---|
Show Stock Products
Eye Bolts - Hinge Screw, Fully Threaded【1-400 Pieces Per Package】
Nagai Tanzo
[Materials] Steel, Stainless steel
[Surface treatment] None, trivalent white, bright chromate plating
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Thread Size (M) |
Length L (mm) |
Material |
Surface Treatment |
Thread Type |
Tip Shape |
Unit of Sale |
Application |
Screw Type |
Brand | Yahata Neji | MISUMI | Nagai Tanzo |
---|---|---|---|
Product Series | Eye Bolts - Hinge Screw, Fully Threaded【1-400 Pieces Per Package】 | ||
CAD |
| ||
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Specifications |
| ||
Thread Size (M) | 8 ~ 10 | 6 ~ 16 | 6 ~ 30 |
Length L (mm) | 40 ~ 100 | 30 ~ 100 | 35 ~ 400 |
Material | Steel | Stainless Steel | Stainless Steel ~ Steel |
Surface Treatment | Bright Chrome | - | None / Trivalent Chromate |
Thread Type | Metric Coarse | Metric Coarse | Metric Coarse |
Tip Shape | Flat End | Flat End | - |
Unit of Sale | Box, Pack | - | Individucally Sold (Min. 1 pc) ~ Box, Pack |
Application | Fall-off Prevention | - | - |
Screw Type | Partially Threaded | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy