(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjustment Pads - Space Saving Type

Adjustment Pads - Space Saving Type
  • Volume Discount

Foot (D dimension) is more compact than that of the conventional leveling mounts.

  • inCAD Components

Part Number

Configured Part Number is shown.

Adjustment Pads - Space Saving Type:Related Image
・Materials
[ M ] Material: 1018 Carbon Steel
[ S ] Surface Treatment: Trivalent Chromate

Specifications

Part Number-M-A
HNFJR48-12-80
Part NumberM (Coarse)AH12BAllowable Vertical Load
(kN)
Mass
(g)
TypeD
HNFJN288205010017.75.26.5136.548
38123080100237.410191355
488205010020.75.26.5136.577
123080100237.410191390
588205010020.75.26.5136.5121
123080100237.4101913133

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HNFJN28-8-20
HNFJN28-8-50
HNFJN28-8-100
HNFJN38-12-30
HNFJN38-12-80
HNFJN38-12-100
HNFJN48-8-20
HNFJN48-8-50
HNFJN48-8-100
HNFJN48-12-30
HNFJN48-12-80
HNFJN48-12-100
HNFJN58-8-20
HNFJN58-8-50
HNFJN58-8-100
HNFJN58-12-30
HNFJN58-12-80
HNFJN58-12-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth W
(mm)
Load Range
(kN)
Allowable Load
(kN)
Thread Length L1
(mm)
Main Body Height h
(mm)
Thread Nominal M
(mm)
1 Piece(s)Available

8 Days or more

10285.501 to 8.0006.52017.78
1 Piece(s)Available

8 Days or more

10285.501 to 8.0006.55017.78
1 Piece(s)Available

8 Days or more

10285.501 to 8.0006.510017.78
1 Piece(s)Available

8 Days or more

103812.501 to 16.00013302312
1 Piece(s)Available

8 Days or more

103812.501 to 16.00013802312
1 Piece(s)Available

8 Days or more

103812.501 to 16.000131002312
1 Piece(s)Available

8 Days or more

10485.501 to 8.0006.52020.78
1 Piece(s)Available

8 Days or more

10485.501 to 8.0006.55020.78
1 Piece(s)Available

8 Days or more

10485.501 to 8.0006.510020.78
1 Piece(s)Available

8 Days or more

104812.501 to 16.00013302312
1 Piece(s)Available

8 Days or more

104812.501 to 16.00013802312
1 Piece(s)Available

8 Days or more

104812.501 to 16.000131002312
1 Piece(s)Available

8 Days or more

10585.501 to 8.0006.52020.78
1 Piece(s)Available

8 Days or more

10585.501 to 8.0006.55020.78
1 Piece(s)Available

8 Days or more

10585.501 to 8.0006.510020.78
1 Piece(s)Available

8 Days or more

105812.501 to 16.00013302312
1 Piece(s)Available

8 Days or more

105812.501 to 16.00013802312
1 Piece(s)Available

8 Days or more

105812.501 to 16.000131002312
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth W
(mm)
Load Range
(kN)
Allowable Load
(kN)
Thread Length L1
(mm)
Main Body Height h
(mm)
Thread Nominal M
(mm)

Loading...

  1. 1

Basic Information

Type Adjustment Pads Adjusting Bolt Shape Type Standard Swivel Angle θ(deg) 14
Height Adjusting Handle Not Provided Thread Surface Treatment Trivalent Chromate Main Body Surface Treatment Trivalent Chromate
Properties Standard Product Type Adjustment Pads

Additional Products in this Category

Complementary Products

Tech Support