(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Dedicated Crowned Type Pulleys for Stainless Steel Belt. The crown height is adjusted to suppress wandering.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
ROBASC | Aluminum Alloy 5000 series | Hard Clear Anodize |
Part Number | - | d | - | L |
ROBASC50 | - | 20 | - | L100 |
Part Number | dH7 | L 10mm Increment | K | d1 | D1 | M | |||
Type | D | Round Hole + Tap | Keyway + Tap | L | Keyway Length | Round Hole + Tap | Keyway + Tap | ||
ROBASC | 50 | 15 | N15 | 40~160 | 30* | 27 | 40 | M5 | M4 |
20 | N20 | M5 | |||||||
25 | N25 | M6 | |||||||
60 | 20 | N20 | 32 | 45 | M6 | M5 | |||
25 | N25 | M6 | |||||||
30 | N30 | ||||||||
70 | 20 | N20 | 35 | 50 | M6 | M5 | |||
25 | N25 | M6 | |||||||
30 | N30 | ||||||||
75 | 25 | N25 | 40 | 55 | M8 | M6 | |||
30 | N30 | ||||||||
35 | N35 | M8 | |||||||
80 | 25 | N25 | 41 | 55 | M8 | M6 | |||
30 | N30 | ||||||||
35 | N35 | M8 | |||||||
100 | 30 | N30 | 45 | 60 | M8 | M6 | |||
35 | N35 | M8 | |||||||
40 | N40 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ROBASC50-[15,20,25]-L[40-160/10] |
ROBASC50-N15-L[40-160/10] |
ROBASC50-N20-L[40-160/10] |
ROBASC50-N25-L[40-160/10] |
ROBASC60-[20,25,30]-L[40-160/10] |
ROBASC60-N20-L[40-160/10] |
ROBASC60-N25-L[40-160/10] |
ROBASC60-N30-L[40-160/10] |
ROBASC70-[20,25,30]-L[40-160/10] |
ROBASC70-N20-L[40-160/10] |
ROBASC70-N25-L[40-160/10] |
ROBASC70-N30-L[40-160/10] |
ROBASC75-[25,30,35]-L[40-160/10] |
ROBASC75-N25-L[40-160/10] |
ROBASC75-N30-L[40-160/10] |
ROBASC75-N35-L[40-160/10] |
ROBASC80-[25,30,35]-L[40-160/10] |
ROBASC80-N25-L[40-160/10] |
ROBASC80-N30-L[40-160/10] |
ROBASC80-N35-L[40-160/10] |
ROBASC100-[30,35,40]-L[40-160/10] |
ROBASC100-N30-L[40-160/10] |
ROBASC100-N35-L[40-160/10] |
ROBASC100-N40-L[40-160/10] |
Loading...
Type | Pulley | With or w/o Flange | No Flange | Shape | Crowned |
---|---|---|---|---|---|
Surface Urethane | No Urethane | Length L(mm) | ~50 / ~100 / ~300 | Bore Style | Round hole |
Surface Treatment | Hard Anodize |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy