(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Idlers for Flat Belts - Straight, 100 to 300 mm Width

Idlers for Flat Belts - Straight, 100 to 300 mm Width
  • Spec Change

•Type: Idlers (Bearing Built-in)
•With W/O Flange: No Flange
•Shape: Straight
•Surface Urethane: w/o Urethane
•Bore Style: With Bearing at Each End

  • inCAD Components
Idlers for Flat Belts - Straight, Width: 100~300:Related Image

Specifications

Part Number-L
ROFWB40-150
Part NumberL 10mm IncrementdD1Bearing Dimension
TypeDNo.D2BCh
ROFWB
ROFA
WB
30100~300810FL678ZZ123.50.813.6
401218B6801ZZ215--

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ROFAWB30-[100-300/10]
ROFAWB40-[100-300/10]
ROFWB30-[100-300/10]
ROFWB40-[100-300/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Outer Diameter D
(Ø)
Surface Treatment Shaft (Bore) Dia. d
(mm)
L
(mm)
1 Piece(s)

12 Days or more

10-30Clear Anodize8100 ~ 300
1 Piece(s)

12 Days or more

10-40Clear Anodize12100 ~ 300
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel30Black Oxide Coating 8100 ~ 300
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel40Black Oxide Coating 12100 ~ 300

Loading...

  1. 1
 

Basic Information

Type Idler (Bearing Built-In) With or w/o Flange No Flange Shape Straight
Surface Urethane No Urethane Length L(mm) ~100 / ~300 Bore Style Bearing on both sides 2 pcs.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.