(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Belt Conveyors - Single end drive, 3-groove frame, pulley diameter 50mm.

Stainless Steel Belt Conveyors - Single end drive, 3-groove frame, pulley diameter 50mm.

Click this image to zoom it.

Move the mouse over the image to zoom

Stainless Steel Belt Conveyors which are excellent in flatness and conductivity and are equipped with the crowned pulley to prevent meandering.

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Stainless Steel Belt Conveyor End Drive, 3-Groove Frame (Pulley Dia. 50mm):Related Image
 FrameMotor CoverPulley Holder
[ M ]MaterialAluminumAluminum5052 Aluminum Alloy
[ S ]Surface TreatmentClear AnodizePaintClear Anodize
■Machine Weight (With a Motor Output of 6 W)

*Reference values (may vary depending on motor
manufacturer)            (kg)

Belt Width
B(mm)
Distance Between Pulleys L(mm)
500750100015002000
506.789.512.215
1006.99.210.613.616.6
1508.610.211.81518.3
*When the motor output is 25 W, add 1.1 kg.
*When the motor output is 40 W, add 2.1 kg.

Specifications

Part Number-B-L-Motor-Motor Manufacturer Selection-FYA
 
Output-Voltage-Specification-Gearhead
Reduction Ratio
CVSSA-100-1000-25-T100-IM-25-C-FYA500
Part NumberWidth B
10mm Increment
Length L
5mm Increment
MotorFYA
(Additional Counterbores)
5mm Increment
Motor Manufacturer Selection
[ ! ]The prices vary by manufacturer.
Output (W)Voltage (V)SpecificationGearhead Reduction Ratio
CVSSA40~150250~20006
25
40
(Single-Phase)
TA100
TA110 TA115
TA200

TA220 TA230
IM
(Constant Speed Motor)
SCM
(Variable Speed Motor)
12.5
36
100
15
50
120
18
60
150
25
75
180
30
90
240<FYA
* When not specified, there will be no additional counterbores.
B (Oriental Motor)
C (Taiwanese Motor)
25
40
(Three-Phase)
SA200
SA220 SA230
IM (Constant Speed Motor)
6
25
40
NV (No Motor)NM (No Motor)NH (No Gearhead)R (No Motor, Gearhead)
[ ! ]Connect the motor so that the chain rotates in the direction of conveyance.
[ ! ]Since the belt thickness is 0.1mm, not suitable for accumulating conveyance
[ ! ]When "No motor, gearhead" is selected, the motor mounting hole pitch will vary depending on the motor's power rating. Please see Technical Information in our Conveyor Selection web site for the dimension details.
[ ! ]When "No motor, gearhead" is selected, this unit will be delivered unassembled. The customer is to assemble the unit according to the included assembly instructions. See our Conveyor Selection site for assembly procedures and packaging details.
[ ! ]Regardless of belt specifications, it is not recommended to use the belt while the conveyor is tilted.

Alterations

Stainless Steel Belt Conveyor End Drive, 3-Groove Frame (Pulley Dia. 50mm):Related Image 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CVSSA-[40-150/10]-[250-2000/5]-[6,​25,​40]-NV-[IM,​INV,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[A,​B,​C,​R]
CVSSA-[40-150/10]-[250-2000/5]-[6,​25,​40]-S200-[IM,​INV,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[A,​B,​C,​R]
CVSSA-[40-150/10]-[250-2000/5]-[6,​25,​40]-SA[200,​220,​230]-[IM,​INV,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[A,​B,​C,​R]
CVSSA-[40-150/10]-[250-2000/5]-[6,​25,​40]-T[100,​200]-[IM,​INV,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[A,​B,​C,​R]
CVSSA-[40-150/10]-[250-2000/5]-[6,​25,​40]-TA[100,​110,​115,​200,​220,​230]-[IM,​INV,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[A,​B,​C,​R]
Part NumberMinimum order quantityVolume DiscountDays to Ship 1. Belt Width [B]
(mm)
2. Conveyor Length [L]
(mm)
3. Motor Output
(W)
4. Motor Voltage (No Motor) 4. Motor Voltage (Single-Phase) TA
(V)
4. Motor Voltage (Three-Phase)
(V)
5. Motor Type 6. Gearhead Reduction Ratio 7. Motor Manufacturer Selection
1 Piece(s)

19 Days or more

40 ~ 150250 ~ 20006 ~ 40No Motor [NV]--No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / NO Gear head [NH][B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gearhead
1 Piece(s)

19 Days or more

40 ~ 150250 ~ 20006 ~ 40---No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / NO Gear head [NH][B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gearhead
1 Piece(s)

19 Days or more

40 ~ 150250 ~ 20006 ~ 40--200 ~ 230No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / NO Gear head [NH][B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gearhead
1 Piece(s)

19 Days or more

40 ~ 150250 ~ 20006 ~ 40---No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / NO Gear head [NH][B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gearhead
1 Piece(s)

19 Days or more

40 ~ 150250 ~ 20006 ~ 40-100 ~ 230-No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / NO Gear head [NH][B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gearhead

Loading...

  1. 1

Price list

Part NumberBAvailable Types
L250–
300
L305–
400
L405–
500
L505–
600
L605–
700
L705–
800
L805–
900
L905–
1000
L1005
–1100
L1105
–1200
L1205
–1300
L1305
–1400
L1405
–1500
L1505
–1600
L1605
–1700
L1705
–1800
L1805
–1900
L1905
–2000
CVSSA40–60
70–90
100–120
130–150

More Information

■Features: Stainless steel belt conveyor that excels in flatness, heat resistance and electrical conductivity.

 

Basic Information

Conveyor Max. Load(kg) 15 Belt speed(m/min) 22.6 Belt Type Stainless Steel Belt
Lateral Movement Prevention Meandering prevention crown pulley Tail Roller Dia. D (Tail Transfer Part R)(mm) 50 Drive Roller Dia.(mm) 50
Drive Module Position Head Drive Reverse Switch Option No

Frequently asked questions (FAQ)

質問: Where can I find spare parts for my MISUMI conveyor?
回答: You can easily search for spare parts at: https://us.misumi-ec.com/conveyor/maintenance_search.html
質問: What flat belts are available for conveyors?
回答: Flat belt specifications for conveyors can be found at: https://us.misumi-ec.com/pdf/fa/2014/p1_1279.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support