(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Belts - Stainless Steel

Flat Belts - Stainless Steel

Stainless Steel Belts which have excellent flatness, heat resistance and conductivity.

  • inCAD Components
Stainless Steel Belts:Related Image
[ ! ]Characteristics of Belts >> Click here
・Materials
Type[ M ]MaterialThickness
mm
Weight
kg/m2
Allowable Stress
kg/cm
Min. Pulley Dia.
Ømm
Continuous Use Temperature °CElectrical Resistance of Surface ΩFriction Coefficient
(Ref. against Polished Steel)
[ H ]Surface
Hardness HV
Young's Modulus
kgf/mm2
Heat Expansion
Coefficient x10-6/°C
STHBLT304H Stainless Steel0.10.8450-80~1100.20.2370 or over1970017.3
0.151.2675-80~1200.3
0.21.68100-80~1300.5

Specifications

Part Number-Belt Width (mm)-Belt Length L (m)
     
Type Belt Thickness    
STHBLT 0.15-25-2.24
Part NumberBelt Width W (mm)
1mm Increment
Belt Length L (m)
0.01m Increment
TypeBelt Thickness T (mm)
STHBLT0.1
0.15
0.2
10~200.50~10.00
21~300.80~10.00
31~40
41~50
51~60
61~70
71~80
81~90
91~100
101~120
121~140
141~150
[ ! ]For belt selections, see >> Technical Data Click here
[ ! ]For a conveyer example with this belt, see >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
STHBLT0.1-10-[0.5-10/0.01]
STHBLT0.1-11-[0.5-10/0.01]
STHBLT0.1-12-[0.5-10/0.01]
STHBLT0.1-13-[0.5-10/0.01]
STHBLT0.1-14-[0.5-10/0.01]
STHBLT0.1-15-[0.5-10/0.01]
STHBLT0.1-16-[0.5-10/0.01]
STHBLT0.1-17-[0.5-10/0.01]
STHBLT0.1-18-[0.5-10/0.01]
STHBLT0.1-19-[0.5-10/0.01]
STHBLT0.1-20-[0.5-10/0.01]
STHBLT0.1-21-[0.8-10/0.01]
STHBLT0.1-22-[0.8-10/0.01]
STHBLT0.1-23-[0.8-10/0.01]
STHBLT0.1-24-[0.8-10/0.01]
STHBLT0.1-25-[0.8-10/0.01]
STHBLT0.1-26-[0.8-10/0.01]
STHBLT0.1-27-[0.8-10/0.01]
STHBLT0.1-28-[0.8-10/0.01]
STHBLT0.1-29-[0.8-10/0.01]
STHBLT0.1-30-[0.8-10/0.01]
STHBLT0.1-31-[0.8-10/0.01]
STHBLT0.1-32-[0.8-10/0.01]
STHBLT0.1-33-[0.8-10/0.01]
STHBLT0.1-34-[0.8-10/0.01]
STHBLT0.1-35-[0.8-10/0.01]
STHBLT0.1-36-[0.8-10/0.01]
STHBLT0.1-37-[0.8-10/0.01]
STHBLT0.1-38-[0.8-10/0.01]
STHBLT0.1-39-[0.8-10/0.01]
STHBLT0.1-40-[0.66-10/0.01]
STHBLT0.1-41-[0.8-10/0.01]
STHBLT0.1-42-[0.8-10/0.01]
STHBLT0.1-43-[0.8-10/0.01]
STHBLT0.1-44-[0.8-10/0.01]
STHBLT0.1-45-[0.8-10/0.01]
STHBLT0.1-46-[0.8-10/0.01]
STHBLT0.1-47-[0.8-10/0.01]
STHBLT0.1-48-[0.8-10/0.01]
STHBLT0.1-49-[0.8-10/0.01]
STHBLT0.1-50-[0.66-10/0.01]
STHBLT0.1-51-[0.8-10/0.01]
STHBLT0.1-52-[0.8-10/0.01]
STHBLT0.1-53-[0.8-10/0.01]
STHBLT0.1-54-[0.8-10/0.01]
STHBLT0.1-55-[0.8-10/0.01]
STHBLT0.1-56-[0.8-10/0.01]
STHBLT0.1-57-[0.8-10/0.01]
STHBLT0.1-58-[0.8-10/0.01]
STHBLT0.1-59-[0.8-10/0.01]
STHBLT0.1-60-[0.66-10/0.01]
STHBLT0.1-61-[0.8-10/0.01]
STHBLT0.1-62-[0.8-10/0.01]
STHBLT0.1-63-[0.8-10/0.01]
STHBLT0.1-64-[0.8-10/0.01]
STHBLT0.1-65-[0.8-10/0.01]
STHBLT0.1-66-[0.8-10/0.01]
STHBLT0.1-67-[0.8-10/0.01]
STHBLT0.1-68-[0.8-10/0.01]
STHBLT0.1-69-[0.8-10/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt width W (mm)
(mm)
Thickness
(mm)
Unit Mass
(kg/m2)
Allowable Tension
(N/mm)
Min. Pulley Diameter
(φ)
Belt Circumference Length
(m)
1 Piece(s)

15 Days or more

10100.10.84500.5 ~ 10
1 Piece(s)

15 Days or more

10110.10.84500.5 ~ 10
1 Piece(s)

15 Days or more

10120.10.84500.5 ~ 10
1 Piece(s)

15 Days or more

10130.10.84500.5 ~ 10
1 Piece(s)

15 Days or more

10140.10.84500.5 ~ 10
1 Piece(s)

15 Days or more

10150.10.84500.5 ~ 10
1 Piece(s)

15 Days or more

10160.10.84500.5 ~ 10
1 Piece(s)

15 Days or more

10170.10.84500.5 ~ 10
1 Piece(s)

15 Days or more

10180.10.84500.5 ~ 10
1 Piece(s)

15 Days or more

10190.10.84500.5 ~ 10
1 Piece(s)

15 Days or more

10200.10.84500.5 ~ 10
1 Piece(s)

15 Days or more

10210.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10220.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10230.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10240.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10250.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10260.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10270.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10280.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10290.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10300.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10310.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10320.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10330.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10340.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10350.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10360.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10370.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10380.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10390.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10400.10.84500.66 ~ 10
1 Piece(s)

15 Days or more

10410.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10420.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10430.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10440.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10450.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10460.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10470.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10480.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10490.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10500.10.84500.66 ~ 10
1 Piece(s)

15 Days or more

10510.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10520.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10530.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10540.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10550.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10560.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10570.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10580.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10590.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10600.10.84500.66 ~ 10
1 Piece(s)

15 Days or more

10610.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10620.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10630.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10640.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10650.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10660.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10670.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10680.10.84500.8 ~ 10
1 Piece(s)

15 Days or more

10690.10.84500.8 ~ 10

Loading...

More Information

■Cautionary Points on Usages
[ ! ]Belts with 0.1 - 0.15 thickness are not suitable for accumulating transfer applications.
[ ! ]Do not apply shocks in the thickness direction due to the material thinness.
[ ! ]The belt life will be reduced if dented.
[ ! ]When loading items on the belt, use sliding chutes to avoid shock loads.
[ ! ]Do not continue to use with foreign matter trapped between the belt and belt supports, workpiece guides, etc.
[ ! ]The product surfaces coming in contact with the belt should be softer than the belt.
[ ! ]Use dedicated pulleys and idlers.
[ ! ]Belts cannot be tensioned from the back side.

■Resistance Against Foods
FoodStainless Steel Belt
STHBLT
Yeast
Tea Leaf
Olive Oil
Fruit
Cashew Nuts
Cream
Spice
Grain
Coffee Beans
Flour
Rice Grain
Fish
Sugar
Salt
Salt Water
Fat
Cooking Oil
Syrup
Soy Sauce
Vinegar
Sauce
Molasses
Meat
Butter
Bread
Peanut Oil
Beer
Margarine
Mayonnaise
Water
Lard

■Chemical Resistance
Chemical NameStainless Steel Belt
STHBLT
Isopropyl Alcohol
Ethanol
Potassium Chloride
Calcium Chloride
Hydrochloric Acid (Gas)×
Hydrochloric Acid (5% or less)×
Hydrochloric Acid (5~36%)×
Caustic Soda
Caustic Soda Solution (50%)
Volatile Oil
Strong Alkali
Strong Acid×
Light Oil
Ethyl Acetate
Sodium Hypochlorite (Undiluted Solution)×
Sodium Hypochlorite (600ppm)×
Weak Alkali
Weak Acid
Soap
Machining Oil
Diesel Oil
Toluene
Naphthalene
Paraffin Oil
Phenol
Antirust Oil
Machine Oil
Methanol
Sulfuric Acid (10%)×
Sulfuric Acid (50%)×
Sulfuric Acid (70%)×
Sulfuric Acid (98%)×
○: Not affected at all △: Slightly affected ×: Severely affected
[ ! ]The above table shows adequacy in the condition where materials including chemicals and oil are loaded on belt surface and carried in room temperature. The tables may not apply if the belts are completely submerged or at higher than the normal temperatures.
[ ! ]Care must be taken for rusts resulting by chlorides and acids.

Example

Stainless Steel Belts:Related Image
 

Basic Information

Belt Specifications General Purpose Surface Cover Color Silver Surface Cover Material 304H Stainless Steel
Surface Cover Shape Flat Friction Coefficient (against Polished Copper, for Reference), Front Side 0.2 Friction Coefficient (against Polished Copper, for Reference), Back Side 0.2
Knife Edge(mm) Not Provided

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.