(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Vacuum Pipe Fittings - Reducing Tees

Vacuum Pipe Fittings - Reducing Tees

Click this image to zoom it.

Move the mouse over the image to zoom

Reducing Tees:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number
FRNWF16
Part NumberA1B1L1A2B2L2
TypeNo.
FRNWTD25-164027.297.23021.748.6
40-255542.7135.24027.267.6
[ ! ]
For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FRNWTD25-16
FRNWTD40-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Size (Nominal) Flange Size (Nominal) Small Diameter Side
1 Piece(s)

8 Days or more

102516
1 Piece(s)

8 Days or more

104025

Loading...

  1. 1
 

Basic Information

Type Fitting Fitting Type Reducing Tees Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.