(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pipe Fittings - Center Rings

Vacuum Pipe Fittings - Center Rings

Click this image to zoom it.

Move the mouse over the image to zoom

Center Rings:Related Image
・Materials
[ M ] Material: Ring: 304 Stainless Steel
O-Ring: Fluororubber

Specifications

Part Number
FRNWC25
Part NumberAB
TypeNo.
FRNWCR161716
252625
404140
505250
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FRNWCR16
FRNWCR25
FRNWCR40
FRNWCR50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Flange Size (Nominal)
1 Piece(s)Available

8 Days or more

1016
1 Piece(s)Available

8 Days or more

1025
1 Piece(s)Available

8 Days or more

1040
1 Piece(s)Available

8 Days or more

1050

Loading...

  1. 1

Example

Center Rings:Related Image
 

Basic Information

Type Center Rings Center Ring Type Center Rings Clamp Material Stainless Steel
Center Ring (or Inner Ring) Material 304 Stainless Steel Outer Ring Material No Outer Ring Connection Dia. 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.