(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NW/KF Standard, VCR Male Adapter

NW/KF Standard, VCR Male Adapter
  • Volume Discount

Numerous Cosmotec products are available, helping to create a stable and reliable manufacturing industry.

Part Number

Configured Part Number is shown.

Part Number
NW16MVCR1/2
NW16MVCR1/4
NW25MVCR1/2
NW25MVCR1/4
NW25MVCR3/8
NW40MVCR1/2
NW40MVCR1/4
NW40MVCR3/8
NW50MVCR1/2
NW50MVCR1/4
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard Size Length L
(mm)
Tube Outer Diameter / Fitting
(inch)
1 Piece(s)Available

8 Days or more

NW(KF)1640.61/2
1 Piece(s)Available

8 Days or more

NW(KF)1635.81/4
1 Piece(s)Available

8 Days or more

NW(KF)2540.61/2
1 Piece(s)Available

8 Days or more

NW(KF)2535.81/4
1 Piece(s)Available

11 Days or more

NW(KF)2540.63/8
1 Piece(s)Available

11 Days or more

NW(KF)4040.61/2
1 Piece(s)Available

11 Days or more

NW(KF)4035.81/4
1 Piece(s)Available

11 Days or more

NW(KF)4040.63/8
1 Piece(s)Available

11 Days or more

NW(KF)5040.61/2
1 Piece(s)Available

14 Days or more

NW(KF)5035.81/4

Loading...

  1. 1

Basic Information

Type Adapter Material 316 Stainless Steel Adaptor Type VCR Male

Additional Products in this Category

Tech Support