(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Agitator can be selected as a single unit.
Part Number
Configured Part Number is shown.
TNKAKU5-[105,119,136,146,185]
Part Number | - | L |
TNKAKU5 | - | 119 |
Part Number | Selectable L Dimension | |||||
Type | Gear Head Reduction Ratio | |||||
TNKAKU | 5 | 105 | 119 | 136 | 146 | 185 |
9 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Shaft L Dimension | Applicable Tank |
105 | TNKBKA2.9 |
119 | TNKCKA4 |
136 | TNKBKA4.7 |
146 | TNKCKA5.9 |
185 | TNKBKA10, TNKCKA12.7 |
Power Supply | Maximum Voltage | Current | Rotational Speed r/min | Gear Head Reduction Ratio | ||||
Variable Speed Range | Allowable Torque | |||||||
5 | 9 | 5 | 9 | |||||
AC100V | 25W | 0.7A | 90 | 18 | 10 | 0.18 | 0.33 | |
1200 | 50Hz | 280 | 156 | 0.62 | 1.2 | |||
60Hz | 300 | 167 | 0.49 | 0.87 |
Gearhead Reduction Ratio | 5 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy