(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The fitting product line-up has become more various.
Part Number
Configured Part Number is shown.
Type | [ M ]Material |
SNYBN | 304 Stainless Steel |
Part Number |
SNWE2S |
Part Number | A | B | (T) | |
Type | No. | |||
SNYBN | 1S | 46.0 | 53.1 | 30.0 |
1.5S | 56.0 | 64.6 | ||
2S | 71.0 | 81.9 | ||
2.5S | 85.0 | 98.1 | ||
3S | 100.0 | 115.4 |
Part Number |
---|
SNYBN1S |
SNYBN1.5S |
SNYBN2S |
SNYBN2.5S |
SNYBN3S |
Loading...
Type | Blind Nuts | Fitting Shape | Nut | Connection Type 1 (Left or Large Diameter Side) | ISO Thread Union Nut |
---|---|---|---|---|---|
Metal Piece(Fittings etc.,) Material | 304 Stainless Steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy